Gira E2 grey m cov.fr. 1-g [021137] Gira E2 cover frame grey matt Gira E2 cover frame 1-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 0211 37 1-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 grey m cov.fr. 1-g [621137] Gira E2 cover frame grey matt Gira E2 cover frame 1-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 6211 37 1-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 grey m cov.fr. 1.5-g [100137] Gira E2 cover frame grey matt Gira E2 cover frame 1.5-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 1001 37 1.5-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 grey m cov.fr. 2-g [021237] Gira E2 cover frame grey matt Gira E2 cover frame 2-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 0212 37 2-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 grey m cov.fr. 2-g [621237] Gira E2 cover frame grey matt Gira E2 cover frame 2-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 6212 37 2-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 grey m cov.fr. 2-g w/o cb [100237] Gira E2 cover frame grey matt Gira E2 cover frame 2-gang, without crossbar Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 1002 37 2-gang, without crossbar Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 grey m cov.fr. 3-g [021337] Gira E2 cover frame grey matt Gira E2 cover frame 3-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 0213 37 3-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 grey m cov.fr. 3-g [621337] Gira E2 cover frame grey matt Gira E2 cover frame 3-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 6213 37 3-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 grey m cov.fr. 4-g [021437] Gira E2 cover frame grey matt Gira E2 cover frame 4-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 0214 37 4-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 grey m cov.fr. 5-g [021537] Gira E2 cover frame grey matt Gira E2 cover frame 5-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 0215 37 5-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx