cr.white rocker set 2-g inscr. PB sens.4.55 [576201] Rocker set, 2-gang, inscribable for pushbutton sensor 4.55 Gira operating devices for KNX cream white glossy Notes: - The inscription is made by the Gira inscription service, and is precisely and permanently applied to the material using laser technology. For an individual design you can choose from various fonts and symbols after registering free of charge, so company or hotel logos can also be integrated. The order is processed by the wholesaler specified during the rocker ordering process. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 5762 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx p.white rocker set 2-g inscr. PB sens.4.55 [576203] Rocker set, 2-gang, inscribable for pushbutton sensor 4.55 Gira operating devices for KNX pure white glossy Notes: - The inscription is made by the Gira inscription service, and is precisely and permanently applied to the material using laser technology. For an individual design you can choose from various fonts and symbols after registering free of charge, so company or hotel logos can also be integrated. The order is processed by the wholesaler specified during the rocker ordering process. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 5762 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx p.white m rocker set 2-g inscr. PB sens.4.55 [576227] Rocker set, 2-gang, inscribable for pushbutton sensor 4.55 Gira operating devices for KNX pure white matt Notes: - The inscription is made by the Gira inscription service, and is precisely and permanently applied to the material using laser technology. For an individual design you can choose from various fonts and symbols after registering free of charge, so company or hotel logos can also be integrated. The order is processed by the wholesaler specified during the rocker ordering process. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 5762 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx anthracite rocker set 2-g inscr. PB sens.4.55 [576228] Rocker set, 2-gang, inscribable for pushbutton sensor 4.55 Gira operating devices for KNX anthracite Notes: - The inscription is made by the Gira inscription service, and is precisely and permanently applied to the material using laser technology. For an individual design you can choose from various fonts and symbols after registering free of charge, so company or hotel logos can also be integrated. The order is processed by the wholesaler specified during the rocker ordering process. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 5762 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx c.alum.(lac.) rocker set 2-g inscr. PB sens.4.55 [576226] Rocker set, 2-gang, inscribable for pushbutton sensor 4.55 Gira operating devices for KNX colour aluminium (lacquered) Notes: - The inscription is made by the Gira inscription service, and is precisely and permanently applied to the material using laser technology. For an individual design you can choose from various fonts and symbols after registering free of charge, so company or hotel logos can also be integrated. The order is processed by the wholesaler specified during the rocker ordering process. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 5762 26 colour aluminium (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx black m rocker set 2-g inscr. PB sens.4.55 [5762005] Rocker set, 2-gang, inscribable for pushbutton sensor 4.55 Gira operating devices for KNX black matt (lacquered) Notes: - The inscription is made by the Gira inscription service, and is precisely and permanently applied to the material using laser technology. For an individual design you can choose from various fonts and symbols after registering free of charge, so company or hotel logos can also be integrated. The order is processed by the wholesaler specified during the rocker ordering process. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 5762 005 black matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx grey m(lac.) rocker set 2-g inscr. PB sens.4.55 [5762015] Rocker set, 2-gang, inscribable for pushbutton sensor 4.55 Gira operating devices for KNX grey matt (lacquered) Notes: - The inscription is made by the Gira inscription service, and is precisely and permanently applied to the material using laser technology. For an individual design you can choose from various fonts and symbols after registering free of charge, so company or hotel logos can also be integrated. The order is processed by the wholesaler specified during the rocker ordering process. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 5762 015 grey matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx stainl.steel rocker set 2-g inscr. PB sens.4.55 [5762600] Rocker set, 2-gang, inscribable for pushbutton sensor 4.55 Gira operating devices for KNX stainless steel Notes: - The inscription is made by the Gira inscription service, and is precisely and permanently applied to the material using laser technology. For an individual design you can choose from various fonts and symbols after registering free of charge, so company or hotel logos can also be integrated. The order is processed by the wholesaler specified during the rocker ordering process. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 5762 600 stainless steel Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx