Insert p.white USB 3.0 A break.cab. [568303]
USB 3.0 type A insert Breakout cable
Communication technology entertainment
pure white glossy
Technical data:
Installation depth
- Breakout cable: mind. 46 mm
Length of the breakout cable: 200 mm
Notes:
- For screw attachment only.
- Important! Observe construction space for plug and bending radii.
- When these plug-and-socket devices are used, there is a power limit of 15
watts for connected devices.
- Recommended installation:
Kaiser electronic boxes
Flush-mounted
installation: Kaiser order no.:1068-02
Cavity mounting:
Kaiser order no.:9062-94
Concrete installation: Kaiser
order no.:1268-40
Make: Gira
Order No. 5683 03 pure white glossy
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Insert black m USB 3.0 A break.cab. [568310]
USB 3.0 type A insert Breakout cable
Communication technology entertainment
black matt
Technical data:
Installation depth
- Breakout cable: mind. 46 mm
Length of the breakout cable: 200 mm
Notes:
- For screw attachment only.
- Important! Observe construction space for plug and bending radii.
- When these plug-and-socket devices are used, there is a power limit of 15
watts for connected devices.
- Recommended installation:
Kaiser electronic boxes
Flush-mounted
installation: Kaiser order no.:1068-02
Cavity mounting:
Kaiser order no.:9062-94
Concrete installation: Kaiser
order no.:1268-40
Make: Gira
Order No. 5683 10 black matt
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx