System 106 stainl.steel call-btn mod.2-g [5532920]
System 106 call-button module 2-gang
Gira door stations
stainless steel
Merkmale:
- Easy-to-use, vandal-proof, and scratch-resistant call buttons.
- Function changes, e.g from 2-gang to 4-gang, can be easily implemented by
replacing the buttons.
- Various inscription options possible.
Technische Daten:
Power supply
- System: via flat ribbon cable, 10-pole
Power consumption
- Maximum: 160 mW
- Stand-by mode: 14 mW
Connections
- System: 2 x connector strip
Ambient temperature: -25 °C to +70 °C
Protection class: IP54
Hinweise:
- Professional inscription by the Gira inscription
servicewww.beschriftung.gira.de.
Fabrikat: Gira
Bestell-Nr. 5532 920 stainless steel
Menge: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
System 106 alum. call-btn mod.2-g [5532926]
System 106 call-button module 2-gang
Gira door stations
aluminium
Merkmale:
- Easy-to-use, vandal-proof, and scratch-resistant call buttons.
- Function changes, e.g from 2-gang to 4-gang, can be easily implemented by
replacing the buttons.
- Various inscription options possible.
Technische Daten:
Power supply
- System: via flat ribbon cable, 10-pole
Power consumption
- Maximum: 160 mW
- Stand-by mode: 14 mW
Connections
- System: 2 x connector strip
Ambient temperature: -25 °C to +70 °C
Protection class: IP54
Hinweise:
- Professional inscription by the Gira inscription
servicewww.beschriftung.gira.de.
Fabrikat: Gira
Bestell-Nr. 5532 926 aluminium
Menge: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
System 106 traffic white(lac.) call-btn mod.2-g [5532902]
System 106 call-button module 2-gang
Gira door stations
traffic white (laquered)
Merkmale:
- Easy-to-use, vandal-proof, and scratch-resistant call buttons.
- Function changes, e.g from 2-gang to 4-gang, can be easily implemented by
replacing the buttons.
- Various inscription options possible.
Technische Daten:
Power supply
- System: via flat ribbon cable, 10-pole
Power consumption
- Maximum: 160 mW
- Stand-by mode: 14 mW
Connections
- System: 2 x connector strip
Ambient temperature: -25 °C to +70 °C
Protection class: IP54
Hinweise:
- Professional inscription by the Gira inscription
servicewww.beschriftung.gira.de.
Fabrikat: Gira
Bestell-Nr. 5532 902 traffic white (laquered)
Menge: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
System 106 stainl.steel V4A call-btn mod.2-g [5532914]
System 106 call-button module 2-gang
Gira door stations
stainless steel V4A
Merkmale:
- Easy-to-use, vandal-proof, and scratch-resistant call buttons.
- Function changes, e.g from 2-gang to 4-gang, can be easily implemented by
replacing the buttons.
- Various inscription options possible.
Technische Daten:
Power supply
- System: via flat ribbon cable, 10-pole
Power consumption
- Maximum: 160 mW
- Stand-by mode: 14 mW
Connections
- System: 2 x connector strip
Ambient temperature: -25 °C to +70 °C
Protection class: IP54
Hinweise:
- Professional inscription by the Gira inscription
servicewww.beschriftung.gira.de.
Fabrikat: Gira
Bestell-Nr. 5532 914 stainless steel V4A
Menge: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
System 106 bronze call-btn mod.2-g [5532921]
System 106 call-button module 2-gang
Gira door stations
bronze
Merkmale:
- Easy-to-use, vandal-proof, and scratch-resistant call buttons.
- Function changes, e.g from 2-gang to 4-gang, can be easily implemented by
replacing the buttons.
- Various inscription options possible.
Technische Daten:
Power supply
- System: via flat ribbon cable, 10-pole
Power consumption
- Maximum: 160 mW
- Stand-by mode: 14 mW
Connections
- System: 2 x connector strip
Ambient temperature: -25 °C to +70 °C
Protection class: IP54
Hinweise:
- Professional inscription by the Gira inscription
servicewww.beschriftung.gira.de.
Fabrikat: Gira
Bestell-Nr. 5532 921 bronze
Menge: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
System 106 black m(lac.) call-btn mod.2-g [5532925]
System 106 call-button module 2-gang
Gira door stations
black matt (lacquered)
Merkmale:
- Easy-to-use, vandal-proof, and scratch-resistant call buttons.
- Function changes, e.g from 2-gang to 4-gang, can be easily implemented by
replacing the buttons.
- Various inscription options possible.
Technische Daten:
Power supply
- System: via flat ribbon cable, 10-pole
Power consumption
- Maximum: 160 mW
- Stand-by mode: 14 mW
Connections
- System: 2 x connector strip
Ambient temperature: -25 °C to +70 °C
Protection class: IP54
Hinweise:
- Professional inscription by the Gira inscription
servicewww.beschriftung.gira.de.
Fabrikat: Gira
Bestell-Nr. 5532 925 black matt (lacquered)
Menge: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx