System 55 cr.white Gira eNet WL op.top arrows [549401] eNet wireless operating top unit arrow symbols Switches and push buttons cream white glossy Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the curtain can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Using a metal cover frame can lead to impairments to the range - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5494 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white Gira eNet WL op.top arrows [549403] eNet wireless operating top unit arrow symbols Switches and push buttons pure white glossy Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the curtain can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Using a metal cover frame can lead to impairments to the range - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5494 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m Gira eNet WL op.top arrows [549427] eNet wireless operating top unit arrow symbols Switches and push buttons pure white matt Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the curtain can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Using a metal cover frame can lead to impairments to the range - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5494 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite Gira eNet WL op.top arrows [549428] eNet wireless operating top unit arrow symbols Switches and push buttons anthracite Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the curtain can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Using a metal cover frame can lead to impairments to the range - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5494 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum.(lac.) Gira eNet WL op.top arrows [549426] eNet wireless operating top unit arrow symbols Switches and push buttons colour aluminium (lacquered) Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the curtain can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Using a metal cover frame can lead to impairments to the range - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5494 26 colour aluminium (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m(lac.) Gira eNet WL op.top arrows [5494005] eNet wireless operating top unit arrow symbols Switches and push buttons black matt (lacquered) Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the curtain can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Using a metal cover frame can lead to impairments to the range - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5494 005 black matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m(lac.) Gira eNet WL op.top arrows [5494015] eNet wireless operating top unit arrow symbols Switches and push buttons grey matt (lacquered) Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the curtain can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Using a metal cover frame can lead to impairments to the range - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5494 015 grey matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel Gira eNet WL op.top arrows [5494600] eNet wireless operating top unit arrow symbols Switches and push buttons stainless steel Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the curtain can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Using a metal cover frame can lead to impairments to the range - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5494 600 stainless steel Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx