Gira System 55 cr.white S3000 op.top BT arrows [538201] System 3000 operating top unit BT arrow symbols System 55 Switches and push buttons cream white glossy Features: - Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Functions on the top unit - Operation of hangings and lighting. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit. Functions with the Gira System 3000 app - Operation of hangings and lighting with status feedback. - Display the current hanging position or dimmer setting. - Activate/deactivate automatic mode. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Programming of up to 40 individual switching times. - Blind or slat positions or switching and dimming values can be stored for each switching time. - Switching times can be copied to other devices. - Switching at sunrise or sunset (astro function). - Astro time can be optimised by determining the location. - Astro time shift adjustable. - Random function. - Automatic date and time refresh when connecting smartphones or tablets. - Password protection possible for time programs and configuration. - Save a curtain position, curtain runtime, slat reversal time. - Changeover to inverse operation possible for blind inserts. - Maximum brightness and minimum brightness adjustable for dimming insert. Technical data: Accuracy - Per month: ± 10 s Power reserve: approx. 4 h Wireless frequency: 2.402 to 2.480 GHz Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -5 °C to +45 °C Notes: - The time is updated upon connection to the Gira System 3000 app. Make: Gira Order No. 5382 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 p.white S3000 op.top BT arrows [538203] System 3000 operating top unit BT arrow symbols System 55 Switches and push buttons pure white glossy Features: - Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Functions on the top unit - Operation of hangings and lighting. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit. Functions with the Gira System 3000 app - Operation of hangings and lighting with status feedback. - Display the current hanging position or dimmer setting. - Activate/deactivate automatic mode. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Programming of up to 40 individual switching times. - Blind or slat positions or switching and dimming values can be stored for each switching time. - Switching times can be copied to other devices. - Switching at sunrise or sunset (astro function). - Astro time can be optimised by determining the location. - Astro time shift adjustable. - Random function. - Automatic date and time refresh when connecting smartphones or tablets. - Password protection possible for time programs and configuration. - Save a curtain position, curtain runtime, slat reversal time. - Changeover to inverse operation possible for blind inserts. - Maximum brightness and minimum brightness adjustable for dimming insert. Technical data: Accuracy - Per month: ± 10 s Power reserve: approx. 4 h Wireless frequency: 2.402 to 2.480 GHz Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -5 °C to +45 °C Notes: - The time is updated upon connection to the Gira System 3000 app. Make: Gira Order No. 5382 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx p.white m S3000 op.top BT arrows [538227] System 3000 operating top unit BT arrow symbols System 55 Switches and push buttons pure white matt Features: - Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Functions on the top unit - Operation of hangings and lighting. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit. Functions with the Gira System 3000 app - Operation of hangings and lighting with status feedback. - Display the current hanging position or dimmer setting. - Activate/deactivate automatic mode. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Programming of up to 40 individual switching times. - Blind or slat positions or switching and dimming values can be stored for each switching time. - Switching times can be copied to other devices. - Switching at sunrise or sunset (astro function). - Astro time can be optimised by determining the location. - Astro time shift adjustable. - Random function. - Automatic date and time refresh when connecting smartphones or tablets. - Password protection possible for time programs and configuration. - Save a curtain position, curtain runtime, slat reversal time. - Changeover to inverse operation possible for blind inserts. - Maximum brightness and minimum brightness adjustable for dimming insert. Technical data: Accuracy - Per month: ± 10 s Power reserve: approx. 4 h Wireless frequency: 2.402 to 2.480 GHz Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -5 °C to +45 °C Notes: - The time is updated upon connection to the Gira System 3000 app. Make: Gira Order No. 5382 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 anthracite S3000 op.top BT arrows [538228] System 3000 operating top unit BT arrow symbols System 55 Switches and push buttons anthracite Features: - Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Functions on the top unit - Operation of hangings and lighting. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit. Functions with the Gira System 3000 app - Operation of hangings and lighting with status feedback. - Display the current hanging position or dimmer setting. - Activate/deactivate automatic mode. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Programming of up to 40 individual switching times. - Blind or slat positions or switching and dimming values can be stored for each switching time. - Switching times can be copied to other devices. - Switching at sunrise or sunset (astro function). - Astro time can be optimised by determining the location. - Astro time shift adjustable. - Random function. - Automatic date and time refresh when connecting smartphones or tablets. - Password protection possible for time programs and configuration. - Save a curtain position, curtain runtime, slat reversal time. - Changeover to inverse operation possible for blind inserts. - Maximum brightness and minimum brightness adjustable for dimming insert. Technical data: Accuracy - Per month: ± 10 s Power reserve: approx. 4 h Wireless frequency: 2.402 to 2.480 GHz Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -5 °C to +45 °C Notes: - The time is updated upon connection to the Gira System 3000 app. Make: Gira Order No. 5382 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 c.alum.(lac.) S3000 op.top BT arrows [538226] System 3000 operating top unit BT arrow symbols System 55 Switches and push buttons colour aluminium (lacquered) Features: - Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Functions on the top unit - Operation of hangings and lighting. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit. Functions with the Gira System 3000 app - Operation of hangings and lighting with status feedback. - Display the current hanging position or dimmer setting. - Activate/deactivate automatic mode. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Programming of up to 40 individual switching times. - Blind or slat positions or switching and dimming values can be stored for each switching time. - Switching times can be copied to other devices. - Switching at sunrise or sunset (astro function). - Astro time can be optimised by determining the location. - Astro time shift adjustable. - Random function. - Automatic date and time refresh when connecting smartphones or tablets. - Password protection possible for time programs and configuration. - Save a curtain position, curtain runtime, slat reversal time. - Changeover to inverse operation possible for blind inserts. - Maximum brightness and minimum brightness adjustable for dimming insert. Technical data: Accuracy - Per month: ± 10 s Power reserve: approx. 4 h Wireless frequency: 2.402 to 2.480 GHz Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -5 °C to +45 °C Notes: - The time is updated upon connection to the Gira System 3000 app. Make: Gira Order No. 5382 26 colour aluminium (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 black m(lac.) S3000 op.top BT arrows [5382005] System 3000 operating top unit BT arrow symbols System 55 Switches and push buttons black matt (lacquered) Features: - Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Functions on the top unit - Operation of hangings and lighting. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit. Functions with the Gira System 3000 app - Operation of hangings and lighting with status feedback. - Display the current hanging position or dimmer setting. - Activate/deactivate automatic mode. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Programming of up to 40 individual switching times. - Blind or slat positions or switching and dimming values can be stored for each switching time. - Switching times can be copied to other devices. - Switching at sunrise or sunset (astro function). - Astro time can be optimised by determining the location. - Astro time shift adjustable. - Random function. - Automatic date and time refresh when connecting smartphones or tablets. - Password protection possible for time programs and configuration. - Save a curtain position, curtain runtime, slat reversal time. - Changeover to inverse operation possible for blind inserts. - Maximum brightness and minimum brightness adjustable for dimming insert. Technical data: Accuracy - Per month: ± 10 s Power reserve: approx. 4 h Wireless frequency: 2.402 to 2.480 GHz Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -5 °C to +45 °C Notes: - The time is updated upon connection to the Gira System 3000 app. Make: Gira Order No. 5382 005 black matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 grey m(lac.) S3000 op.top BT arrows [5382015] System 3000 operating top unit BT arrow symbols System 55 Switches and push buttons grey matt (lacquered) Features: - Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Functions on the top unit - Operation of hangings and lighting. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit. Functions with the Gira System 3000 app - Operation of hangings and lighting with status feedback. - Display the current hanging position or dimmer setting. - Activate/deactivate automatic mode. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Programming of up to 40 individual switching times. - Blind or slat positions or switching and dimming values can be stored for each switching time. - Switching times can be copied to other devices. - Switching at sunrise or sunset (astro function). - Astro time can be optimised by determining the location. - Astro time shift adjustable. - Random function. - Automatic date and time refresh when connecting smartphones or tablets. - Password protection possible for time programs and configuration. - Save a curtain position, curtain runtime, slat reversal time. - Changeover to inverse operation possible for blind inserts. - Maximum brightness and minimum brightness adjustable for dimming insert. Technical data: Accuracy - Per month: ± 10 s Power reserve: approx. 4 h Wireless frequency: 2.402 to 2.480 GHz Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -5 °C to +45 °C Notes: - The time is updated upon connection to the Gira System 3000 app. Make: Gira Order No. 5382 015 grey matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 stainl.steel S3000 op.top BT arrows [5382600] System 3000 operating top unit BT arrow symbols System 55 Switches and push buttons stainless steel Features: - Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Functions on the top unit - Operation of hangings and lighting. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit. Functions with the Gira System 3000 app - Operation of hangings and lighting with status feedback. - Display the current hanging position or dimmer setting. - Activate/deactivate automatic mode. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Programming of up to 40 individual switching times. - Blind or slat positions or switching and dimming values can be stored for each switching time. - Switching times can be copied to other devices. - Switching at sunrise or sunset (astro function). - Astro time can be optimised by determining the location. - Astro time shift adjustable. - Random function. - Automatic date and time refresh when connecting smartphones or tablets. - Password protection possible for time programs and configuration. - Save a curtain position, curtain runtime, slat reversal time. - Changeover to inverse operation possible for blind inserts. - Maximum brightness and minimum brightness adjustable for dimming insert. Technical data: Accuracy - Per month: ± 10 s Power reserve: approx. 4 h Wireless frequency: 2.402 to 2.480 GHz Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -5 °C to +45 °C Notes: - The time is updated upon connection to the Gira System 3000 app. Make: Gira Order No. 5382 600 stainless steel Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx