System 55 cr.white S3000 mot.det.top 1.10 m Std DT [537901] System 3000 motion detector top unit 1.10 m Standard with DT System 55 Gira System 3000 cream white glossy Merkmale: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable delay time - Adjustable brightness threshold. - Sensitivity fixed at 75%. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. Technische Daten: Angle of detection: 180° Delay time - adjustable: 10 s to 30 min Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity - permanently set to: 75% Protection class - System 55, Gira F100: IP20 - TX_44: IP44 Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Ambient temperature: -20 °C to +45 °C Hinweise: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Lieferumfang: - Clip-on panel to limit the detection range is included with delivery. Fabrikat: Gira Bestell-Nr. 5379 01 cream white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white S3000 mot.det.top 1.10 m Std DT [537903] System 3000 motion detector top unit 1.10 m Standard with DT System 55 Gira System 3000 pure white glossy Merkmale: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable delay time - Adjustable brightness threshold. - Sensitivity fixed at 75%. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. Technische Daten: Angle of detection: 180° Delay time - adjustable: 10 s to 30 min Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity - permanently set to: 75% Protection class - System 55, Gira F100: IP20 - TX_44: IP44 Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Ambient temperature: -20 °C to +45 °C Hinweise: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Lieferumfang: - Clip-on panel to limit the detection range is included with delivery. Fabrikat: Gira Bestell-Nr. 5379 03 pure white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m S3000 mot.det.top 1.10 m Std DT [537927] System 3000 motion detector top unit 1.10 m Standard with DT System 55 Gira System 3000 pure white matt Merkmale: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable delay time - Adjustable brightness threshold. - Sensitivity fixed at 75%. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. Technische Daten: Angle of detection: 180° Delay time - adjustable: 10 s to 30 min Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity - permanently set to: 75% Protection class - System 55, Gira F100: IP20 - TX_44: IP44 Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Ambient temperature: -20 °C to +45 °C Hinweise: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Lieferumfang: - Clip-on panel to limit the detection range is included with delivery. Fabrikat: Gira Bestell-Nr. 5379 27 pure white matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite S3000 mot.det.top 1.10 m Std DT [537928] System 3000 motion detector top unit 1.10 m Standard with DT System 55 Gira System 3000 anthracite Merkmale: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable delay time - Adjustable brightness threshold. - Sensitivity fixed at 75%. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. Technische Daten: Angle of detection: 180° Delay time - adjustable: 10 s to 30 min Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity - permanently set to: 75% Protection class - System 55, Gira F100: IP20 - TX_44: IP44 Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Ambient temperature: -20 °C to +45 °C Hinweise: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Lieferumfang: - Clip-on panel to limit the detection range is included with delivery. Fabrikat: Gira Bestell-Nr. 5379 28 anthracite Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. S3000 mot.det.top 1.10 m Std DT [537926] System 3000 motion detector top unit 1.10 m Standard with DT System 55 Gira System 3000 colour aluminium Merkmale: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable delay time - Adjustable brightness threshold. - Sensitivity fixed at 75%. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. Technische Daten: Angle of detection: 180° Delay time - adjustable: 10 s to 30 min Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity - permanently set to: 75% Protection class - System 55, Gira F100: IP20 - TX_44: IP44 Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Ambient temperature: -20 °C to +45 °C Hinweise: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Lieferumfang: - Clip-on panel to limit the detection range is included with delivery. Fabrikat: Gira Bestell-Nr. 5379 26 colour aluminium Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m S3000 mot.det.top 1.10 m Std DT [5379015] System 3000 motion detector top unit 1.10 m Standard with DT System 55 Gira System 3000 grey matt Merkmale: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable delay time - Adjustable brightness threshold. - Sensitivity fixed at 75%. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. Technische Daten: Angle of detection: 180° Delay time - adjustable: 10 s to 30 min Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity - permanently set to: 75% Protection class - System 55, Gira F100: IP20 - TX_44: IP44 Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Ambient temperature: -20 °C to +45 °C Hinweise: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Lieferumfang: - Clip-on panel to limit the detection range is included with delivery. Fabrikat: Gira Bestell-Nr. 5379 015 grey matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m S3000 mot.det.top 1.10 m Std DT [5379005] System 3000 motion detector top unit 1.10 m Standard with DT System 55 Gira System 3000 black matt Merkmale: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable delay time - Adjustable brightness threshold. - Sensitivity fixed at 75%. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. Technische Daten: Angle of detection: 180° Delay time - adjustable: 10 s to 30 min Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity - permanently set to: 75% Protection class - System 55, Gira F100: IP20 - TX_44: IP44 Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Ambient temperature: -20 °C to +45 °C Hinweise: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Lieferumfang: - Clip-on panel to limit the detection range is included with delivery. Fabrikat: Gira Bestell-Nr. 5379 005 black matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel S3000 mot.det.top 1.10 m Std DT [5379600] System 3000 motion detector top unit 1.10 m Standard with DT System 55 Gira System 3000 stainless steel Merkmale: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable delay time - Adjustable brightness threshold. - Sensitivity fixed at 75%. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. Technische Daten: Angle of detection: 180° Delay time - adjustable: 10 s to 30 min Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity - permanently set to: 75% Protection class - System 55, Gira F100: IP20 - TX_44: IP44 Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Ambient temperature: -20 °C to +45 °C Hinweise: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Lieferumfang: - Clip-on panel to limit the detection range is included with delivery. Fabrikat: Gira Bestell-Nr. 5379 600 stainless steel Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx