System 70 p.white S3000 mot.det.top 1.10 m Standard [537370] System 3000 motion detector top unit 1.10 m Standard System 70 Switches and push buttons pure white glossy Merkmale: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable brightness threshold. - Sensitivity adjustable in four steps. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. Technische Daten: Angle of detection: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 25, 50, 75, 100 % Protection class - System 55, Gira F100: IP20 - TX_44: IP44 Delay time: approx. 2 min fixed Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Ambient temperature: -20 °C to +45 °C Hinweise: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Lieferumfang: - Clip-on panel to limit the detection range is included with delivery. Fabrikat: Gira Bestell-Nr. 5373 70 pure white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 70 p.white m(lac.) S3000 mot.det.top 1.10 m Standard [537372] System 3000 motion detector top unit 1.10 m Standard System 70 Switches and push buttons pure white matt (lacquered) Merkmale: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable brightness threshold. - Sensitivity adjustable in four steps. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. Technische Daten: Angle of detection: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 25, 50, 75, 100 % Protection class - System 55, Gira F100: IP20 - TX_44: IP44 Delay time: approx. 2 min fixed Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Ambient temperature: -20 °C to +45 °C Hinweise: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Lieferumfang: - Clip-on panel to limit the detection range is included with delivery. Fabrikat: Gira Bestell-Nr. 5373 72 pure white matt (lacquered) Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 70 anthracite(lac.) S3000 mot.det.top 1.10 m Standard [537373] System 3000 motion detector top unit 1.10 m Standard System 70 Switches and push buttons anthracite (lacquered) Merkmale: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable brightness threshold. - Sensitivity adjustable in four steps. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. Technische Daten: Angle of detection: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 25, 50, 75, 100 % Protection class - System 55, Gira F100: IP20 - TX_44: IP44 Delay time: approx. 2 min fixed Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Ambient temperature: -20 °C to +45 °C Hinweise: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Lieferumfang: - Clip-on panel to limit the detection range is included with delivery. Fabrikat: Gira Bestell-Nr. 5373 73 anthracite (lacquered) Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 70 black m(lac.) S3000 mot.det.top 1.10 m Standard [537374] System 3000 motion detector top unit 1.10 m Standard System 70 Switches and push buttons black matt (lacquered) Merkmale: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable brightness threshold. - Sensitivity adjustable in four steps. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. Technische Daten: Angle of detection: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 25, 50, 75, 100 % Protection class - System 55, Gira F100: IP20 - TX_44: IP44 Delay time: approx. 2 min fixed Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Ambient temperature: -20 °C to +45 °C Hinweise: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Lieferumfang: - Clip-on panel to limit the detection range is included with delivery. Fabrikat: Gira Bestell-Nr. 5373 74 black matt (lacquered) Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 70 grey m(lac.) S3000 mot.det.top 1.10 m Standard [537376] System 3000 motion detector top unit 1.10 m Standard System 70 Switches and push buttons grey matt (lacquered) Merkmale: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable brightness threshold. - Sensitivity adjustable in four steps. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. Technische Daten: Angle of detection: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 25, 50, 75, 100 % Protection class - System 55, Gira F100: IP20 - TX_44: IP44 Delay time: approx. 2 min fixed Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Ambient temperature: -20 °C to +45 °C Hinweise: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Lieferumfang: - Clip-on panel to limit the detection range is included with delivery. Fabrikat: Gira Bestell-Nr. 5373 76 grey matt (lacquered) Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx