System 55 cr.white S3000 touch top [536501] System 3000 touch top unit System 55 Dimming cream white glossy Features: - Operated by gently touching or swiping the operating surface. - Three brightness values can be stored, with System 3000 dimming insert. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Blocking function, with System 3000 blind control insert. - Status display using LED light bars to indicate the brightness or hanging position. - Permanent or temporary status display (status display goes out after 5 seconds if not touched). - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Technical data: Ambient temperature: -5°C to +45°C Make: Gira Order No. 5365 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white S3000 touch top [536503] System 3000 touch top unit System 55 Dimming pure white glossy Features: - Operated by gently touching or swiping the operating surface. - Three brightness values can be stored, with System 3000 dimming insert. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Blocking function, with System 3000 blind control insert. - Status display using LED light bars to indicate the brightness or hanging position. - Permanent or temporary status display (status display goes out after 5 seconds if not touched). - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Technical data: Ambient temperature: -5°C to +45°C Make: Gira Order No. 5365 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m S3000 touch top [536527] System 3000 touch top unit System 55 Dimming pure white matt Features: - Operated by gently touching or swiping the operating surface. - Three brightness values can be stored, with System 3000 dimming insert. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Blocking function, with System 3000 blind control insert. - Status display using LED light bars to indicate the brightness or hanging position. - Permanent or temporary status display (status display goes out after 5 seconds if not touched). - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Technical data: Ambient temperature: -5°C to +45°C Make: Gira Order No. 5365 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite S3000 touch top [536528] System 3000 touch top unit System 55 Dimming anthracite Features: - Operated by gently touching or swiping the operating surface. - Three brightness values can be stored, with System 3000 dimming insert. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Blocking function, with System 3000 blind control insert. - Status display using LED light bars to indicate the brightness or hanging position. - Permanent or temporary status display (status display goes out after 5 seconds if not touched). - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Technical data: Ambient temperature: -5°C to +45°C Make: Gira Order No. 5365 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum.(lac.) S3000 touch top [536526] System 3000 touch top unit System 55 Dimming colour aluminium (lacquered) Features: - Operated by gently touching or swiping the operating surface. - Three brightness values can be stored, with System 3000 dimming insert. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Blocking function, with System 3000 blind control insert. - Status display using LED light bars to indicate the brightness or hanging position. - Permanent or temporary status display (status display goes out after 5 seconds if not touched). - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Technical data: Ambient temperature: -5°C to +45°C Make: Gira Order No. 5365 26 colour aluminium (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m S3000 touch top [5365005] System 3000 touch top unit System 55 Dimming black matt (lacquered) Features: - Operated by gently touching or swiping the operating surface. - Three brightness values can be stored, with System 3000 dimming insert. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Blocking function, with System 3000 blind control insert. - Status display using LED light bars to indicate the brightness or hanging position. - Permanent or temporary status display (status display goes out after 5 seconds if not touched). - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Technical data: Ambient temperature: -5°C to +45°C Make: Gira Order No. 5365 005 black matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m S3000 touch top [5365015] System 3000 touch top unit System 55 Dimming grey matt (lacquered) Features: - Operated by gently touching or swiping the operating surface. - Three brightness values can be stored, with System 3000 dimming insert. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Blocking function, with System 3000 blind control insert. - Status display using LED light bars to indicate the brightness or hanging position. - Permanent or temporary status display (status display goes out after 5 seconds if not touched). - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Technical data: Ambient temperature: -5°C to +45°C Make: Gira Order No. 5365 015 grey matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel S3000 touch top [5365600] System 3000 touch top unit System 55 Dimming stainless steel Features: - Operated by gently touching or swiping the operating surface. - Three brightness values can be stored, with System 3000 dimming insert. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Blocking function, with System 3000 blind control insert. - Status display using LED light bars to indicate the brightness or hanging position. - Permanent or temporary status display (status display goes out after 5 seconds if not touched). - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Technical data: Ambient temperature: -5°C to +45°C Make: Gira Order No. 5365 600 stainless steel Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx