Gira System 55 cr.white RF wall transm. 2-g KNX [517801] RF wall transmitter, 2-gang, for KNX Gira KNX RF cream white glossy Features: - The wall transmitter can be mounted on walls with screws or adhered to smooth or transparent surfaces with a mounting plate. - Project planning, commissioning and parameter setting are performed using ETS (version 5 or later). - Integrated USB Micro-B interface for local programming and can be used as a KNX RF interface. - Battery-operated device. - Device supports KNX Secure. "Switching" function - Command for pressing and releasing can be parameterised (ON, OFF, CHANGE, no reaction). - Command with short or long keystroke. "Dimming" function - Command when the button is pressed can be set in the parameters (brighter-ON, darker-OFF, brighter/darker-CHANGE). "Blind" function - Command when the button is pressed can be set in the parameters (UP, DOWN, CHANGE). “Value transmitter” function - 1-byte, 2-byte, 3-byte, 14-byte ASCII. “Colour” function - RGB/RGBW colour control, toggling of 8 colour values. “Scene auxiliary unit” function - Scene retrieval and saving possible, toggling of 8 scenes. “Individual” function - Various function combinations when the button is pressed or released. - With scene auxiliary unit: Memory function possible. Technical data: KNX medium: RF1.R Start-up mode: S mode Rated voltage: DC 3 V Batteries: 1 x CR 2032 Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.3 MHz Transmission power: max. 20 mW Range (free field): approx. 100 m Notes: - Mounting on device box or on smooth, level surfaces using screws or adhesives. - A loss of range can occur when using metallic cover frames. - Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries. Scope of supply: - Batteries are included with delivery. - Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces. Make: Gira Order No. 5178 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 p.white RF wall transm. 2-g KNX [517803] RF wall transmitter, 2-gang, for KNX Gira KNX RF pure white glossy Features: - The wall transmitter can be mounted on walls with screws or adhered to smooth or transparent surfaces with a mounting plate. - Project planning, commissioning and parameter setting are performed using ETS (version 5 or later). - Integrated USB Micro-B interface for local programming and can be used as a KNX RF interface. - Battery-operated device. - Device supports KNX Secure. "Switching" function - Command for pressing and releasing can be parameterised (ON, OFF, CHANGE, no reaction). - Command with short or long keystroke. "Dimming" function - Command when the button is pressed can be set in the parameters (brighter-ON, darker-OFF, brighter/darker-CHANGE). "Blind" function - Command when the button is pressed can be set in the parameters (UP, DOWN, CHANGE). “Value transmitter” function - 1-byte, 2-byte, 3-byte, 14-byte ASCII. “Colour” function - RGB/RGBW colour control, toggling of 8 colour values. “Scene auxiliary unit” function - Scene retrieval and saving possible, toggling of 8 scenes. “Individual” function - Various function combinations when the button is pressed or released. - With scene auxiliary unit: Memory function possible. Technical data: KNX medium: RF1.R Start-up mode: S mode Rated voltage: DC 3 V Batteries: 1 x CR 2032 Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.3 MHz Transmission power: max. 20 mW Range (free field): approx. 100 m Notes: - Mounting on device box or on smooth, level surfaces using screws or adhesives. - A loss of range can occur when using metallic cover frames. - Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries. Scope of supply: - Batteries are included with delivery. - Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces. Make: Gira Order No. 5178 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 p.white m RF wall transm. 2-g KNX [517827] RF wall transmitter, 2-gang, for KNX Gira KNX RF pure white matt Features: - The wall transmitter can be mounted on walls with screws or adhered to smooth or transparent surfaces with a mounting plate. - Project planning, commissioning and parameter setting are performed using ETS (version 5 or later). - Integrated USB Micro-B interface for local programming and can be used as a KNX RF interface. - Battery-operated device. - Device supports KNX Secure. "Switching" function - Command for pressing and releasing can be parameterised (ON, OFF, CHANGE, no reaction). - Command with short or long keystroke. "Dimming" function - Command when the button is pressed can be set in the parameters (brighter-ON, darker-OFF, brighter/darker-CHANGE). "Blind" function - Command when the button is pressed can be set in the parameters (UP, DOWN, CHANGE). “Value transmitter” function - 1-byte, 2-byte, 3-byte, 14-byte ASCII. “Colour” function - RGB/RGBW colour control, toggling of 8 colour values. “Scene auxiliary unit” function - Scene retrieval and saving possible, toggling of 8 scenes. “Individual” function - Various function combinations when the button is pressed or released. - With scene auxiliary unit: Memory function possible. Technical data: KNX medium: RF1.R Start-up mode: S mode Rated voltage: DC 3 V Batteries: 1 x CR 2032 Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.3 MHz Transmission power: max. 20 mW Range (free field): approx. 100 m Notes: - Mounting on device box or on smooth, level surfaces using screws or adhesives. - A loss of range can occur when using metallic cover frames. - Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries. Scope of supply: - Batteries are included with delivery. - Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces. Make: Gira Order No. 5178 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 anthracite RF wall transm. 2-g KNX [517828] RF wall transmitter, 2-gang, for KNX Gira KNX RF anthracite Features: - The wall transmitter can be mounted on walls with screws or adhered to smooth or transparent surfaces with a mounting plate. - Project planning, commissioning and parameter setting are performed using ETS (version 5 or later). - Integrated USB Micro-B interface for local programming and can be used as a KNX RF interface. - Battery-operated device. - Device supports KNX Secure. "Switching" function - Command for pressing and releasing can be parameterised (ON, OFF, CHANGE, no reaction). - Command with short or long keystroke. "Dimming" function - Command when the button is pressed can be set in the parameters (brighter-ON, darker-OFF, brighter/darker-CHANGE). "Blind" function - Command when the button is pressed can be set in the parameters (UP, DOWN, CHANGE). “Value transmitter” function - 1-byte, 2-byte, 3-byte, 14-byte ASCII. “Colour” function - RGB/RGBW colour control, toggling of 8 colour values. “Scene auxiliary unit” function - Scene retrieval and saving possible, toggling of 8 scenes. “Individual” function - Various function combinations when the button is pressed or released. - With scene auxiliary unit: Memory function possible. Technical data: KNX medium: RF1.R Start-up mode: S mode Rated voltage: DC 3 V Batteries: 1 x CR 2032 Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.3 MHz Transmission power: max. 20 mW Range (free field): approx. 100 m Notes: - Mounting on device box or on smooth, level surfaces using screws or adhesives. - A loss of range can occur when using metallic cover frames. - Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries. Scope of supply: - Batteries are included with delivery. - Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces. Make: Gira Order No. 5178 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 c.alum.(lac.) RF wall transm. 2-g KNX [517826] RF wall transmitter, 2-gang, for KNX Gira KNX RF colour aluminium (lacquered) Features: - The wall transmitter can be mounted on walls with screws or adhered to smooth or transparent surfaces with a mounting plate. - Project planning, commissioning and parameter setting are performed using ETS (version 5 or later). - Integrated USB Micro-B interface for local programming and can be used as a KNX RF interface. - Battery-operated device. - Device supports KNX Secure. "Switching" function - Command for pressing and releasing can be parameterised (ON, OFF, CHANGE, no reaction). - Command with short or long keystroke. "Dimming" function - Command when the button is pressed can be set in the parameters (brighter-ON, darker-OFF, brighter/darker-CHANGE). "Blind" function - Command when the button is pressed can be set in the parameters (UP, DOWN, CHANGE). “Value transmitter” function - 1-byte, 2-byte, 3-byte, 14-byte ASCII. “Colour” function - RGB/RGBW colour control, toggling of 8 colour values. “Scene auxiliary unit” function - Scene retrieval and saving possible, toggling of 8 scenes. “Individual” function - Various function combinations when the button is pressed or released. - With scene auxiliary unit: Memory function possible. Technical data: KNX medium: RF1.R Start-up mode: S mode Rated voltage: DC 3 V Batteries: 1 x CR 2032 Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.3 MHz Transmission power: max. 20 mW Range (free field): approx. 100 m Notes: - Mounting on device box or on smooth, level surfaces using screws or adhesives. - A loss of range can occur when using metallic cover frames. - Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries. Scope of supply: - Batteries are included with delivery. - Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces. Make: Gira Order No. 5178 26 colour aluminium (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 black m(lac.) RF wall transm. 2-g KNX [5178005] RF wall transmitter, 2-gang, for KNX Gira KNX RF black matt (lacquered) Features: - The wall transmitter can be mounted on walls with screws or adhered to smooth or transparent surfaces with a mounting plate. - Project planning, commissioning and parameter setting are performed using ETS (version 5 or later). - Integrated USB Micro-B interface for local programming and can be used as a KNX RF interface. - Battery-operated device. - Device supports KNX Secure. "Switching" function - Command for pressing and releasing can be parameterised (ON, OFF, CHANGE, no reaction). - Command with short or long keystroke. "Dimming" function - Command when the button is pressed can be set in the parameters (brighter-ON, darker-OFF, brighter/darker-CHANGE). "Blind" function - Command when the button is pressed can be set in the parameters (UP, DOWN, CHANGE). “Value transmitter” function - 1-byte, 2-byte, 3-byte, 14-byte ASCII. “Colour” function - RGB/RGBW colour control, toggling of 8 colour values. “Scene auxiliary unit” function - Scene retrieval and saving possible, toggling of 8 scenes. “Individual” function - Various function combinations when the button is pressed or released. - With scene auxiliary unit: Memory function possible. Technical data: KNX medium: RF1.R Start-up mode: S mode Rated voltage: DC 3 V Batteries: 1 x CR 2032 Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.3 MHz Transmission power: max. 20 mW Range (free field): approx. 100 m Notes: - Mounting on device box or on smooth, level surfaces using screws or adhesives. - A loss of range can occur when using metallic cover frames. - Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries. Scope of supply: - Batteries are included with delivery. - Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces. Make: Gira Order No. 5178 005 black matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 grey m(lac.) RF wall transm. 2-g KNX [5178015] RF wall transmitter, 2-gang, for KNX Gira KNX RF grey matt (lacquered) Features: - The wall transmitter can be mounted on walls with screws or adhered to smooth or transparent surfaces with a mounting plate. - Project planning, commissioning and parameter setting are performed using ETS (version 5 or later). - Integrated USB Micro-B interface for local programming and can be used as a KNX RF interface. - Battery-operated device. - Device supports KNX Secure. "Switching" function - Command for pressing and releasing can be parameterised (ON, OFF, CHANGE, no reaction). - Command with short or long keystroke. "Dimming" function - Command when the button is pressed can be set in the parameters (brighter-ON, darker-OFF, brighter/darker-CHANGE). "Blind" function - Command when the button is pressed can be set in the parameters (UP, DOWN, CHANGE). “Value transmitter” function - 1-byte, 2-byte, 3-byte, 14-byte ASCII. “Colour” function - RGB/RGBW colour control, toggling of 8 colour values. “Scene auxiliary unit” function - Scene retrieval and saving possible, toggling of 8 scenes. “Individual” function - Various function combinations when the button is pressed or released. - With scene auxiliary unit: Memory function possible. Technical data: KNX medium: RF1.R Start-up mode: S mode Rated voltage: DC 3 V Batteries: 1 x CR 2032 Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.3 MHz Transmission power: max. 20 mW Range (free field): approx. 100 m Notes: - Mounting on device box or on smooth, level surfaces using screws or adhesives. - A loss of range can occur when using metallic cover frames. - Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries. Scope of supply: - Batteries are included with delivery. - Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces. Make: Gira Order No. 5178 015 grey matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx