System 55 cr.white sock. earth pin LED light + SP [448901] Socket outlet with earth pin 16 A 250 V~, LED orientation light and increased contact protection (Safety Plus) System 55 Socket outlets cream white glossy Merkmale: - Socket outlet with earth pin and recessed light strip. - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. - The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected. - The LED light is completely integrated in the cover plate, eliminating the need for separate connection. - With plug terminals. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technische Daten: Power consumption - Operation: 0.25 W/0.35 VA/1.5 mA - Standby: 0.175 W/0.25 VA/1.0 mA Light intensity: 0.2 cd Installation depth: 29 mm Ambient temperature: 0 °C to +40 °C Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Hinweise: - Approved in accordance with NF C 61-314:2017. - Approved in accordance with NBN C 61-112-1:2017. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4489 01 cream white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white sock. earth pin LED light + SP [448903] Socket outlet with earth pin 16 A 250 V~, LED orientation light and increased contact protection (Safety Plus) System 55 Socket outlets pure white glossy Merkmale: - Socket outlet with earth pin and recessed light strip. - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. - The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected. - The LED light is completely integrated in the cover plate, eliminating the need for separate connection. - With plug terminals. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technische Daten: Power consumption - Operation: 0.25 W/0.35 VA/1.5 mA - Standby: 0.175 W/0.25 VA/1.0 mA Light intensity: 0.2 cd Installation depth: 29 mm Ambient temperature: 0 °C to +40 °C Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Hinweise: - Approved in accordance with NF C 61-314:2017. - Approved in accordance with NBN C 61-112-1:2017. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4489 03 pure white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m sock. earth pin LED light + SP [448927] Socket outlet with earth pin 16 A 250 V~, LED orientation light and increased contact protection (Safety Plus) System 55 Socket outlets pure white matt Merkmale: - Socket outlet with earth pin and recessed light strip. - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. - The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected. - The LED light is completely integrated in the cover plate, eliminating the need for separate connection. - With plug terminals. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technische Daten: Power consumption - Operation: 0.25 W/0.35 VA/1.5 mA - Standby: 0.175 W/0.25 VA/1.0 mA Light intensity: 0.2 cd Installation depth: 29 mm Ambient temperature: 0 °C to +40 °C Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Hinweise: - Approved in accordance with NF C 61-314:2017. - Approved in accordance with NBN C 61-112-1:2017. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4489 27 pure white matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite sock. earth pin LED light + SP [448928] Socket outlet with earth pin 16 A 250 V~, LED orientation light and increased contact protection (Safety Plus) System 55 Socket outlets anthracite Merkmale: - Socket outlet with earth pin and recessed light strip. - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. - The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected. - The LED light is completely integrated in the cover plate, eliminating the need for separate connection. - With plug terminals. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technische Daten: Power consumption - Operation: 0.25 W/0.35 VA/1.5 mA - Standby: 0.175 W/0.25 VA/1.0 mA Light intensity: 0.2 cd Installation depth: 29 mm Ambient temperature: 0 °C to +40 °C Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Hinweise: - Approved in accordance with NF C 61-314:2017. - Approved in accordance with NBN C 61-112-1:2017. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4489 28 anthracite Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. sock. earth pin LED light + SP [448926] Socket outlet with earth pin 16 A 250 V~, LED orientation light and increased contact protection (Safety Plus) System 55 Socket outlets colour aluminium Merkmale: - Socket outlet with earth pin and recessed light strip. - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. - The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected. - The LED light is completely integrated in the cover plate, eliminating the need for separate connection. - With plug terminals. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technische Daten: Power consumption - Operation: 0.25 W/0.35 VA/1.5 mA - Standby: 0.175 W/0.25 VA/1.0 mA Light intensity: 0.2 cd Installation depth: 29 mm Ambient temperature: 0 °C to +40 °C Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Hinweise: - Approved in accordance with NF C 61-314:2017. - Approved in accordance with NBN C 61-112-1:2017. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4489 26 colour aluminium Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m sock. earth pin LED light + SP [4489005] Socket outlet with earth pin 16 A 250 V~, LED orientation light and increased contact protection (Safety Plus) System 55 Socket outlets black matt Merkmale: - Socket outlet with earth pin and recessed light strip. - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. - The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected. - The LED light is completely integrated in the cover plate, eliminating the need for separate connection. - With plug terminals. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technische Daten: Power consumption - Operation: 0.25 W/0.35 VA/1.5 mA - Standby: 0.175 W/0.25 VA/1.0 mA Light intensity: 0.2 cd Installation depth: 29 mm Ambient temperature: 0 °C to +40 °C Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Hinweise: - Approved in accordance with NF C 61-314:2017. - Approved in accordance with NBN C 61-112-1:2017. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4489 005 black matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m sock. earth pin LED light + SP [4489015] Socket outlet with earth pin 16 A 250 V~, LED orientation light and increased contact protection (Safety Plus) System 55 Socket outlets grey matt Merkmale: - Socket outlet with earth pin and recessed light strip. - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. - The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected. - The LED light is completely integrated in the cover plate, eliminating the need for separate connection. - With plug terminals. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technische Daten: Power consumption - Operation: 0.25 W/0.35 VA/1.5 mA - Standby: 0.175 W/0.25 VA/1.0 mA Light intensity: 0.2 cd Installation depth: 29 mm Ambient temperature: 0 °C to +40 °C Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Hinweise: - Approved in accordance with NF C 61-314:2017. - Approved in accordance with NBN C 61-112-1:2017. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4489 015 grey matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel(lac.) sock. earth pin LED light + SP [4489600] Socket outlet with earth pin 16 A 250 V~, LED orientation light and increased contact protection (Safety Plus) System 55 Socket outlets stainless steel (lacquered) Merkmale: - Socket outlet with earth pin and recessed light strip. - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. - The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected. - The LED light is completely integrated in the cover plate, eliminating the need for separate connection. - With plug terminals. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technische Daten: Power consumption - Operation: 0.25 W/0.35 VA/1.5 mA - Standby: 0.175 W/0.25 VA/1.0 mA Light intensity: 0.2 cd Installation depth: 29 mm Ambient temperature: 0 °C to +40 °C Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Hinweise: - Approved in accordance with NF C 61-314:2017. - Approved in accordance with NBN C 61-112-1:2017. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4489 600 stainless steel (lacquered) Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx