System 55 cr.white sock. earth pin + SP [448501] Socket outlet with earth pin 16 A 250 V~ and increased contact protection (Safety Plus) System 55 Socket outlets cream white glossy Features: - With plug terminals. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Installation depth: 29 mm Replaces fully compatible 0485 ...: Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Notes: - Approved in accordance with NF C 61-314:2017. - Approved in accordance with NBN C 61-112-1:2017. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Make: Gira Order No. 4485 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white sock. earth pin + SP [448503] Socket outlet with earth pin 16 A 250 V~ and increased contact protection (Safety Plus) System 55 Socket outlets pure white glossy Features: - With plug terminals. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Installation depth: 29 mm Replaces fully compatible 0485 ...: Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Notes: - Approved in accordance with NF C 61-314:2017. - Approved in accordance with NBN C 61-112-1:2017. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Make: Gira Order No. 4485 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m sock. earth pin + SP [448527] Socket outlet with earth pin 16 A 250 V~ and increased contact protection (Safety Plus) System 55 Socket outlets pure white matt Features: - With plug terminals. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Installation depth: 29 mm Replaces fully compatible 0485 ...: Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Notes: - Approved in accordance with NF C 61-314:2017. - Approved in accordance with NBN C 61-112-1:2017. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Make: Gira Order No. 4485 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite sock. earth pin + SP [448528] Socket outlet with earth pin 16 A 250 V~ and increased contact protection (Safety Plus) System 55 Socket outlets anthracite Features: - With plug terminals. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Installation depth: 29 mm Replaces fully compatible 0485 ...: Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Notes: - Approved in accordance with NF C 61-314:2017. - Approved in accordance with NBN C 61-112-1:2017. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Make: Gira Order No. 4485 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum.(lac.) sock. earth pin + SP [448526] Socket outlet with earth pin 16 A 250 V~ and increased contact protection (Safety Plus) System 55 Socket outlets colour aluminium (lacquered) Features: - With plug terminals. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Installation depth: 29 mm Replaces fully compatible 0485 ...: Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Notes: - Approved in accordance with NF C 61-314:2017. - Approved in accordance with NBN C 61-112-1:2017. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Make: Gira Order No. 4485 26 colour aluminium (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m sock. earth pin + SP [4485005] Socket outlet with earth pin 16 A 250 V~ and increased contact protection (Safety Plus) System 55 Socket outlets black matt (lacquered) Features: - With plug terminals. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Installation depth: 29 mm Replaces fully compatible 0485 ...: Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Notes: - Approved in accordance with NF C 61-314:2017. - Approved in accordance with NBN C 61-112-1:2017. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Make: Gira Order No. 4485 005 black matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m sock. earth pin + SP [4485015] Socket outlet with earth pin 16 A 250 V~ and increased contact protection (Safety Plus) System 55 Socket outlets grey matt (lacquered) Features: - With plug terminals. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Installation depth: 29 mm Replaces fully compatible 0485 ...: Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Notes: - Approved in accordance with NF C 61-314:2017. - Approved in accordance with NBN C 61-112-1:2017. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Make: Gira Order No. 4485 015 grey matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel sock. earth pin + SP [4485600] Socket outlet with earth pin 16 A 250 V~ and increased contact protection (Safety Plus) System 55 Socket outlets stainless steel Features: - With plug terminals. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Installation depth: 29 mm Replaces fully compatible 0485 ...: Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Notes: - Approved in accordance with NF C 61-314:2017. - Approved in accordance with NBN C 61-112-1:2017. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Make: Gira Order No. 4485 600 stainless steel Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx