System 70 p.white SCHUKO sock. 30° + SP [441870] SCHUKO socket outlet 16 A 250 V~ with insert rotated by 30° and increased contact protection (Safety Plus), without mounting claws Socket outlets pure white glossy Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. - Especially suited for angled plugs. - Also for use in underfloor systems. - For screw mounting. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Hinweise: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4418 70 pure white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 70 p.white m(lac.) SCHUKO sock. 30° + SP [441872] SCHUKO socket outlet 16 A 250 V~ with insert rotated by 30° and increased contact protection (Safety Plus), without mounting claws Socket outlets pure white matt (lacquered) Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. - Especially suited for angled plugs. - Also for use in underfloor systems. - For screw mounting. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Hinweise: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4418 72 pure white matt (lacquered) Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 70 anthracite(lac.) SCHUKO sock. 30° + SP [441873] SCHUKO socket outlet 16 A 250 V~ with insert rotated by 30° and increased contact protection (Safety Plus), without mounting claws Socket outlets anthracite (lacquered) Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. - Especially suited for angled plugs. - Also for use in underfloor systems. - For screw mounting. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Hinweise: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4418 73 anthracite (lacquered) Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 70 black m(lac.) SCHUKO sock. 30° + SP [441874] SCHUKO socket outlet 16 A 250 V~ with insert rotated by 30° and increased contact protection (Safety Plus), without mounting claws Socket outlets black matt (lacquered) Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. - Especially suited for angled plugs. - Also for use in underfloor systems. - For screw mounting. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Hinweise: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4418 74 black matt (lacquered) Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 70 grey m(lac.) SCHUKO sock. 30° + SP [441876] SCHUKO socket outlet 16 A 250 V~ with insert rotated by 30° and increased contact protection (Safety Plus), without mounting claws Socket outlets grey matt (lacquered) Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. - Especially suited for angled plugs. - Also for use in underfloor systems. - For screw mounting. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Hinweise: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4418 76 grey matt (lacquered) Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx