System 55 cr.white SCHUKO sock. [418801] SCHUKO socket outlet 16 A 250 V~ System 55 Socket outlets cream white glossy Features: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Notes: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. Make: Gira Order No. 4188 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white SCHUKO sock. [418803] SCHUKO socket outlet 16 A 250 V~ System 55 Socket outlets pure white glossy Features: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Notes: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. Make: Gira Order No. 4188 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m SCHUKO sock. [418827] SCHUKO socket outlet 16 A 250 V~ System 55 Socket outlets pure white matt Features: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Notes: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. Make: Gira Order No. 4188 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite SCHUKO sock. [418828] SCHUKO socket outlet 16 A 250 V~ System 55 Socket outlets anthracite Features: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Notes: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. Make: Gira Order No. 4188 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum.(lac.) SCHUKO sock. [418826] SCHUKO socket outlet 16 A 250 V~ System 55 Socket outlets colour aluminium (lacquered) Features: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Notes: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. Make: Gira Order No. 4188 26 colour aluminium (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m(lac.) SCHUKO sock. [4188005] SCHUKO socket outlet 16 A 250 V~ System 55 Socket outlets black matt (lacquered) Features: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Notes: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. Make: Gira Order No. 4188 005 black matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m(lac.) SCHUKO sock. [4188015] SCHUKO socket outlet 16 A 250 V~ System 55 Socket outlets grey matt (lacquered) Features: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Notes: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. Make: Gira Order No. 4188 015 grey matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel SCHUKO sock. [4188600] SCHUKO socket outlet 16 A 250 V~ System 55 Socket outlets stainless steel Features: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Notes: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. Make: Gira Order No. 4188 600 stainless steel Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx