System 55 cr.white SCHUKO sock. [418801] SCHUKO socket outlet 16 A 250 V~ System 55 Socket outlets cream white glossy Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Hinweise: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. Fabrikat: Gira Bestell-Nr. 4188 01 cream white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white SCHUKO sock. [418803] SCHUKO socket outlet 16 A 250 V~ System 55 Socket outlets pure white glossy Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Hinweise: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. Fabrikat: Gira Bestell-Nr. 4188 03 pure white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m SCHUKO sock. [418827] SCHUKO socket outlet 16 A 250 V~ System 55 Socket outlets pure white matt Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Hinweise: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. Fabrikat: Gira Bestell-Nr. 4188 27 pure white matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite SCHUKO sock. [418828] SCHUKO socket outlet 16 A 250 V~ System 55 Socket outlets anthracite Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Hinweise: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. Fabrikat: Gira Bestell-Nr. 4188 28 anthracite Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. SCHUKO sock. [418826] SCHUKO socket outlet 16 A 250 V~ System 55 Socket outlets colour aluminium Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Hinweise: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. Fabrikat: Gira Bestell-Nr. 4188 26 colour aluminium Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m SCHUKO sock. [4188005] SCHUKO socket outlet 16 A 250 V~ System 55 Socket outlets black matt Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Hinweise: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. Fabrikat: Gira Bestell-Nr. 4188 005 black matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m SCHUKO sock. [4188015] SCHUKO socket outlet 16 A 250 V~ System 55 Socket outlets grey matt Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Hinweise: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. Fabrikat: Gira Bestell-Nr. 4188 015 grey matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel SCHUKO sock. [4188600] SCHUKO socket outlet 16 A 250 V~ System 55 Socket outlets stainless steel Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Hinweise: - With increased contact pressure of the grounding bar tested in compliance with T.N.O. Fabrikat: Gira Bestell-Nr. 4188 600 stainless steel Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx