System 55 cr.white SCHUKO sock. SP ST [418301] SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) Screw terminals Socket outlets cream white glossy Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. - Earthed support ring. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Hinweise: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4183 01 cream white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white SCHUKO sock. SP ST [418303] SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) Screw terminals Socket outlets pure white glossy Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. - Earthed support ring. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Hinweise: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4183 03 pure white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m SCHUKO sock. SP ST [418327] SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) Screw terminals Socket outlets pure white matt Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. - Earthed support ring. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Hinweise: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4183 27 pure white matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite SCHUKO sock. SP ST [418328] SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) Screw terminals Socket outlets anthracite Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. - Earthed support ring. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Hinweise: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4183 28 anthracite Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. SCHUKO sock. SP ST [418326] SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) Screw terminals Socket outlets colour aluminium Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. - Earthed support ring. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Hinweise: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4183 26 colour aluminium Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m SCHUKO sock. SP ST [4183005] SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) Screw terminals Socket outlets black matt Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. - Earthed support ring. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Hinweise: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4183 005 black matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m SCHUKO sock. SP ST [4183015] SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) Screw terminals Socket outlets grey matt Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. - Earthed support ring. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Hinweise: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4183 015 grey matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel SCHUKO sock. SP ST [4183600] SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) Screw terminals Socket outlets stainless steel Merkmale: - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. - Earthed support ring. Technische Daten: Installation depth: 32 mm Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature - increased contact protection: 0°C to +45°C Hinweise: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Fabrikat: Gira Bestell-Nr. 4183 600 stainless steel Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx