System 55 cr.white SCHUKO sock. LED light + SP [417001] SCHUKO socket outlet 16 A 250 V~ with LED orientation light and increased contact protection (Safety Plus) System 55 Socket outlets cream white glossy Features: - SCHUKO socket outlet with inserted light strip. - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. - The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected. - The LED light is completely integrated in the cover plate, eliminating the need for separate connection. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Power consumption - Operation: 0.25 W / 0.35 VA / 1.5 mA - Standby: 0.175 W / 0.25 VA / 1.0 mA Light intensity: 0.2 cd Installation depth: 29 mm Ambient temperature: 0 °C to +40 °C Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Notes: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Make: Gira Order No. 4170 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white SCHUKO sock. LED light + SP [417003] SCHUKO socket outlet 16 A 250 V~ with LED orientation light and increased contact protection (Safety Plus) System 55 Socket outlets pure white glossy Features: - SCHUKO socket outlet with inserted light strip. - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. - The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected. - The LED light is completely integrated in the cover plate, eliminating the need for separate connection. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Power consumption - Operation: 0.25 W / 0.35 VA / 1.5 mA - Standby: 0.175 W / 0.25 VA / 1.0 mA Light intensity: 0.2 cd Installation depth: 29 mm Ambient temperature: 0 °C to +40 °C Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Notes: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Make: Gira Order No. 4170 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m SCHUKO sock. LED light + SP [417027] SCHUKO socket outlet 16 A 250 V~ with LED orientation light and increased contact protection (Safety Plus) System 55 Socket outlets pure white matt Features: - SCHUKO socket outlet with inserted light strip. - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. - The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected. - The LED light is completely integrated in the cover plate, eliminating the need for separate connection. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Power consumption - Operation: 0.25 W / 0.35 VA / 1.5 mA - Standby: 0.175 W / 0.25 VA / 1.0 mA Light intensity: 0.2 cd Installation depth: 29 mm Ambient temperature: 0 °C to +40 °C Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Notes: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Make: Gira Order No. 4170 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite SCHUKO sock. LED light + SP [417028] SCHUKO socket outlet 16 A 250 V~ with LED orientation light and increased contact protection (Safety Plus) System 55 Socket outlets anthracite Features: - SCHUKO socket outlet with inserted light strip. - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. - The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected. - The LED light is completely integrated in the cover plate, eliminating the need for separate connection. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Power consumption - Operation: 0.25 W / 0.35 VA / 1.5 mA - Standby: 0.175 W / 0.25 VA / 1.0 mA Light intensity: 0.2 cd Installation depth: 29 mm Ambient temperature: 0 °C to +40 °C Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Notes: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Make: Gira Order No. 4170 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum.(lac.) SCHUKO sock. LED light + SP [417026] SCHUKO socket outlet 16 A 250 V~ with LED orientation light and increased contact protection (Safety Plus) System 55 Socket outlets colour aluminium (lacquered) Features: - SCHUKO socket outlet with inserted light strip. - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. - The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected. - The LED light is completely integrated in the cover plate, eliminating the need for separate connection. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Power consumption - Operation: 0.25 W / 0.35 VA / 1.5 mA - Standby: 0.175 W / 0.25 VA / 1.0 mA Light intensity: 0.2 cd Installation depth: 29 mm Ambient temperature: 0 °C to +40 °C Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Notes: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Make: Gira Order No. 4170 26 colour aluminium (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m SCHUKO sock. LED light + SP [4170005] SCHUKO socket outlet 16 A 250 V~ with LED orientation light and increased contact protection (Safety Plus) System 55 Socket outlets black matt (lacquered) Features: - SCHUKO socket outlet with inserted light strip. - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. - The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected. - The LED light is completely integrated in the cover plate, eliminating the need for separate connection. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Power consumption - Operation: 0.25 W / 0.35 VA / 1.5 mA - Standby: 0.175 W / 0.25 VA / 1.0 mA Light intensity: 0.2 cd Installation depth: 29 mm Ambient temperature: 0 °C to +40 °C Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Notes: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Make: Gira Order No. 4170 005 black matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m SCHUKO sock. LED light + SP [4170015] SCHUKO socket outlet 16 A 250 V~ with LED orientation light and increased contact protection (Safety Plus) System 55 Socket outlets grey matt (lacquered) Features: - SCHUKO socket outlet with inserted light strip. - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. - The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected. - The LED light is completely integrated in the cover plate, eliminating the need for separate connection. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Power consumption - Operation: 0.25 W / 0.35 VA / 1.5 mA - Standby: 0.175 W / 0.25 VA / 1.0 mA Light intensity: 0.2 cd Installation depth: 29 mm Ambient temperature: 0 °C to +40 °C Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Notes: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Make: Gira Order No. 4170 015 grey matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel(lac.) SCHUKO sock. LED light + SP [4170600] SCHUKO socket outlet 16 A 250 V~ with LED orientation light and increased contact protection (Safety Plus) System 55 Socket outlets stainless steel (lacquered) Features: - SCHUKO socket outlet with inserted light strip. - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. - The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected. - The LED light is completely integrated in the cover plate, eliminating the need for separate connection. - The support ring is earthed in connection with the mounting claws and claw screws. - Quick mounting (approx. 3.5 turns per mounting claw). - Expanding claws in the housing. - Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. - Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. - Low installation depth. - Large, ergonomically shaped release levers. - Sturdy earth bar with solid earthing fingers. - Sturdy and corrosion-resistant steel support ring. - Shatter-proof thermoplastic base. Technical data: Power consumption - Operation: 0.25 W / 0.35 VA / 1.5 mA - Standby: 0.175 W / 0.25 VA / 1.0 mA Light intensity: 0.2 cd Installation depth: 29 mm Ambient temperature: 0 °C to +40 °C Conductors: Rigid and flexible Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Notes: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. Make: Gira Order No. 4170 600 stainless steel (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx