Gira System 55 cr.white Fused spur BS 13 A switched + ctrl.l. [278701] British Standard fused spur connection unit (BS 1363-4) 13 A 250 V~ switched, with control light  System 55 Fused spur connection unit with support ring 71 x 71 mm cream white glossy Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 29 mm Make: Gira Order No. 2787 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 p.white Fused spur BS 13 A switched + ctrl.l. [278703] British Standard fused spur connection unit (BS 1363-4) 13 A 250 V~ switched, with control light  System 55 Fused spur connection unit with support ring 71 x 71 mm pure white glossy Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 29 mm Make: Gira Order No. 2787 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 anthracite Fused spur BS 13 A switched + ctrl.l. [278728] British Standard fused spur connection unit (BS 1363-4) 13 A 250 V~ switched, with control light  System 55 Fused spur connection unit with support ring 71 x 71 mm anthracite Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 29 mm Make: Gira Order No. 2787 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 c.alum.(lac.) Fused spur BS 13 A switched + ctrl.l. [278726] British Standard fused spur connection unit (BS 1363-4) 13 A 250 V~ switched, with control light  System 55 Fused spur connection unit with support ring 71 x 71 mm colour aluminium (lacquered) Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 29 mm Make: Gira Order No. 2787 26 colour aluminium (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 black m(lac.) Fused spur BS 13 A switched + ctrl.l. [2787005] British Standard fused spur connection unit (BS 1363-4) 13 A 250 V~ switched, with control light  System 55 Fused spur connection unit with support ring 71 x 71 mm black matt (lacquered) Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 29 mm Make: Gira Order No. 2787 005 black matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 grey m(lac.) Fused spur BS 13 A switched + ctrl.l. [2787015] British Standard fused spur connection unit (BS 1363-4) 13 A 250 V~ switched, with control light  System 55 Fused spur connection unit with support ring 71 x 71 mm grey matt (lacquered) Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 29 mm Make: Gira Order No. 2787 015 grey matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 stainl.steel(lac.) Fused spur BS 13 A switched + ctrl.l. [2787600] British Standard fused spur connection unit (BS 1363-4) 13 A 250 V~ switched, with control light  System 55 Fused spur connection unit with support ring 71 x 71 mm stainless steel (lacquered) Features: - With screw terminals. - For screw attachment only. Technical data: Installation depth: 29 mm Make: Gira Order No. 2787 600 stainless steel (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx