System 55 cr.white RCCB 30 mA [266401] RCCB 30 mA Switches and push buttons cream white glossy Features: - The RCD is a permanently installed protective device with voltage-dependent residual current tripping in accordance with VDE0664. - This device works like an RCD switch. Technical data: Rated voltage: AC 230 V, 50/60 Hz Rated current: 16 A Rated residual current: 30 mA Installation depth: 32 mm Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature: -25 °C to +40 °C Notes: - Areas of application: Parapet trunking, in front of socket outlets or in Gira energy profile. - Mounting in a deep device box. Make: Gira Order No. 2664 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white RCCB 30 mA [266403] RCCB 30 mA Switches and push buttons pure white glossy Features: - The RCD is a permanently installed protective device with voltage-dependent residual current tripping in accordance with VDE0664. - This device works like an RCD switch. Technical data: Rated voltage: AC 230 V, 50/60 Hz Rated current: 16 A Rated residual current: 30 mA Installation depth: 32 mm Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature: -25 °C to +40 °C Notes: - Areas of application: Parapet trunking, in front of socket outlets or in Gira energy profile. - Mounting in a deep device box. Make: Gira Order No. 2664 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m RCCB 30 mA [266427] RCCB 30 mA Switches and push buttons pure white matt Features: - The RCD is a permanently installed protective device with voltage-dependent residual current tripping in accordance with VDE0664. - This device works like an RCD switch. Technical data: Rated voltage: AC 230 V, 50/60 Hz Rated current: 16 A Rated residual current: 30 mA Installation depth: 32 mm Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature: -25 °C to +40 °C Notes: - Areas of application: Parapet trunking, in front of socket outlets or in Gira energy profile. - Mounting in a deep device box. Make: Gira Order No. 2664 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite RCCB 30 mA [266428] RCCB 30 mA Switches and push buttons anthracite Features: - The RCD is a permanently installed protective device with voltage-dependent residual current tripping in accordance with VDE0664. - This device works like an RCD switch. Technical data: Rated voltage: AC 230 V, 50/60 Hz Rated current: 16 A Rated residual current: 30 mA Installation depth: 32 mm Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature: -25 °C to +40 °C Notes: - Areas of application: Parapet trunking, in front of socket outlets or in Gira energy profile. - Mounting in a deep device box. Make: Gira Order No. 2664 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum.(lac.) RCCB 30 mA [266426] RCCB 30 mA Switches and push buttons colour aluminium (lacquered) Features: - The RCD is a permanently installed protective device with voltage-dependent residual current tripping in accordance with VDE0664. - This device works like an RCD switch. Technical data: Rated voltage: AC 230 V, 50/60 Hz Rated current: 16 A Rated residual current: 30 mA Installation depth: 32 mm Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature: -25 °C to +40 °C Notes: - Areas of application: Parapet trunking, in front of socket outlets or in Gira energy profile. - Mounting in a deep device box. Make: Gira Order No. 2664 26 colour aluminium (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m(lac.) RCCB 30 mA [2664005] RCCB 30 mA Switches and push buttons black matt (lacquered) Features: - The RCD is a permanently installed protective device with voltage-dependent residual current tripping in accordance with VDE0664. - This device works like an RCD switch. Technical data: Rated voltage: AC 230 V, 50/60 Hz Rated current: 16 A Rated residual current: 30 mA Installation depth: 32 mm Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature: -25 °C to +40 °C Notes: - Areas of application: Parapet trunking, in front of socket outlets or in Gira energy profile. - Mounting in a deep device box. Make: Gira Order No. 2664 005 black matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m(lac.) RCCB 30 mA [2664015] RCCB 30 mA Switches and push buttons grey matt (lacquered) Features: - The RCD is a permanently installed protective device with voltage-dependent residual current tripping in accordance with VDE0664. - This device works like an RCD switch. Technical data: Rated voltage: AC 230 V, 50/60 Hz Rated current: 16 A Rated residual current: 30 mA Installation depth: 32 mm Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Ambient temperature: -25 °C to +40 °C Notes: - Areas of application: Parapet trunking, in front of socket outlets or in Gira energy profile. - Mounting in a deep device box. Make: Gira Order No. 2664 015 grey matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx