System 55 cr.white BT wall transm. 1-g [246101] Bluetooth® wall transmitter, 1-gang Other wireless systems cream white glossy Merkmale: - Wireless transmitter for transmitting switching, dimming or blind commands to the Bluetooth® wireless receivers from the System 3000 or third parties, e.g Casambi. - Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker. - Configuration via the app or NFC. Technische Daten: Wireless frequency: 2.402 - 2.480 GHz Wireless protocol: Bluetooth® low energy (BLE) Interface: NFC Range - in free field: up to 75 m - in buildings: approx. 10 m Ambient temperature: -25 °C to +65 °C Humidity: 0 to 95 % (without condensation) Hinweise: - Mounting on device box or on smooth, level surfaces using screws or adhesives. - This product cannot be used with eNet. Lieferumfang: - Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces. Fabrikat: Gira Bestell-Nr. 2461 01 cream white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white BT wall transm. 1-g [246103] Bluetooth® wall transmitter, 1-gang Other wireless systems pure white glossy Merkmale: - Wireless transmitter for transmitting switching, dimming or blind commands to the Bluetooth® wireless receivers from the System 3000 or third parties, e.g Casambi. - Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker. - Configuration via the app or NFC. Technische Daten: Wireless frequency: 2.402 - 2.480 GHz Wireless protocol: Bluetooth® low energy (BLE) Interface: NFC Range - in free field: up to 75 m - in buildings: approx. 10 m Ambient temperature: -25 °C to +65 °C Humidity: 0 to 95 % (without condensation) Hinweise: - Mounting on device box or on smooth, level surfaces using screws or adhesives. - This product cannot be used with eNet. Lieferumfang: - Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces. Fabrikat: Gira Bestell-Nr. 2461 03 pure white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m BT wall transm. 1-g [246127] Bluetooth® wall transmitter, 1-gang Other wireless systems pure white matt Merkmale: - Wireless transmitter for transmitting switching, dimming or blind commands to the Bluetooth® wireless receivers from the System 3000 or third parties, e.g Casambi. - Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker. - Configuration via the app or NFC. Technische Daten: Wireless frequency: 2.402 - 2.480 GHz Wireless protocol: Bluetooth® low energy (BLE) Interface: NFC Range - in free field: up to 75 m - in buildings: approx. 10 m Ambient temperature: -25 °C to +65 °C Humidity: 0 to 95 % (without condensation) Hinweise: - Mounting on device box or on smooth, level surfaces using screws or adhesives. - This product cannot be used with eNet. Lieferumfang: - Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces. Fabrikat: Gira Bestell-Nr. 2461 27 pure white matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite BT wall transm. 1-g [246128] Bluetooth® wall transmitter, 1-gang Other wireless systems anthracite Merkmale: - Wireless transmitter for transmitting switching, dimming or blind commands to the Bluetooth® wireless receivers from the System 3000 or third parties, e.g Casambi. - Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker. - Configuration via the app or NFC. Technische Daten: Wireless frequency: 2.402 - 2.480 GHz Wireless protocol: Bluetooth® low energy (BLE) Interface: NFC Range - in free field: up to 75 m - in buildings: approx. 10 m Ambient temperature: -25 °C to +65 °C Humidity: 0 to 95 % (without condensation) Hinweise: - Mounting on device box or on smooth, level surfaces using screws or adhesives. - This product cannot be used with eNet. Lieferumfang: - Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces. Fabrikat: Gira Bestell-Nr. 2461 28 anthracite Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. BT wall transm. 1-g [246126] Bluetooth® wall transmitter, 1-gang Other wireless systems colour aluminium Merkmale: - Wireless transmitter for transmitting switching, dimming or blind commands to the Bluetooth® wireless receivers from the System 3000 or third parties, e.g Casambi. - Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker. - Configuration via the app or NFC. Technische Daten: Wireless frequency: 2.402 - 2.480 GHz Wireless protocol: Bluetooth® low energy (BLE) Interface: NFC Range - in free field: up to 75 m - in buildings: approx. 10 m Ambient temperature: -25 °C to +65 °C Humidity: 0 to 95 % (without condensation) Hinweise: - Mounting on device box or on smooth, level surfaces using screws or adhesives. - This product cannot be used with eNet. Lieferumfang: - Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces. Fabrikat: Gira Bestell-Nr. 2461 26 colour aluminium Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m BT wall transm. 1-g [2461005] Bluetooth® wall transmitter, 1-gang Other wireless systems black matt Merkmale: - Wireless transmitter for transmitting switching, dimming or blind commands to the Bluetooth® wireless receivers from the System 3000 or third parties, e.g Casambi. - Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker. - Configuration via the app or NFC. Technische Daten: Wireless frequency: 2.402 - 2.480 GHz Wireless protocol: Bluetooth® low energy (BLE) Interface: NFC Range - in free field: up to 75 m - in buildings: approx. 10 m Ambient temperature: -25 °C to +65 °C Humidity: 0 to 95 % (without condensation) Hinweise: - Mounting on device box or on smooth, level surfaces using screws or adhesives. - This product cannot be used with eNet. Lieferumfang: - Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces. Fabrikat: Gira Bestell-Nr. 2461 005 black matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m BT wall transm. 1-g [2461015] Bluetooth® wall transmitter, 1-gang Other wireless systems grey matt Merkmale: - Wireless transmitter for transmitting switching, dimming or blind commands to the Bluetooth® wireless receivers from the System 3000 or third parties, e.g Casambi. - Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker. - Configuration via the app or NFC. Technische Daten: Wireless frequency: 2.402 - 2.480 GHz Wireless protocol: Bluetooth® low energy (BLE) Interface: NFC Range - in free field: up to 75 m - in buildings: approx. 10 m Ambient temperature: -25 °C to +65 °C Humidity: 0 to 95 % (without condensation) Hinweise: - Mounting on device box or on smooth, level surfaces using screws or adhesives. - This product cannot be used with eNet. Lieferumfang: - Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces. Fabrikat: Gira Bestell-Nr. 2461 015 grey matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx