Gira System 55 cr.white SCHUKO SP USB pow.supply 2-g type A/C [245901] SCHUKO socket outlet, 16 A 250 V~ with increased contact protection (Safety Plus) and USB power supply, 2-gang Type A / type C Socket outlets cream white glossy Features: - Charging option for up to two end devices simultaneously using USB cable type A and type C. - Up to two end devices can be charged simultaneously. Technical data: Input voltage: AC 220 – 250 V, 50/60 Hz USB connection: 1 x type A, 1 x type C Output voltage USB: DC 5 V Charging current - USB A: max. 2.4 A - USB C: Max. 3 A Standby: ≤80 mW Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Installation depth: 31 mm Ambient temperature: +5° C to +35° C Notes: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. - During long charging cycles, the housing of the product may heat up. - Using a deep device box is recommended. Scope of supply: - Type A or type C USB cables are not included with delivery. Make: Gira Order No. 2459 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 p.white SCHUKO SP USB pow.supply 2-g type A/C [245903] SCHUKO socket outlet, 16 A 250 V~ with increased contact protection (Safety Plus) and USB power supply, 2-gang Type A / type C Socket outlets pure white glossy Features: - Charging option for up to two end devices simultaneously using USB cable type A and type C. - Up to two end devices can be charged simultaneously. Technical data: Input voltage: AC 220 – 250 V, 50/60 Hz USB connection: 1 x type A, 1 x type C Output voltage USB: DC 5 V Charging current - USB A: max. 2.4 A - USB C: Max. 3 A Standby: ≤80 mW Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Installation depth: 31 mm Ambient temperature: +5° C to +35° C Notes: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. - During long charging cycles, the housing of the product may heat up. - Using a deep device box is recommended. Scope of supply: - Type A or type C USB cables are not included with delivery. Make: Gira Order No. 2459 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 p.white m SCHUKO SP USB pow.supply 2-g type A/C [245927] SCHUKO socket outlet, 16 A 250 V~ with increased contact protection (Safety Plus) and USB power supply, 2-gang Type A / type C Socket outlets pure white matt Features: - Charging option for up to two end devices simultaneously using USB cable type A and type C. - Up to two end devices can be charged simultaneously. Technical data: Input voltage: AC 220 – 250 V, 50/60 Hz USB connection: 1 x type A, 1 x type C Output voltage USB: DC 5 V Charging current - USB A: max. 2.4 A - USB C: Max. 3 A Standby: ≤80 mW Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Installation depth: 31 mm Ambient temperature: +5° C to +35° C Notes: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. - During long charging cycles, the housing of the product may heat up. - Using a deep device box is recommended. Scope of supply: - Type A or type C USB cables are not included with delivery. Make: Gira Order No. 2459 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 anthracite SCHUKO SP USB pow.supply 2-g type A/C [245928] SCHUKO socket outlet, 16 A 250 V~ with increased contact protection (Safety Plus) and USB power supply, 2-gang Type A / type C Socket outlets anthracite Features: - Charging option for up to two end devices simultaneously using USB cable type A and type C. - Up to two end devices can be charged simultaneously. Technical data: Input voltage: AC 220 – 250 V, 50/60 Hz USB connection: 1 x type A, 1 x type C Output voltage USB: DC 5 V Charging current - USB A: max. 2.4 A - USB C: Max. 3 A Standby: ≤80 mW Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Installation depth: 31 mm Ambient temperature: +5° C to +35° C Notes: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. - During long charging cycles, the housing of the product may heat up. - Using a deep device box is recommended. Scope of supply: - Type A or type C USB cables are not included with delivery. Make: Gira Order No. 2459 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 c.alum.(lac.) SCHUKO SP USB pow.supply 2-g type A/C [245926] SCHUKO socket outlet, 16 A 250 V~ with increased contact protection (Safety Plus) and USB power supply, 2-gang Type A / type C Socket outlets colour aluminium (lacquered) Features: - Charging option for up to two end devices simultaneously using USB cable type A and type C. - Up to two end devices can be charged simultaneously. Technical data: Input voltage: AC 220 – 250 V, 50/60 Hz USB connection: 1 x type A, 1 x type C Output voltage USB: DC 5 V Charging current - USB A: max. 2.4 A - USB C: Max. 3 A Standby: ≤80 mW Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Installation depth: 31 mm Ambient temperature: +5° C to +35° C Notes: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. - During long charging cycles, the housing of the product may heat up. - Using a deep device box is recommended. Scope of supply: - Type A or type C USB cables are not included with delivery. Make: Gira Order No. 2459 26 colour aluminium (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 black m(lac.) SCHUKO SP USB pow.supply 2-g type A/C [2459005] SCHUKO socket outlet, 16 A 250 V~ with increased contact protection (Safety Plus) and USB power supply, 2-gang Type A / type C Socket outlets black matt (lacquered) Features: - Charging option for up to two end devices simultaneously using USB cable type A and type C. - Up to two end devices can be charged simultaneously. Technical data: Input voltage: AC 220 – 250 V, 50/60 Hz USB connection: 1 x type A, 1 x type C Output voltage USB: DC 5 V Charging current - USB A: max. 2.4 A - USB C: Max. 3 A Standby: ≤80 mW Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Installation depth: 31 mm Ambient temperature: +5° C to +35° C Notes: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. - During long charging cycles, the housing of the product may heat up. - Using a deep device box is recommended. Scope of supply: - Type A or type C USB cables are not included with delivery. Make: Gira Order No. 2459 005 black matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 grey m(lac.) SCHUKO SP USB pow.supply 2-g type A/C [2459015] SCHUKO socket outlet, 16 A 250 V~ with increased contact protection (Safety Plus) and USB power supply, 2-gang Type A / type C Socket outlets grey matt (lacquered) Features: - Charging option for up to two end devices simultaneously using USB cable type A and type C. - Up to two end devices can be charged simultaneously. Technical data: Input voltage: AC 220 – 250 V, 50/60 Hz USB connection: 1 x type A, 1 x type C Output voltage USB: DC 5 V Charging current - USB A: max. 2.4 A - USB C: Max. 3 A Standby: ≤80 mW Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Installation depth: 31 mm Ambient temperature: +5° C to +35° C Notes: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. - During long charging cycles, the housing of the product may heat up. - Using a deep device box is recommended. Scope of supply: - Type A or type C USB cables are not included with delivery. Make: Gira Order No. 2459 015 grey matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 stainl.steel(lac.) SCHUKO SP USB pow.supply 2-g type A/C [2459600] SCHUKO socket outlet, 16 A 250 V~ with increased contact protection (Safety Plus) and USB power supply, 2-gang Type A / type C Socket outlets stainless steel (lacquered) Features: - Charging option for up to two end devices simultaneously using USB cable type A and type C. - Up to two end devices can be charged simultaneously. Technical data: Input voltage: AC 220 – 250 V, 50/60 Hz USB connection: 1 x type A, 1 x type C Output voltage USB: DC 5 V Charging current - USB A: max. 2.4 A - USB C: Max. 3 A Standby: ≤80 mW Connection cross section - for conductors from: 1.5 mm² to 2.5 mm² Installation depth: 31 mm Ambient temperature: +5° C to +35° C Notes: - Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. - During long charging cycles, the housing of the product may heat up. - Using a deep device box is recommended. Scope of supply: - Type A or type C USB cables are not included with delivery. Make: Gira Order No. 2459 600 stainless steel (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx