System 55 cr.white Sensotec LED + remote ctrl. [236801]
Sensotec LED with remote control
Sensotec
cream white glossy
Features:
- Contactless switching prevents soiling. This prevents contamination with
viruses and bacteria from users.
- Detection in the close-up and long range depends on the reflecting surface,
speed, and type of the object (person, animal, object, etc.).
- Metal frames affect the range of detection.
- Extension of the detection range through auxiliary units.
- Auxiliary unit operation with rocker button.
- Requires an IR remote control to commission and set various functions.
- Individual brightness value and delay time is possible (teach function)-
- The sensitivity of the far-field detection is adjustable.
- Mounting in deep device box.
- Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3.
- The Sensotec LED is an active motion detector. It detects motion in the
range of detection regardless of the temperature and switches on the LED
orientation light based on the ambient brightness.
- Movement at close range switches the room lighting on, for example.
- The switch-on brightness of the LED orientation light can be set.
Technical data:
Power supply: AC 230/240 V~
Mains frequency: 50/60 Hz
Ambient temperature: 0 °C to 50 °C
Mounting height: 1.10 m
Range of detection forwards
- Close-up range: approx. 5 cm
- Long range: approx. 6 m
Range to each side
- Long range: approx. 2 m
Brightness: 10 to 1000 lx
Delay time: 1 s to 60 min
Screw terminals connection
- Single-wire: 1.5 bis 2.5 mm²
- fine-wire with core jacket: 1.5 bis 2.5 mm²
Connected load
- Light bulbs: 400 W
- HV halogen lamps: 400 W
- Tronic transformer: 400 W
- LED lights: 100 W
Battery
- Type: CR 2025, 3 V
- UN no.: 3091
Notes:
- IR remove control is required during start-up and for configuring
various functions.
Make: Gira
Order No. 2368 01 cream white glossy
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
System 55 p.white Sensotec LED + remote ctrl. [236803]
Sensotec LED with remote control
Sensotec
pure white glossy
Features:
- Contactless switching prevents soiling. This prevents contamination with
viruses and bacteria from users.
- Detection in the close-up and long range depends on the reflecting surface,
speed, and type of the object (person, animal, object, etc.).
- Metal frames affect the range of detection.
- Extension of the detection range through auxiliary units.
- Auxiliary unit operation with rocker button.
- Requires an IR remote control to commission and set various functions.
- Individual brightness value and delay time is possible (teach function)-
- The sensitivity of the far-field detection is adjustable.
- Mounting in deep device box.
- Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3.
- The Sensotec LED is an active motion detector. It detects motion in the
range of detection regardless of the temperature and switches on the LED
orientation light based on the ambient brightness.
- Movement at close range switches the room lighting on, for example.
- The switch-on brightness of the LED orientation light can be set.
Technical data:
Power supply: AC 230/240 V~
Mains frequency: 50/60 Hz
Ambient temperature: 0 °C to 50 °C
Mounting height: 1.10 m
Range of detection forwards
- Close-up range: approx. 5 cm
- Long range: approx. 6 m
Range to each side
- Long range: approx. 2 m
Brightness: 10 to 1000 lx
Delay time: 1 s to 60 min
Screw terminals connection
- Single-wire: 1.5 bis 2.5 mm²
- fine-wire with core jacket: 1.5 bis 2.5 mm²
Connected load
- Light bulbs: 400 W
- HV halogen lamps: 400 W
- Tronic transformer: 400 W
- LED lights: 100 W
Battery
- Type: CR 2025, 3 V
- UN no.: 3091
Notes:
- IR remove control is required during start-up and for configuring
various functions.
Make: Gira
Order No. 2368 03 pure white glossy
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
System 55 p.white m Sensotec LED + remote ctrl. [236827]
Sensotec LED with remote control
Sensotec
pure white matt
Features:
- Contactless switching prevents soiling. This prevents contamination with
viruses and bacteria from users.
- Detection in the close-up and long range depends on the reflecting surface,
speed, and type of the object (person, animal, object, etc.).
- Metal frames affect the range of detection.
- Extension of the detection range through auxiliary units.
- Auxiliary unit operation with rocker button.
- Requires an IR remote control to commission and set various functions.
- Individual brightness value and delay time is possible (teach function)-
- The sensitivity of the far-field detection is adjustable.
- Mounting in deep device box.
- Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3.
- The Sensotec LED is an active motion detector. It detects motion in the
range of detection regardless of the temperature and switches on the LED
orientation light based on the ambient brightness.
- Movement at close range switches the room lighting on, for example.
- The switch-on brightness of the LED orientation light can be set.
Technical data:
Power supply: AC 230/240 V~
Mains frequency: 50/60 Hz
Ambient temperature: 0 °C to 50 °C
Mounting height: 1.10 m
Range of detection forwards
- Close-up range: approx. 5 cm
- Long range: approx. 6 m
Range to each side
- Long range: approx. 2 m
Brightness: 10 to 1000 lx
Delay time: 1 s to 60 min
Screw terminals connection
- Single-wire: 1.5 bis 2.5 mm²
- fine-wire with core jacket: 1.5 bis 2.5 mm²
Connected load
- Light bulbs: 400 W
- HV halogen lamps: 400 W
- Tronic transformer: 400 W
- LED lights: 100 W
Battery
- Type: CR 2025, 3 V
- UN no.: 3091
Notes:
- IR remove control is required during start-up and for configuring
various functions.
Make: Gira
Order No. 2368 27 pure white matt
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
System 55 anthracite Sensotec LED + remote ctrl. [236828]
Sensotec LED with remote control
Sensotec
anthracite
Features:
- Contactless switching prevents soiling. This prevents contamination with
viruses and bacteria from users.
- Detection in the close-up and long range depends on the reflecting surface,
speed, and type of the object (person, animal, object, etc.).
- Metal frames affect the range of detection.
- Extension of the detection range through auxiliary units.
- Auxiliary unit operation with rocker button.
- Requires an IR remote control to commission and set various functions.
- Individual brightness value and delay time is possible (teach function)-
- The sensitivity of the far-field detection is adjustable.
- Mounting in deep device box.
- Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3.
- The Sensotec LED is an active motion detector. It detects motion in the
range of detection regardless of the temperature and switches on the LED
orientation light based on the ambient brightness.
- Movement at close range switches the room lighting on, for example.
- The switch-on brightness of the LED orientation light can be set.
Technical data:
Power supply: AC 230/240 V~
Mains frequency: 50/60 Hz
Ambient temperature: 0 °C to 50 °C
Mounting height: 1.10 m
Range of detection forwards
- Close-up range: approx. 5 cm
- Long range: approx. 6 m
Range to each side
- Long range: approx. 2 m
Brightness: 10 to 1000 lx
Delay time: 1 s to 60 min
Screw terminals connection
- Single-wire: 1.5 bis 2.5 mm²
- fine-wire with core jacket: 1.5 bis 2.5 mm²
Connected load
- Light bulbs: 400 W
- HV halogen lamps: 400 W
- Tronic transformer: 400 W
- LED lights: 100 W
Battery
- Type: CR 2025, 3 V
- UN no.: 3091
Notes:
- IR remove control is required during start-up and for configuring
various functions.
Make: Gira
Order No. 2368 28 anthracite
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
System 55 c.alum.(lac.) Sensotec LED + remote ctrl. [236826]
Sensotec LED with remote control
Sensotec
colour aluminium (lacquered)
Features:
- Contactless switching prevents soiling. This prevents contamination with
viruses and bacteria from users.
- Detection in the close-up and long range depends on the reflecting surface,
speed, and type of the object (person, animal, object, etc.).
- Metal frames affect the range of detection.
- Extension of the detection range through auxiliary units.
- Auxiliary unit operation with rocker button.
- Requires an IR remote control to commission and set various functions.
- Individual brightness value and delay time is possible (teach function)-
- The sensitivity of the far-field detection is adjustable.
- Mounting in deep device box.
- Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3.
- The Sensotec LED is an active motion detector. It detects motion in the
range of detection regardless of the temperature and switches on the LED
orientation light based on the ambient brightness.
- Movement at close range switches the room lighting on, for example.
- The switch-on brightness of the LED orientation light can be set.
Technical data:
Power supply: AC 230/240 V~
Mains frequency: 50/60 Hz
Ambient temperature: 0 °C to 50 °C
Mounting height: 1.10 m
Range of detection forwards
- Close-up range: approx. 5 cm
- Long range: approx. 6 m
Range to each side
- Long range: approx. 2 m
Brightness: 10 to 1000 lx
Delay time: 1 s to 60 min
Screw terminals connection
- Single-wire: 1.5 bis 2.5 mm²
- fine-wire with core jacket: 1.5 bis 2.5 mm²
Connected load
- Light bulbs: 400 W
- HV halogen lamps: 400 W
- Tronic transformer: 400 W
- LED lights: 100 W
Battery
- Type: CR 2025, 3 V
- UN no.: 3091
Notes:
- IR remove control is required during start-up and for configuring
various functions.
Make: Gira
Order No. 2368 26 colour aluminium (lacquered)
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
System 55 black m(lac.) Sensotec LED + remote ctrl. [2368005]
Sensotec LED with remote control
Sensotec
black matt (lacquered)
Features:
- Contactless switching prevents soiling. This prevents contamination with
viruses and bacteria from users.
- Detection in the close-up and long range depends on the reflecting surface,
speed, and type of the object (person, animal, object, etc.).
- Metal frames affect the range of detection.
- Extension of the detection range through auxiliary units.
- Auxiliary unit operation with rocker button.
- Requires an IR remote control to commission and set various functions.
- Individual brightness value and delay time is possible (teach function)-
- The sensitivity of the far-field detection is adjustable.
- Mounting in deep device box.
- Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3.
- The Sensotec LED is an active motion detector. It detects motion in the
range of detection regardless of the temperature and switches on the LED
orientation light based on the ambient brightness.
- Movement at close range switches the room lighting on, for example.
- The switch-on brightness of the LED orientation light can be set.
Technical data:
Power supply: AC 230/240 V~
Mains frequency: 50/60 Hz
Ambient temperature: 0 °C to 50 °C
Mounting height: 1.10 m
Range of detection forwards
- Close-up range: approx. 5 cm
- Long range: approx. 6 m
Range to each side
- Long range: approx. 2 m
Brightness: 10 to 1000 lx
Delay time: 1 s to 60 min
Screw terminals connection
- Single-wire: 1.5 bis 2.5 mm²
- fine-wire with core jacket: 1.5 bis 2.5 mm²
Connected load
- Light bulbs: 400 W
- HV halogen lamps: 400 W
- Tronic transformer: 400 W
- LED lights: 100 W
Battery
- Type: CR 2025, 3 V
- UN no.: 3091
Notes:
- IR remove control is required during start-up and for configuring
various functions.
Make: Gira
Order No. 2368 005 black matt (lacquered)
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx