Gira System 55 cr.white Sensotec + remote ctrl. [236601]
Sensotec with remote control
Sensotec
cream white glossy
Features:
- Contactless switching prevents soiling. This prevents contamination with
viruses and bacteria from users.
- Detection in the close-up and long range depends on the reflecting surface,
speed, and type of the object (person, animal, object, etc.).
- Metal frames affect the range of detection.
- Extension of the detection range through auxiliary units.
- Auxiliary unit operation with rocker button.
- Requires an IR remote control to commission and set various functions.
- Individual brightness value and delay time is possible (teach function)-
- The sensitivity of the far-field detection is adjustable.
- Mounting in deep device box.
- Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3.
- The Sensotec is an active motion detector. It detects motion in the range of
detection regardless of the temperature and switches on room lighting dimmed
based on the ambient brightness.
- Motion in the close-up range switches on the room lighting undimmed.
- Switch-on brightness of the room lighting can be set for far-field
detection.
Technical data:
Power supply: AC 230/240 V~
Mains frequency: 50/60 Hz
Ambient temperature: 0 °C to 50 °C
Mounting height: 1.10 m
Range of detection forwards
- Close-up range: approx. 5 cm
- Long range: approx. 6 m
Range to each side
- Long range: approx. 2 m
Brightness: 10 to 1000 lx
Delay time: 1 s to 60 min
Screw terminals connection
- Single-wire: 1.5 bis 2.5 mm²
- fine-wire with core jacket: 1.5 bis 2.5 mm²
Connected load
- Light bulbs: 4 to 300 W
- HV halogen lamps: 4 to 300 W
- LED lights: typically 4 to 60 W
Battery
- Type: CR 2025, 3 V
- UN no.: 3091
Installation depth: 33 mm
Notes:
- IR remove control is required during start-up and for configuring
various functions.
Make: Gira
Order No. 2366 01 cream white glossy
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Gira System 55 p.white Sensotec + remote ctrl. [236603]
Sensotec with remote control
Sensotec
pure white glossy
Features:
- Contactless switching prevents soiling. This prevents contamination with
viruses and bacteria from users.
- Detection in the close-up and long range depends on the reflecting surface,
speed, and type of the object (person, animal, object, etc.).
- Metal frames affect the range of detection.
- Extension of the detection range through auxiliary units.
- Auxiliary unit operation with rocker button.
- Requires an IR remote control to commission and set various functions.
- Individual brightness value and delay time is possible (teach function)-
- The sensitivity of the far-field detection is adjustable.
- Mounting in deep device box.
- Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3.
- The Sensotec is an active motion detector. It detects motion in the range of
detection regardless of the temperature and switches on room lighting dimmed
based on the ambient brightness.
- Motion in the close-up range switches on the room lighting undimmed.
- Switch-on brightness of the room lighting can be set for far-field
detection.
Technical data:
Power supply: AC 230/240 V~
Mains frequency: 50/60 Hz
Ambient temperature: 0 °C to 50 °C
Mounting height: 1.10 m
Range of detection forwards
- Close-up range: approx. 5 cm
- Long range: approx. 6 m
Range to each side
- Long range: approx. 2 m
Brightness: 10 to 1000 lx
Delay time: 1 s to 60 min
Screw terminals connection
- Single-wire: 1.5 bis 2.5 mm²
- fine-wire with core jacket: 1.5 bis 2.5 mm²
Connected load
- Light bulbs: 4 to 300 W
- HV halogen lamps: 4 to 300 W
- LED lights: typically 4 to 60 W
Battery
- Type: CR 2025, 3 V
- UN no.: 3091
Installation depth: 33 mm
Notes:
- IR remove control is required during start-up and for configuring
various functions.
Make: Gira
Order No. 2366 03 pure white glossy
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Gira System 55 p.white m Sensotec + remote ctrl. [236627]
Sensotec with remote control
Sensotec
pure white matt
Features:
- Contactless switching prevents soiling. This prevents contamination with
viruses and bacteria from users.
- Detection in the close-up and long range depends on the reflecting surface,
speed, and type of the object (person, animal, object, etc.).
- Metal frames affect the range of detection.
- Extension of the detection range through auxiliary units.
- Auxiliary unit operation with rocker button.
- Requires an IR remote control to commission and set various functions.
- Individual brightness value and delay time is possible (teach function)-
- The sensitivity of the far-field detection is adjustable.
- Mounting in deep device box.
- Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3.
- The Sensotec is an active motion detector. It detects motion in the range of
detection regardless of the temperature and switches on room lighting dimmed
based on the ambient brightness.
- Motion in the close-up range switches on the room lighting undimmed.
- Switch-on brightness of the room lighting can be set for far-field
detection.
Technical data:
Power supply: AC 230/240 V~
Mains frequency: 50/60 Hz
Ambient temperature: 0 °C to 50 °C
Mounting height: 1.10 m
Range of detection forwards
- Close-up range: approx. 5 cm
- Long range: approx. 6 m
Range to each side
- Long range: approx. 2 m
Brightness: 10 to 1000 lx
Delay time: 1 s to 60 min
Screw terminals connection
- Single-wire: 1.5 bis 2.5 mm²
- fine-wire with core jacket: 1.5 bis 2.5 mm²
Connected load
- Light bulbs: 4 to 300 W
- HV halogen lamps: 4 to 300 W
- LED lights: typically 4 to 60 W
Battery
- Type: CR 2025, 3 V
- UN no.: 3091
Installation depth: 33 mm
Notes:
- IR remove control is required during start-up and for configuring
various functions.
Make: Gira
Order No. 2366 27 pure white matt
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Gira System 55 anthracite Sensotec + remote ctrl. [236628]
Sensotec with remote control
Sensotec
anthracite
Features:
- Contactless switching prevents soiling. This prevents contamination with
viruses and bacteria from users.
- Detection in the close-up and long range depends on the reflecting surface,
speed, and type of the object (person, animal, object, etc.).
- Metal frames affect the range of detection.
- Extension of the detection range through auxiliary units.
- Auxiliary unit operation with rocker button.
- Requires an IR remote control to commission and set various functions.
- Individual brightness value and delay time is possible (teach function)-
- The sensitivity of the far-field detection is adjustable.
- Mounting in deep device box.
- Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3.
- The Sensotec is an active motion detector. It detects motion in the range of
detection regardless of the temperature and switches on room lighting dimmed
based on the ambient brightness.
- Motion in the close-up range switches on the room lighting undimmed.
- Switch-on brightness of the room lighting can be set for far-field
detection.
Technical data:
Power supply: AC 230/240 V~
Mains frequency: 50/60 Hz
Ambient temperature: 0 °C to 50 °C
Mounting height: 1.10 m
Range of detection forwards
- Close-up range: approx. 5 cm
- Long range: approx. 6 m
Range to each side
- Long range: approx. 2 m
Brightness: 10 to 1000 lx
Delay time: 1 s to 60 min
Screw terminals connection
- Single-wire: 1.5 bis 2.5 mm²
- fine-wire with core jacket: 1.5 bis 2.5 mm²
Connected load
- Light bulbs: 4 to 300 W
- HV halogen lamps: 4 to 300 W
- LED lights: typically 4 to 60 W
Battery
- Type: CR 2025, 3 V
- UN no.: 3091
Installation depth: 33 mm
Notes:
- IR remove control is required during start-up and for configuring
various functions.
Make: Gira
Order No. 2366 28 anthracite
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Gira System 55 c.alum.(lac.) Sensotec + remote ctrl. [236626]
Sensotec with remote control
Sensotec
colour aluminium (lacquered)
Features:
- Contactless switching prevents soiling. This prevents contamination with
viruses and bacteria from users.
- Detection in the close-up and long range depends on the reflecting surface,
speed, and type of the object (person, animal, object, etc.).
- Metal frames affect the range of detection.
- Extension of the detection range through auxiliary units.
- Auxiliary unit operation with rocker button.
- Requires an IR remote control to commission and set various functions.
- Individual brightness value and delay time is possible (teach function)-
- The sensitivity of the far-field detection is adjustable.
- Mounting in deep device box.
- Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3.
- The Sensotec is an active motion detector. It detects motion in the range of
detection regardless of the temperature and switches on room lighting dimmed
based on the ambient brightness.
- Motion in the close-up range switches on the room lighting undimmed.
- Switch-on brightness of the room lighting can be set for far-field
detection.
Technical data:
Power supply: AC 230/240 V~
Mains frequency: 50/60 Hz
Ambient temperature: 0 °C to 50 °C
Mounting height: 1.10 m
Range of detection forwards
- Close-up range: approx. 5 cm
- Long range: approx. 6 m
Range to each side
- Long range: approx. 2 m
Brightness: 10 to 1000 lx
Delay time: 1 s to 60 min
Screw terminals connection
- Single-wire: 1.5 bis 2.5 mm²
- fine-wire with core jacket: 1.5 bis 2.5 mm²
Connected load
- Light bulbs: 4 to 300 W
- HV halogen lamps: 4 to 300 W
- LED lights: typically 4 to 60 W
Battery
- Type: CR 2025, 3 V
- UN no.: 3091
Installation depth: 33 mm
Notes:
- IR remove control is required during start-up and for configuring
various functions.
Make: Gira
Order No. 2366 26 colour aluminium (lacquered)
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Gira System 55 black m(lac.) Sensotec + remote ctrl. [2366005]
Sensotec with remote control
Sensotec
black matt (lacquered)
Features:
- Contactless switching prevents soiling. This prevents contamination with
viruses and bacteria from users.
- Detection in the close-up and long range depends on the reflecting surface,
speed, and type of the object (person, animal, object, etc.).
- Metal frames affect the range of detection.
- Extension of the detection range through auxiliary units.
- Auxiliary unit operation with rocker button.
- Requires an IR remote control to commission and set various functions.
- Individual brightness value and delay time is possible (teach function)-
- The sensitivity of the far-field detection is adjustable.
- Mounting in deep device box.
- Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3.
- The Sensotec is an active motion detector. It detects motion in the range of
detection regardless of the temperature and switches on room lighting dimmed
based on the ambient brightness.
- Motion in the close-up range switches on the room lighting undimmed.
- Switch-on brightness of the room lighting can be set for far-field
detection.
Technical data:
Power supply: AC 230/240 V~
Mains frequency: 50/60 Hz
Ambient temperature: 0 °C to 50 °C
Mounting height: 1.10 m
Range of detection forwards
- Close-up range: approx. 5 cm
- Long range: approx. 6 m
Range to each side
- Long range: approx. 2 m
Brightness: 10 to 1000 lx
Delay time: 1 s to 60 min
Screw terminals connection
- Single-wire: 1.5 bis 2.5 mm²
- fine-wire with core jacket: 1.5 bis 2.5 mm²
Connected load
- Light bulbs: 4 to 300 W
- HV halogen lamps: 4 to 300 W
- LED lights: typically 4 to 60 W
Battery
- Type: CR 2025, 3 V
- UN no.: 3091
Installation depth: 33 mm
Notes:
- IR remove control is required during start-up and for configuring
various functions.
Make: Gira
Order No. 2366 005 black matt (lacquered)
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx