System 55 cr.white(lac.) rocker set 6-g (3+3) inscr. [220601] Rocker set 6-gang (3+3) inscribable System 55 Rocker sets for bus systems cream white glossy (lacquered) Notes: - Inscribable rocker sets and rocker sets with inscription space can be provided with a customised inscription. The order is processed by the wholesaler specified during the rockers' order process. - Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 2206 01 cream white glossy (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white(lac.) rocker set 6-g (3+3) inscr. [220603] Rocker set 6-gang (3+3) inscribable System 55 Rocker sets for bus systems pure white glossy (lacquered) Notes: - Inscribable rocker sets and rocker sets with inscription space can be provided with a customised inscription. The order is processed by the wholesaler specified during the rockers' order process. - Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 2206 03 pure white glossy (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m(lac.) rocker set 6-g (3+3) inscr. [220627] Rocker set 6-gang (3+3) inscribable System 55 Rocker sets for bus systems pure white matt (lacquered) Notes: - Inscribable rocker sets and rocker sets with inscription space can be provided with a customised inscription. The order is processed by the wholesaler specified during the rockers' order process. - Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 2206 27 pure white matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite(lac.) rocker set 6-g (3+3) inscr. [220628] Rocker set 6-gang (3+3) inscribable System 55 Rocker sets for bus systems anthracite (lacquered) Notes: - Inscribable rocker sets and rocker sets with inscription space can be provided with a customised inscription. The order is processed by the wholesaler specified during the rockers' order process. - Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 2206 28 anthracite (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum.(lac.) rocker set 6-g (3+3) inscr. [220626] Rocker set 6-gang (3+3) inscribable System 55 Rocker sets for bus systems colour aluminium (lacquered) Notes: - Inscribable rocker sets and rocker sets with inscription space can be provided with a customised inscription. The order is processed by the wholesaler specified during the rockers' order process. - Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 2206 26 colour aluminium (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m(lac.) rocker set 6-g (3+3) inscr. [2206005] Rocker set 6-gang (3+3) inscribable System 55 Rocker sets for bus systems black matt (lacquered) Notes: - Inscribable rocker sets and rocker sets with inscription space can be provided with a customised inscription. The order is processed by the wholesaler specified during the rockers' order process. - Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 2206 005 black matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m(lac.) rocker set 6-g (3+3) inscr. [2206015] Rocker set 6-gang (3+3) inscribable System 55 Rocker sets for bus systems grey matt (lacquered) Notes: - Inscribable rocker sets and rocker sets with inscription space can be provided with a customised inscription. The order is processed by the wholesaler specified during the rockers' order process. - Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 2206 015 grey matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel rocker set 6-g (3+3) inscr. [2136602] Rocker set 6-gang (3+3) inscribable System 55 Rocker sets for bus systems stainless steel Notes: - Inscribable rocker sets and rocker sets with inscription space can be provided with a customised inscription. The order is processed by the wholesaler specified during the rockers' order process. - Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 2136 602 stainless steel Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx