Gira System 55 cr.white(lac.) rocker set 2-g (1+1) inscr. [220201] Rocker set 2-gang (1+1) inscribable System 55 Rocker sets for bus systems cream white glossy (lacquered) Notes: - Inscribable rocker sets and rocker sets with inscription space can be provided with a customised inscription. The order is processed by the wholesaler specified during the rockers' order process. - Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 2202 01 cream white glossy (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 p.white(lac.) rocker set 2-g (1+1) inscr. [220203] Rocker set 2-gang (1+1) inscribable System 55 Rocker sets for bus systems pure white glossy (lacquered) Notes: - Inscribable rocker sets and rocker sets with inscription space can be provided with a customised inscription. The order is processed by the wholesaler specified during the rockers' order process. - Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 2202 03 pure white glossy (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 p.white m(lac.) rocker set 2-g (1+1) inscr. [220227] Rocker set 2-gang (1+1) inscribable System 55 Rocker sets for bus systems pure white matt (lacquered) Notes: - Inscribable rocker sets and rocker sets with inscription space can be provided with a customised inscription. The order is processed by the wholesaler specified during the rockers' order process. - Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 2202 27 pure white matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 anthracite(lac.) rocker set 2-g (1+1) inscr. [220228] Rocker set 2-gang (1+1) inscribable System 55 Rocker sets for bus systems anthracite (lacquered) Notes: - Inscribable rocker sets and rocker sets with inscription space can be provided with a customised inscription. The order is processed by the wholesaler specified during the rockers' order process. - Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 2202 28 anthracite (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 c.alum.(lac.) rocker set 2-g (1+1) inscr. [220226] Rocker set 2-gang (1+1) inscribable System 55 Rocker sets for bus systems colour aluminium (lacquered) Notes: - Inscribable rocker sets and rocker sets with inscription space can be provided with a customised inscription. The order is processed by the wholesaler specified during the rockers' order process. - Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 2202 26 colour aluminium (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 black m(lac.) rocker set 2-g (1+1) inscr. [2202005] Rocker set 2-gang (1+1) inscribable System 55 Rocker sets for bus systems black matt (lacquered) Notes: - Inscribable rocker sets and rocker sets with inscription space can be provided with a customised inscription. The order is processed by the wholesaler specified during the rockers' order process. - Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 2202 005 black matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 grey m(lac.) rocker set 2-g (1+1) inscr. [2202015] Rocker set 2-gang (1+1) inscribable System 55 Rocker sets for bus systems grey matt (lacquered) Notes: - Inscribable rocker sets and rocker sets with inscription space can be provided with a customised inscription. The order is processed by the wholesaler specified during the rockers' order process. - Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 2202 015 grey matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 55 stainl.steel rocker set 2-g (1+1) inscr. [2132602] Rocker set 2-gang (1+1) inscribable System 55 Rocker sets for bus systems stainless steel Notes: - Inscribable rocker sets and rocker sets with inscription space can be provided with a customised inscription. The order is processed by the wholesaler specified during the rockers' order process. - Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications. - This product canonlybe ordered from the Gira inscription service. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.de. Make: Gira Order No. 2132 602 stainless steel Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx