System 55 cr.white room climate sens. HVAC Standard KNX [200601] Room climate sensor HVAC Standard for KNX System 55 Room climate sensors cream white glossy Merkmale: - Room climate sensor HVAC with integrated bus coupler. - Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, fan level, heating/cooling mode. - Display brightness can be configured incl. day/night mode. - Integrated temperature sensor. Operating functions - Setpoint adjustment. - Operating mode change. - Operation lock can be set manually, automatically after a set time or via an object. - Switch on/off function. - Fan level. - Heartbeat function: Check whether the application is error-free. Fancoil control with integrated controller - Display/adjustment of target/actual temperature, operating mode, heating/cooling status. - Fan speed can be adjusted (on, off, auto, stepped operation). - Feedback on fan level and operating mode. - Objects for manual control. Split-unit control - Set target temperature. - Operating modes: automatic, heating, cooling, ventilation, eco, boost. - Set fan speed, switch-off possible. Technische Daten: KNX medium: TP256 KNX current consumption: 8 to 14 mA KNX connection: Connection and junction terminal Protection class: III Installation depth: 19 mm Ambient temperature: -5 °C to +45 °C Relative humidity: 5 to 95% (no condensation) Hinweise: - KNX Data Secure compatible. - Can be updated. - Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended). Lieferumfang: - KNX connection and junction terminal included in the scope of delivery. Fabrikat: Gira Bestell-Nr. 2006 01 cream white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white room climate sens. HVAC Standard KNX [200603] Room climate sensor HVAC Standard for KNX System 55 Room climate sensors pure white glossy Merkmale: - Room climate sensor HVAC with integrated bus coupler. - Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, fan level, heating/cooling mode. - Display brightness can be configured incl. day/night mode. - Integrated temperature sensor. Operating functions - Setpoint adjustment. - Operating mode change. - Operation lock can be set manually, automatically after a set time or via an object. - Switch on/off function. - Fan level. - Heartbeat function: Check whether the application is error-free. Fancoil control with integrated controller - Display/adjustment of target/actual temperature, operating mode, heating/cooling status. - Fan speed can be adjusted (on, off, auto, stepped operation). - Feedback on fan level and operating mode. - Objects for manual control. Split-unit control - Set target temperature. - Operating modes: automatic, heating, cooling, ventilation, eco, boost. - Set fan speed, switch-off possible. Technische Daten: KNX medium: TP256 KNX current consumption: 8 to 14 mA KNX connection: Connection and junction terminal Protection class: III Installation depth: 19 mm Ambient temperature: -5 °C to +45 °C Relative humidity: 5 to 95% (no condensation) Hinweise: - KNX Data Secure compatible. - Can be updated. - Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended). Lieferumfang: - KNX connection and junction terminal included in the scope of delivery. Fabrikat: Gira Bestell-Nr. 2006 03 pure white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m room climate sens. HVAC Standard KNX [200627] Room climate sensor HVAC Standard for KNX System 55 Room climate sensors pure white matt Merkmale: - Room climate sensor HVAC with integrated bus coupler. - Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, fan level, heating/cooling mode. - Display brightness can be configured incl. day/night mode. - Integrated temperature sensor. Operating functions - Setpoint adjustment. - Operating mode change. - Operation lock can be set manually, automatically after a set time or via an object. - Switch on/off function. - Fan level. - Heartbeat function: Check whether the application is error-free. Fancoil control with integrated controller - Display/adjustment of target/actual temperature, operating mode, heating/cooling status. - Fan speed can be adjusted (on, off, auto, stepped operation). - Feedback on fan level and operating mode. - Objects for manual control. Split-unit control - Set target temperature. - Operating modes: automatic, heating, cooling, ventilation, eco, boost. - Set fan speed, switch-off possible. Technische Daten: KNX medium: TP256 KNX current consumption: 8 to 14 mA KNX connection: Connection and junction terminal Protection class: III Installation depth: 19 mm Ambient temperature: -5 °C to +45 °C Relative humidity: 5 to 95% (no condensation) Hinweise: - KNX Data Secure compatible. - Can be updated. - Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended). Lieferumfang: - KNX connection and junction terminal included in the scope of delivery. Fabrikat: Gira Bestell-Nr. 2006 27 pure white matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite room climate sens. HVAC Standard KNX [200628] Room climate sensor HVAC Standard for KNX System 55 Room climate sensors anthracite Merkmale: - Room climate sensor HVAC with integrated bus coupler. - Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, fan level, heating/cooling mode. - Display brightness can be configured incl. day/night mode. - Integrated temperature sensor. Operating functions - Setpoint adjustment. - Operating mode change. - Operation lock can be set manually, automatically after a set time or via an object. - Switch on/off function. - Fan level. - Heartbeat function: Check whether the application is error-free. Fancoil control with integrated controller - Display/adjustment of target/actual temperature, operating mode, heating/cooling status. - Fan speed can be adjusted (on, off, auto, stepped operation). - Feedback on fan level and operating mode. - Objects for manual control. Split-unit control - Set target temperature. - Operating modes: automatic, heating, cooling, ventilation, eco, boost. - Set fan speed, switch-off possible. Technische Daten: KNX medium: TP256 KNX current consumption: 8 to 14 mA KNX connection: Connection and junction terminal Protection class: III Installation depth: 19 mm Ambient temperature: -5 °C to +45 °C Relative humidity: 5 to 95% (no condensation) Hinweise: - KNX Data Secure compatible. - Can be updated. - Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended). Lieferumfang: - KNX connection and junction terminal included in the scope of delivery. Fabrikat: Gira Bestell-Nr. 2006 28 anthracite Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. room climate sens. HVAC Standard KNX [200626] Room climate sensor HVAC Standard for KNX System 55 Room climate sensors colour aluminium Merkmale: - Room climate sensor HVAC with integrated bus coupler. - Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, fan level, heating/cooling mode. - Display brightness can be configured incl. day/night mode. - Integrated temperature sensor. Operating functions - Setpoint adjustment. - Operating mode change. - Operation lock can be set manually, automatically after a set time or via an object. - Switch on/off function. - Fan level. - Heartbeat function: Check whether the application is error-free. Fancoil control with integrated controller - Display/adjustment of target/actual temperature, operating mode, heating/cooling status. - Fan speed can be adjusted (on, off, auto, stepped operation). - Feedback on fan level and operating mode. - Objects for manual control. Split-unit control - Set target temperature. - Operating modes: automatic, heating, cooling, ventilation, eco, boost. - Set fan speed, switch-off possible. Technische Daten: KNX medium: TP256 KNX current consumption: 8 to 14 mA KNX connection: Connection and junction terminal Protection class: III Installation depth: 19 mm Ambient temperature: -5 °C to +45 °C Relative humidity: 5 to 95% (no condensation) Hinweise: - KNX Data Secure compatible. - Can be updated. - Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended). Lieferumfang: - KNX connection and junction terminal included in the scope of delivery. Fabrikat: Gira Bestell-Nr. 2006 26 colour aluminium Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m room climate sens. HVAC Standard KNX [2006005] Room climate sensor HVAC Standard for KNX System 55 Room climate sensors black matt Merkmale: - Room climate sensor HVAC with integrated bus coupler. - Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, fan level, heating/cooling mode. - Display brightness can be configured incl. day/night mode. - Integrated temperature sensor. Operating functions - Setpoint adjustment. - Operating mode change. - Operation lock can be set manually, automatically after a set time or via an object. - Switch on/off function. - Fan level. - Heartbeat function: Check whether the application is error-free. Fancoil control with integrated controller - Display/adjustment of target/actual temperature, operating mode, heating/cooling status. - Fan speed can be adjusted (on, off, auto, stepped operation). - Feedback on fan level and operating mode. - Objects for manual control. Split-unit control - Set target temperature. - Operating modes: automatic, heating, cooling, ventilation, eco, boost. - Set fan speed, switch-off possible. Technische Daten: KNX medium: TP256 KNX current consumption: 8 to 14 mA KNX connection: Connection and junction terminal Protection class: III Installation depth: 19 mm Ambient temperature: -5 °C to +45 °C Relative humidity: 5 to 95% (no condensation) Hinweise: - KNX Data Secure compatible. - Can be updated. - Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended). Lieferumfang: - KNX connection and junction terminal included in the scope of delivery. Fabrikat: Gira Bestell-Nr. 2006 005 black matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m room climate sens. HVAC Standard KNX [2006015] Room climate sensor HVAC Standard for KNX System 55 Room climate sensors grey matt Merkmale: - Room climate sensor HVAC with integrated bus coupler. - Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, fan level, heating/cooling mode. - Display brightness can be configured incl. day/night mode. - Integrated temperature sensor. Operating functions - Setpoint adjustment. - Operating mode change. - Operation lock can be set manually, automatically after a set time or via an object. - Switch on/off function. - Fan level. - Heartbeat function: Check whether the application is error-free. Fancoil control with integrated controller - Display/adjustment of target/actual temperature, operating mode, heating/cooling status. - Fan speed can be adjusted (on, off, auto, stepped operation). - Feedback on fan level and operating mode. - Objects for manual control. Split-unit control - Set target temperature. - Operating modes: automatic, heating, cooling, ventilation, eco, boost. - Set fan speed, switch-off possible. Technische Daten: KNX medium: TP256 KNX current consumption: 8 to 14 mA KNX connection: Connection and junction terminal Protection class: III Installation depth: 19 mm Ambient temperature: -5 °C to +45 °C Relative humidity: 5 to 95% (no condensation) Hinweise: - KNX Data Secure compatible. - Can be updated. - Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended). Lieferumfang: - KNX connection and junction terminal included in the scope of delivery. Fabrikat: Gira Bestell-Nr. 2006 015 grey matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel(lac.) room climate sens. HVAC Standard KNX [2006600] Room climate sensor HVAC Standard for KNX System 55 Room climate sensors stainless steel (lacquered) Merkmale: - Room climate sensor HVAC with integrated bus coupler. - Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, fan level, heating/cooling mode. - Display brightness can be configured incl. day/night mode. - Integrated temperature sensor. Operating functions - Setpoint adjustment. - Operating mode change. - Operation lock can be set manually, automatically after a set time or via an object. - Switch on/off function. - Fan level. - Heartbeat function: Check whether the application is error-free. Fancoil control with integrated controller - Display/adjustment of target/actual temperature, operating mode, heating/cooling status. - Fan speed can be adjusted (on, off, auto, stepped operation). - Feedback on fan level and operating mode. - Objects for manual control. Split-unit control - Set target temperature. - Operating modes: automatic, heating, cooling, ventilation, eco, boost. - Set fan speed, switch-off possible. Technische Daten: KNX medium: TP256 KNX current consumption: 8 to 14 mA KNX connection: Connection and junction terminal Protection class: III Installation depth: 19 mm Ambient temperature: -5 °C to +45 °C Relative humidity: 5 to 95% (no condensation) Hinweise: - KNX Data Secure compatible. - Can be updated. - Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended). Lieferumfang: - KNX connection and junction terminal included in the scope of delivery. Fabrikat: Gira Bestell-Nr. 2006 600 stainless steel (lacquered) Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx