Profile 55 alum.p.white(lac.) profile 8-g vert. + horiz. [136627] Profile 55 for vertical or horizontal mounting 8-gang Installation with Profile 55 aluminium pure white glossy (lacquered) Features: - With rear and side cable and duct entry. - The cable entry can be flush-mounted or surface-mounted. - Simplified installation due to clippable inserts. Notes: - With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally drip-proof (IP21) on the wall in conjunction with these housings. - Key switches and three-stage switches cannot be installed in this housing. Make: Gira Order No. 1366 27 aluminium pure white glossy (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Profile 55 alum. profile 8-g vert. + horiz. [136626] Profile 55 for vertical or horizontal mounting 8-gang Installation with Profile 55 aluminium Features: - With rear and side cable and duct entry. - The cable entry can be flush-mounted or surface-mounted. - Simplified installation due to clippable inserts. Notes: - With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally drip-proof (IP21) on the wall in conjunction with these housings. - Key switches and three-stage switches cannot be installed in this housing. Make: Gira Order No. 1366 26 aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx