Profile 55 alum.p.white(lac.) profile 2-g vert. + horiz. [136227] Profile 55 for vertical or horizontal mounting 2-gang Installation with Profile 55 aluminium pure white glossy (lacquered) Merkmale: - With rear and side cable and duct entry. - The cable entry can be flush-mounted or surface-mounted. - Simplified installation due to clippable inserts. Hinweise: - With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally drip-proof (IP21) on the wall in conjunction with these housings. - Key switches and three-stage switches cannot be installed in this housing. Fabrikat: Gira Bestell-Nr. 1362 27 aluminium pure white glossy (lacquered) Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Profile 55 alum. profile 2-g vert. + horiz. [136226] Profile 55 for vertical or horizontal mounting 2-gang Installation with Profile 55 aluminium Merkmale: - With rear and side cable and duct entry. - The cable entry can be flush-mounted or surface-mounted. - Simplified installation due to clippable inserts. Hinweise: - With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally drip-proof (IP21) on the wall in conjunction with these housings. - Key switches and three-stage switches cannot be installed in this housing. Fabrikat: Gira Bestell-Nr. 1362 26 aluminium Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx