Gira energy profile anthracite(lac.) en.prof. 3x SCHUKO SP 491 mm [134128]
Gira energy profile height 491 mm 3 SCHUKO socket outlets
Gira energy profile and light profiles
anthracite (lacquered)
Merkmale:
- The two upper socket outlets are rotated by 30°.
- A 5-pole screw terminal for rigid and flexible conductors up to 4 mm² is
used for connection.
Technische Daten:
Protection type (device cover closed): IP44
Dimensions
- Base: W 229 x H 10 x D 155 mm
- Profile: W 142 x H 491 x D 75 mm
Hinweise:
- For profile heights up to 1400 mm, an optional ground
anchor can be used to facilitate mounting on a stone or concrete base.
- For profile heights of more than 1400 mm, mounting on
stone or concrete is only possible using 3 heavy-duty wall anchor.
- Recommendation: Mount an RCCB prior to the device.
- Single wall plug mounting.
Lieferumfang:
- Three SCHUKO socket outlets are included with delivery.
- The mounting materials are included with delivery.
Fabrikat: Gira
Bestell-Nr. 1341 28 anthracite (lacquered)
Menge: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Gira energy profile c.alum.(lac.) en.prof. 3x SCHUKO SP 491 mm [134126]
Gira energy profile height 491 mm 3 SCHUKO socket outlets
Gira energy profile and light profiles
colour aluminium (lacquered)
Merkmale:
- The two upper socket outlets are rotated by 30°.
- A 5-pole screw terminal for rigid and flexible conductors up to 4 mm² is
used for connection.
Technische Daten:
Protection type (device cover closed): IP44
Dimensions
- Base: W 229 x H 10 x D 155 mm
- Profile: W 142 x H 491 x D 75 mm
Hinweise:
- For profile heights up to 1400 mm, an optional ground
anchor can be used to facilitate mounting on a stone or concrete base.
- For profile heights of more than 1400 mm, mounting on
stone or concrete is only possible using 3 heavy-duty wall anchor.
- Recommendation: Mount an RCCB prior to the device.
- Single wall plug mounting.
Lieferumfang:
- Three SCHUKO socket outlets are included with delivery.
- The mounting materials are included with delivery.
Fabrikat: Gira
Bestell-Nr. 1341 26 colour aluminium (lacquered)
Menge: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx