Gira Standard 55 p.white m cov.fr. 1-g in.sp. [109127] Gira Standard 55 cover frame with inscription space pure white matt Gira Standard 55 cover frame with inscription space 1-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Hinweise: - Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing. Fabrikat: Gira Bestell-Nr. 1091 27 1-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira Standard 55 p.white m cov.fr. 2-g horiz. in.sp. [109227] Gira Standard 55 cover frame with inscription space pure white matt Gira Standard 55 cover frame with inscription space 2-gang horizontal Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Hinweise: - Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing. Fabrikat: Gira Bestell-Nr. 1092 27 2-gang horizontal Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira Standard 55 p.white m cov.fr. 2-g vert. in.sp. [110227] Gira Standard 55 cover frame with inscription space pure white matt Gira Standard 55 cover frame with inscription space 2-gang vertical Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Hinweise: - Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing. Fabrikat: Gira Bestell-Nr. 1102 27 2-gang vertical Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira Standard 55 p.white m cov.fr. 3-g horiz. in.sp. [109327] Gira Standard 55 cover frame with inscription space pure white matt Gira Standard 55 cover frame with inscription space 3-gang horizontal Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Hinweise: - Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing. Fabrikat: Gira Bestell-Nr. 1093 27 3-gang horizontal Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira Standard 55 p.white m cov.fr. 3-g vert. in.sp. [110327] Gira Standard 55 cover frame with inscription space pure white matt Gira Standard 55 cover frame with inscription space 3-gang vertical Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Hinweise: - Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing. Fabrikat: Gira Bestell-Nr. 1103 27 3-gang vertical Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira Standard 55 p.white m cov.fr. 4-g horiz. in.sp. [109427] Gira Standard 55 cover frame with inscription space pure white matt Gira Standard 55 cover frame with inscription space 4-gang horizontal Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Hinweise: - Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing. Fabrikat: Gira Bestell-Nr. 1094 27 4-gang horizontal Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira Standard 55 p.white m cov.fr. 4-g vert. in.sp. [111427] Gira Standard 55 cover frame with inscription space pure white matt Gira Standard 55 cover frame with inscription space 4-gang vertical Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Hinweise: - Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing. Fabrikat: Gira Bestell-Nr. 1114 27 4-gang vertical Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira Standard 55 p.white m cov.fr. 5-g horiz. in.sp. [109527] Gira Standard 55 cover frame with inscription space pure white matt Gira Standard 55 cover frame with inscription space 5-gang horizontal Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Hinweise: - Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing. Fabrikat: Gira Bestell-Nr. 1095 27 5-gang horizontal Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira Standard 55 p.white m cov.fr. 5-g vert. in.sp. [111527] Gira Standard 55 cover frame with inscription space pure white matt Gira Standard 55 cover frame with inscription space 5-gang vertical Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. - Spray-proof. - Frames with transparent view window for inscription. - Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals. Hinweise: - Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing. Fabrikat: Gira Bestell-Nr. 1115 27 5-gang vertical Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx