Gira E2 c.alum.(lac.) cov.fr. 1-g [021125] Gira E2 cover frame colour aluminium (lacquered) Gira E2 cover frame 1-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 0211 25 1-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 c.alum.(lac.) cov.fr. 1-g [621125] Gira E2 cover frame colour aluminium (lacquered) Gira E2 cover frame 1-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 6211 25 1-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 c.alum.(lac.) cov.fr. 1.5-g [100125] Gira E2 cover frame colour aluminium (lacquered) Gira E2 cover frame 1.5-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 1001 25 1.5-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 c.alum.(lac.) cov.fr. 2-g [021225] Gira E2 cover frame colour aluminium (lacquered) Gira E2 cover frame 2-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 0212 25 2-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 c.alum.(lac.) cov.fr. 2-g [621225] Gira E2 cover frame colour aluminium (lacquered) Gira E2 cover frame 2-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 6212 25 2-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 c.alum.(lac.) cov.fr. 2-g w/o cb [100225] Gira E2 cover frame colour aluminium (lacquered) Gira E2 cover frame 2-gang, without crossbar Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 1002 25 2-gang, without crossbar Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 c.alum.(lac.) cov.fr. 3-g [021325] Gira E2 cover frame colour aluminium (lacquered) Gira E2 cover frame 3-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 0213 25 3-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 c.alum.(lac.) cov.fr. 3-g [621325] Gira E2 cover frame colour aluminium (lacquered) Gira E2 cover frame 3-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 6213 25 3-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 c.alum.(lac.) cov.fr. 4-g [021425] Gira E2 cover frame colour aluminium (lacquered) Gira E2 cover frame 4-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 0214 25 4-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira E2 c.alum.(lac.) cov.fr. 5-g [021525] Gira E2 cover frame colour aluminium (lacquered) Gira E2 cover frame 5-gang Merkmale: - Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Hinweise: - Also suitable for duct installation. - In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44. Fabrikat: Gira Bestell-Nr. 0215 25 5-gang Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx