System 55 cr.white plug-in cov.cap adapter fr. [068201] Plug-in cover cap with adapter frame for devices with cover (50 x 50 mm) and angled socket outlet Communication technology Accessories cream white glossy Merkmale: - The cover cap and cover frame (1-gang to 5-gang) can be used to integrate third-party devices with a square centre plate (50 x 50 mm) such as those from Alcatel, AMP Econo Link System, Brand-Rex, METZ CONNECT (BTR), Kannegieter BICC Brand Rex, Krone, Molex, Reichle de Massari, Rutenbeck, Schumann Netzwerktechnik RJ45 connection box cat.5 BICC, Siemens ICCS 100 and 300, Telegärtner, Telenorma, TKM, Quante, Panduit (2-gang MSCSP 2) etc., into the design line. Hinweise: - No support ring included. Fabrikat: Gira Bestell-Nr. 0682 01 cream white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white plug-in cov.cap adapter fr. [068203] Plug-in cover cap with adapter frame for devices with cover (50 x 50 mm) and angled socket outlet Communication technology Accessories pure white glossy Merkmale: - The cover cap and cover frame (1-gang to 5-gang) can be used to integrate third-party devices with a square centre plate (50 x 50 mm) such as those from Alcatel, AMP Econo Link System, Brand-Rex, METZ CONNECT (BTR), Kannegieter BICC Brand Rex, Krone, Molex, Reichle de Massari, Rutenbeck, Schumann Netzwerktechnik RJ45 connection box cat.5 BICC, Siemens ICCS 100 and 300, Telegärtner, Telenorma, TKM, Quante, Panduit (2-gang MSCSP 2) etc., into the design line. Hinweise: - No support ring included. Fabrikat: Gira Bestell-Nr. 0682 03 pure white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m plug-in cov.cap adapter fr. [068227] Plug-in cover cap with adapter frame for devices with cover (50 x 50 mm) and angled socket outlet Communication technology Accessories pure white matt Merkmale: - The cover cap and cover frame (1-gang to 5-gang) can be used to integrate third-party devices with a square centre plate (50 x 50 mm) such as those from Alcatel, AMP Econo Link System, Brand-Rex, METZ CONNECT (BTR), Kannegieter BICC Brand Rex, Krone, Molex, Reichle de Massari, Rutenbeck, Schumann Netzwerktechnik RJ45 connection box cat.5 BICC, Siemens ICCS 100 and 300, Telegärtner, Telenorma, TKM, Quante, Panduit (2-gang MSCSP 2) etc., into the design line. Hinweise: - No support ring included. Fabrikat: Gira Bestell-Nr. 0682 27 pure white matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite plug-in cov.cap adapter fr. [068228] Plug-in cover cap with adapter frame for devices with cover (50 x 50 mm) and angled socket outlet Communication technology Accessories anthracite Merkmale: - The cover cap and cover frame (1-gang to 5-gang) can be used to integrate third-party devices with a square centre plate (50 x 50 mm) such as those from Alcatel, AMP Econo Link System, Brand-Rex, METZ CONNECT (BTR), Kannegieter BICC Brand Rex, Krone, Molex, Reichle de Massari, Rutenbeck, Schumann Netzwerktechnik RJ45 connection box cat.5 BICC, Siemens ICCS 100 and 300, Telegärtner, Telenorma, TKM, Quante, Panduit (2-gang MSCSP 2) etc., into the design line. Hinweise: - No support ring included. Fabrikat: Gira Bestell-Nr. 0682 28 anthracite Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. plug-in cov.cap adapter fr. [068226] Plug-in cover cap with adapter frame for devices with cover (50 x 50 mm) and angled socket outlet Communication technology Accessories colour aluminium Merkmale: - The cover cap and cover frame (1-gang to 5-gang) can be used to integrate third-party devices with a square centre plate (50 x 50 mm) such as those from Alcatel, AMP Econo Link System, Brand-Rex, METZ CONNECT (BTR), Kannegieter BICC Brand Rex, Krone, Molex, Reichle de Massari, Rutenbeck, Schumann Netzwerktechnik RJ45 connection box cat.5 BICC, Siemens ICCS 100 and 300, Telegärtner, Telenorma, TKM, Quante, Panduit (2-gang MSCSP 2) etc., into the design line. Hinweise: - No support ring included. Fabrikat: Gira Bestell-Nr. 0682 26 colour aluminium Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m plug-in cov.cap adapter fr. [0682005] Plug-in cover cap with adapter frame for devices with cover (50 x 50 mm) and angled socket outlet Communication technology Accessories black matt Merkmale: - The cover cap and cover frame (1-gang to 5-gang) can be used to integrate third-party devices with a square centre plate (50 x 50 mm) such as those from Alcatel, AMP Econo Link System, Brand-Rex, METZ CONNECT (BTR), Kannegieter BICC Brand Rex, Krone, Molex, Reichle de Massari, Rutenbeck, Schumann Netzwerktechnik RJ45 connection box cat.5 BICC, Siemens ICCS 100 and 300, Telegärtner, Telenorma, TKM, Quante, Panduit (2-gang MSCSP 2) etc., into the design line. Hinweise: - No support ring included. Fabrikat: Gira Bestell-Nr. 0682 005 black matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m plug-in cov.cap adapter fr. [0682015] Plug-in cover cap with adapter frame for devices with cover (50 x 50 mm) and angled socket outlet Communication technology Accessories grey matt Merkmale: - The cover cap and cover frame (1-gang to 5-gang) can be used to integrate third-party devices with a square centre plate (50 x 50 mm) such as those from Alcatel, AMP Econo Link System, Brand-Rex, METZ CONNECT (BTR), Kannegieter BICC Brand Rex, Krone, Molex, Reichle de Massari, Rutenbeck, Schumann Netzwerktechnik RJ45 connection box cat.5 BICC, Siemens ICCS 100 and 300, Telegärtner, Telenorma, TKM, Quante, Panduit (2-gang MSCSP 2) etc., into the design line. Hinweise: - No support ring included. Fabrikat: Gira Bestell-Nr. 0682 015 grey matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx