System 55 cr.white cov. toggle sw. time sw. + blind sw./btn [066601] Cover with toggle switch for time switch and blind switch or button Switches and push buttons cream white glossy Hinweise: - This cover plate can be used universally by replacing the accompanying symbol plates for blind and time. Lieferumfang: - Symbol plates for blinds (△, ▽) and time (15 to 120 min or 30 to 60 min) are included with delivery. Fabrikat: Gira Bestell-Nr. 0666 01 cream white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white cov. toggle sw. time sw. + blind sw./btn [066603] Cover with toggle switch for time switch and blind switch or button Switches and push buttons pure white glossy Hinweise: - This cover plate can be used universally by replacing the accompanying symbol plates for blind and time. Lieferumfang: - Symbol plates for blinds (△, ▽) and time (15 to 120 min or 30 to 60 min) are included with delivery. Fabrikat: Gira Bestell-Nr. 0666 03 pure white glossy Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m cov. toggle sw. time sw. + blind sw./btn [066627] Cover with toggle switch for time switch and blind switch or button Switches and push buttons pure white matt Hinweise: - This cover plate can be used universally by replacing the accompanying symbol plates for blind and time. Lieferumfang: - Symbol plates for blinds (△, ▽) and time (15 to 120 min or 30 to 60 min) are included with delivery. Fabrikat: Gira Bestell-Nr. 0666 27 pure white matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite cov. toggle sw. time sw. + blind sw./btn [066628] Cover with toggle switch for time switch and blind switch or button Switches and push buttons anthracite Hinweise: - This cover plate can be used universally by replacing the accompanying symbol plates for blind and time. Lieferumfang: - Symbol plates for blinds (△, ▽) and time (15 to 120 min or 30 to 60 min) are included with delivery. Fabrikat: Gira Bestell-Nr. 0666 28 anthracite Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. cov. toggle sw. time sw. + blind sw./btn [066626] Cover with toggle switch for time switch and blind switch or button Switches and push buttons colour aluminium Hinweise: - This cover plate can be used universally by replacing the accompanying symbol plates for blind and time. Lieferumfang: - Symbol plates for blinds (△, ▽) and time (15 to 120 min or 30 to 60 min) are included with delivery. Fabrikat: Gira Bestell-Nr. 0666 26 colour aluminium Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m cov. toggle sw. time sw. + blind sw./btn [0666005] Cover with toggle switch for time switch and blind switch or button Switches and push buttons black matt Hinweise: - This cover plate can be used universally by replacing the accompanying symbol plates for blind and time. Lieferumfang: - Symbol plates for blinds (△, ▽) and time (15 to 120 min or 30 to 60 min) are included with delivery. Fabrikat: Gira Bestell-Nr. 0666 005 black matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m cov. toggle sw. time sw. + blind sw./btn [0666015] Cover with toggle switch for time switch and blind switch or button Switches and push buttons grey matt Hinweise: - This cover plate can be used universally by replacing the accompanying symbol plates for blind and time. Lieferumfang: - Symbol plates for blinds (△, ▽) and time (15 to 120 min or 30 to 60 min) are included with delivery. Fabrikat: Gira Bestell-Nr. 0666 015 grey matt Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx