System 55 cr.white cov. toggle sw. time sw. + blind sw./btn [066601] Cover with toggle switch for time switch and blind switch or button Switches and push buttons cream white glossy Notes: - This cover plate can be used universally by replacing the accompanying symbol plates for blind and time. Scope of supply: - Symbol plates for blinds (△, ▽) and time (15 to 120 min or 30 to 60 min) are included with delivery. Make: Gira Order No. 0666 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white cov. toggle sw. time sw. + blind sw./btn [066603] Cover with toggle switch for time switch and blind switch or button Switches and push buttons pure white glossy Notes: - This cover plate can be used universally by replacing the accompanying symbol plates for blind and time. Scope of supply: - Symbol plates for blinds (△, ▽) and time (15 to 120 min or 30 to 60 min) are included with delivery. Make: Gira Order No. 0666 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m cov. toggle sw. time sw. + blind sw./btn [066627] Cover with toggle switch for time switch and blind switch or button Switches and push buttons pure white matt Notes: - This cover plate can be used universally by replacing the accompanying symbol plates for blind and time. Scope of supply: - Symbol plates for blinds (△, ▽) and time (15 to 120 min or 30 to 60 min) are included with delivery. Make: Gira Order No. 0666 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite cov. toggle sw. time sw. + blind sw./btn [066628] Cover with toggle switch for time switch and blind switch or button Switches and push buttons anthracite Notes: - This cover plate can be used universally by replacing the accompanying symbol plates for blind and time. Scope of supply: - Symbol plates for blinds (△, ▽) and time (15 to 120 min or 30 to 60 min) are included with delivery. Make: Gira Order No. 0666 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum.(lac.) cov. toggle sw. time sw. + blind sw./btn [066626] Cover with toggle switch for time switch and blind switch or button Switches and push buttons colour aluminium (lacquered) Notes: - This cover plate can be used universally by replacing the accompanying symbol plates for blind and time. Scope of supply: - Symbol plates for blinds (△, ▽) and time (15 to 120 min or 30 to 60 min) are included with delivery. Make: Gira Order No. 0666 26 colour aluminium (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m(lac.) cov. toggle sw. time sw. + blind sw./btn [0666005] Cover with toggle switch for time switch and blind switch or button Switches and push buttons black matt (lacquered) Notes: - This cover plate can be used universally by replacing the accompanying symbol plates for blind and time. Scope of supply: - Symbol plates for blinds (△, ▽) and time (15 to 120 min or 30 to 60 min) are included with delivery. Make: Gira Order No. 0666 005 black matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m(lac.) cov. toggle sw. time sw. + blind sw./btn [0666015] Cover with toggle switch for time switch and blind switch or button Switches and push buttons grey matt (lacquered) Notes: - This cover plate can be used universally by replacing the accompanying symbol plates for blind and time. Scope of supply: - Symbol plates for blinds (△, ▽) and time (15 to 120 min or 30 to 60 min) are included with delivery. Make: Gira Order No. 0666 015 grey matt (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx