Gira Standard 55 cr.white SM hous. 1-g flat [021901]
Surface-mounted housing flat design 1-gang for Standard 55
Surface-mounted
cream white glossy
Features:
- For buttons with a low voltage up to 42 V and wireless wall transmitter
insert.
Technical data:
Dimensions
- W x H x D: 91.5 x 91.5 x 15 mm
Notes:
- Not suitable for cable and duct inlet.
Scope of supply:
- Cover frame isnotincluded with delivery.
Make: Gira
Order No. 0219 01 cream white glossy
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Gira Standard 55 p.white SM hous. 1-g flat [021903]
Surface-mounted housing flat design 1-gang for Standard 55
Surface-mounted
pure white glossy
Features:
- For buttons with a low voltage up to 42 V and wireless wall transmitter
insert.
Technical data:
Dimensions
- W x H x D: 91.5 x 91.5 x 15 mm
Notes:
- Not suitable for cable and duct inlet.
Scope of supply:
- Cover frame isnotincluded with delivery.
Make: Gira
Order No. 0219 03 pure white glossy
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Gira Standard 55 p.white m SM hous. 1-g flat [021904]
Surface-mounted housing flat design 1-gang for Standard 55
Surface-mounted
pure white matt
Features:
- For buttons with a low voltage up to 42 V and wireless wall transmitter
insert.
Technical data:
Dimensions
- W x H x D: 91.5 x 91.5 x 15 mm
Notes:
- Not suitable for cable and duct inlet.
Scope of supply:
- Cover frame isnotincluded with delivery.
Make: Gira
Order No. 0219 04 pure white matt
Quantity: 0 Stk
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx