WP SM grey rocker btn NO con. s.sig. + in.sp. (UHS) [015235] Rocker button 10 A 250 V~ with inscription space (upper housing section) 1-pole NO contact with sep. signal contact Gira water-protected surface-mounted system IP44 grey Technische Daten: Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Hinweise: - Subject to availability. - Can also be connected to be illuminated. Lieferumfang: - The "light", "bell" and "door" symbols are included. Fabrikat: Gira Bestell-Nr. 0152 35 grey Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx