Gira TX_44 (WP FM) p.white btn 2-way m-c upright ctrl.win. [012066] Button 10 A 250 V~ with upright rocker with control window 2-way momentary contact, 1-pole Water-protected flush-mounted IP44Gira TX_44 pure white Technical data: Installation depth: 28 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Notes: - With touch-activation operation. - Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary. - Vertical rocker position matches the pushbutton switches. - Can also be connected to be illuminated. - Subject to availability. Make: Gira Order No. 0120 66 pure white Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira TX_44 (WP FM) anthracite btn 2-way m-c upright ctrl.win. [012067] Button 10 A 250 V~ with upright rocker with control window 2-way momentary contact, 1-pole Water-protected flush-mounted IP44Gira TX_44 anthracite Technical data: Installation depth: 28 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Notes: - With touch-activation operation. - Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary. - Vertical rocker position matches the pushbutton switches. - Can also be connected to be illuminated. - Subject to availability. Make: Gira Order No. 0120 67 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira TX_44 (WP FM) c.alum.(lac.) btn 2-way m-c upright ctrl.win. [012065] Button 10 A 250 V~ with upright rocker with control window 2-way momentary contact, 1-pole Water-protected flush-mounted IP44Gira TX_44 colour aluminium (lacquered) Technical data: Installation depth: 28 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Notes: - With touch-activation operation. - Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary. - Vertical rocker position matches the pushbutton switches. - Can also be connected to be illuminated. - Subject to availability. Make: Gira Order No. 0120 65 colour aluminium (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx