WP SM grey rock.ind.sw. off/2-way (UHS) [011635] Universal 1-way/2-way switch Gira water-protected surface-mounted system IP44 grey Merkmale: - With neon lamp element. Technische Daten: Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Hinweise: - Subject to availability. - Can also be connected to be illuminated. Lieferumfang: - Inscription label "Heating On/Off", "VERWARMING AAN/UIT" is enclosed. - Neon lamp element 230 V~ 1.5 mA is included with delivery. Fabrikat: Gira Bestell-Nr. 0116 35 grey Menge: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx