Insert p.white USB 3.0 A 2-g G-Ch [568403]
USB 3.0 type A insert, 2-gang Gender changer
Communication technology entertainment
pure white glossy
Technical data:
Installation depth
- Gender changer: mind. 20 mm
Notes:
- For screw attachment only.
- Important! Observe construction space for plug and bending radii.
- If using with couplers: Not suitable for trunking installation and standard
device box. Connection with angled plug recommended.
- When these plug-and-socket devices are used, there is a power limit of 15
watts for connected devices.
- Recommended installation:
Kaiser electronic boxes
Flush-mounted
installation: Kaiser order no.:1068-02
Cavity mounting:
Kaiser order no.:9062-94
Concrete installation: Kaiser
order no.:1268-40
Make: Gira
Order No. 5684 03 pure white glossy
Quantity: 0 Stk
Individual price: 43.47 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Insert black m USB 3.0 A 2-g G-Ch [568410]
USB 3.0 type A insert, 2-gang Gender changer
Communication technology entertainment
black matt
Technical data:
Installation depth
- Gender changer: mind. 20 mm
Notes:
- For screw attachment only.
- Important! Observe construction space for plug and bending radii.
- If using with couplers: Not suitable for trunking installation and standard
device box. Connection with angled plug recommended.
- When these plug-and-socket devices are used, there is a power limit of 15
watts for connected devices.
- Recommended installation:
Kaiser electronic boxes
Flush-mounted
installation: Kaiser order no.:1068-02
Cavity mounting:
Kaiser order no.:9062-94
Concrete installation: Kaiser
order no.:1268-40
Make: Gira
Order No. 5684 10 black matt
Quantity: 0 Stk
Individual price: 43.47 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx