Insert p.white USB 3.0 A G-Ch [568203]
USB 3.0 type A insert Gender changer
Communication technology entertainment
pure white glossy
Technische Daten:
Installation depth
- Gender changer: mind. 20 mm
Hinweise:
- For screw attachment only.
- Important! Observe construction space for plug and bending radii.
- If using with couplers: Not suitable for trunking installation and standard
device box. Connection with angled plug recommended.
- When these plug-and-socket devices are used, there is a power limit of 15
watts for connected devices.
- Recommended installation:
Kaiser electronic boxes
Flush-mounted
installation: Kaiser order no.:1068-02
Cavity mounting:
Kaiser order no.:9062-94
Concrete installation: Kaiser
order no.:1268-40
Fabrikat: Gira
Bestell-Nr. 5682 03 pure white glossy
Menge: 0 Stk
Einzelpreis: 28.46 Euro (o. MwSt.)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Insert black m USB 3.0 A G-Ch [568210]
USB 3.0 type A insert Gender changer
Communication technology entertainment
black matt
Technische Daten:
Installation depth
- Gender changer: mind. 20 mm
Hinweise:
- For screw attachment only.
- Important! Observe construction space for plug and bending radii.
- If using with couplers: Not suitable for trunking installation and standard
device box. Connection with angled plug recommended.
- When these plug-and-socket devices are used, there is a power limit of 15
watts for connected devices.
- Recommended installation:
Kaiser electronic boxes
Flush-mounted
installation: Kaiser order no.:1068-02
Cavity mounting:
Kaiser order no.:9062-94
Concrete installation: Kaiser
order no.:1268-40
Fabrikat: Gira
Bestell-Nr. 5682 10 black matt
Menge: 0 Stk
Einzelpreis: 28.46 Euro (o. MwSt.)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx