Insert p.white HDMI USB 3.0 A m-jack G-Ch break.cab. [568003]
HDMI, USB 3.0 type A and mini jack 3.5 mm insert HDMI+USB coupler, breakout
cable mini jack
Communication technology entertainment
pure white glossy
Technische Daten:
Installation depth
- Gender changer: mind. 39 mm
- Breakout cable: mind. 51 mm
Length of the breakout cable: 200 mm
Hinweise:
- For screw attachment only.
- Important! Observe construction space for plug and bending radii.
- If using with couplers: Not suitable for trunking installation and standard
device box. Connection with angled plug recommended.
- When these plug-and-socket devices are used, there is a power limit of 15
watts for connected devices.
- Recommended installation:
Kaiser electronic boxes
Flush-mounted
installation: Kaiser order no.:1068-02
Cavity mounting:
Kaiser order no.:9062-94
Concrete installation: Kaiser
order no.:1268-40
Fabrikat: Gira
Bestell-Nr. 5680 03 pure white glossy
Menge: 0 Stk
Einzelpreis: 153.45 Euro (o. MwSt.)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
Insert black m HDMI USB 3.0 A m-jack G-Ch break.cab. [568010]
HDMI, USB 3.0 type A and mini jack 3.5 mm insert HDMI+USB coupler, breakout
cable mini jack
Communication technology entertainment
black matt
Technische Daten:
Installation depth
- Gender changer: mind. 39 mm
- Breakout cable: mind. 51 mm
Length of the breakout cable: 200 mm
Hinweise:
- For screw attachment only.
- Important! Observe construction space for plug and bending radii.
- If using with couplers: Not suitable for trunking installation and standard
device box. Connection with angled plug recommended.
- When these plug-and-socket devices are used, there is a power limit of 15
watts for connected devices.
- Recommended installation:
Kaiser electronic boxes
Flush-mounted
installation: Kaiser order no.:1068-02
Cavity mounting:
Kaiser order no.:9062-94
Concrete installation: Kaiser
order no.:1268-40
Fabrikat: Gira
Bestell-Nr. 5680 10 black matt
Menge: 0 Stk
Einzelpreis: 153.45 Euro (o. MwSt.)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx