System 55 cr.white Gira eNet WL op.top Memory [549301] eNet wireless operating top unit Memory System 55 Switches and push buttons cream white glossy Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the curtain can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. - Save a time for raising and lowering blinds or a switch-on and switch-off runtime. These switch times are repeated every 24 hours in memory mode. - Blocking function blocks auxiliary unit operation, wireless operation and deactivates memory mode. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Using a metal cover frame can lead to impairments to the range - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5493 01 cream white glossy Quantity: 0 Stk Individual price: 102.99 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white Gira eNet WL op.top Memory [549303] eNet wireless operating top unit Memory System 55 Switches and push buttons pure white glossy Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the curtain can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. - Save a time for raising and lowering blinds or a switch-on and switch-off runtime. These switch times are repeated every 24 hours in memory mode. - Blocking function blocks auxiliary unit operation, wireless operation and deactivates memory mode. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Using a metal cover frame can lead to impairments to the range - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5493 03 pure white glossy Quantity: 0 Stk Individual price: 102.99 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m Gira eNet WL op.top Memory [549327] eNet wireless operating top unit Memory System 55 Switches and push buttons pure white matt Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the curtain can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. - Save a time for raising and lowering blinds or a switch-on and switch-off runtime. These switch times are repeated every 24 hours in memory mode. - Blocking function blocks auxiliary unit operation, wireless operation and deactivates memory mode. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Using a metal cover frame can lead to impairments to the range - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5493 27 pure white matt Quantity: 0 Stk Individual price: 102.99 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite Gira eNet WL op.top Memory [549328] eNet wireless operating top unit Memory System 55 Switches and push buttons anthracite Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the curtain can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. - Save a time for raising and lowering blinds or a switch-on and switch-off runtime. These switch times are repeated every 24 hours in memory mode. - Blocking function blocks auxiliary unit operation, wireless operation and deactivates memory mode. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Using a metal cover frame can lead to impairments to the range - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5493 28 anthracite Quantity: 0 Stk Individual price: 105.63 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum.(lac.) Gira eNet WL op.top Memory [549326] eNet wireless operating top unit Memory System 55 Switches and push buttons colour aluminium (lacquered) Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the curtain can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. - Save a time for raising and lowering blinds or a switch-on and switch-off runtime. These switch times are repeated every 24 hours in memory mode. - Blocking function blocks auxiliary unit operation, wireless operation and deactivates memory mode. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Using a metal cover frame can lead to impairments to the range - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5493 26 colour aluminium (lacquered) Quantity: 0 Stk Individual price: 108.79 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m(lac.) Gira eNet WL op.top Memory [5493005] eNet wireless operating top unit Memory System 55 Switches and push buttons black matt (lacquered) Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the curtain can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. - Save a time for raising and lowering blinds or a switch-on and switch-off runtime. These switch times are repeated every 24 hours in memory mode. - Blocking function blocks auxiliary unit operation, wireless operation and deactivates memory mode. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Using a metal cover frame can lead to impairments to the range - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5493 005 black matt (lacquered) Quantity: 0 Stk Individual price: 108.79 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m(lac.) Gira eNet WL op.top Memory [5493015] eNet wireless operating top unit Memory System 55 Switches and push buttons grey matt (lacquered) Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the curtain can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. - Save a time for raising and lowering blinds or a switch-on and switch-off runtime. These switch times are repeated every 24 hours in memory mode. - Blocking function blocks auxiliary unit operation, wireless operation and deactivates memory mode. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Using a metal cover frame can lead to impairments to the range - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5493 015 grey matt (lacquered) Quantity: 0 Stk Individual price: 108.79 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel Gira eNet WL op.top Memory [5493600] eNet wireless operating top unit Memory System 55 Switches and push buttons stainless steel Features: - Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. - Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Transmitter for wireless transmission of switching, dimming and blind commands. - Adjustbable night mode. Status LED and function LED are not lit up continuously. - Status feedback to wireless transmitter. - Status display with LED. - Evaluation of auxiliary inputs. Functions in combination with blind insert: - Positioning of hangings via scene call-up. - Position for sun protection and twilight. - Runtime and ventilation position of the curtain can be saved. Functions in combination with light insert: - Scene operation possible. - Switch-on brightness can be permanently stored when combined with dimming insert. Functions in combination with 3-wire auxiliary unit: - Power-supplied eNet transmitter. - Lighting control. - Shading control. Adjustable with eNet server version 2.3 and higher (depending on the insert): - Fully encrypted wireless transmission (AES-CCM). - Deactivate auxiliary unit evaluation. - Operation locks. - Reversal time adjustable for blinds, shutters and awnings. - Direction of travel can be inverted. - Position for sun protection, twilight, lock-out protection and wind alarm. - Maximum brightness, minimum brightness and dimming speed adjustable. - Function of the status LED can be set as status LED/actuation display. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Device software update. - Save a time for raising and lowering blinds or a switch-on and switch-off runtime. These switch times are repeated every 24 hours in memory mode. - Blocking function blocks auxiliary unit operation, wireless operation and deactivates memory mode. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Using a metal cover frame can lead to impairments to the range - Radio approval is valid for EU and EFTA countries. Make: Gira Order No. 5493 600 stainless steel Quantity: 0 Stk Individual price: 115.68 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx