System 70 p.white S3000 blind timer/timer BT [538170] System 3000 blind timer and timer BT System 70 Switches and push buttons pure white glossy Merkmale: - Manual and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Functions on the top unit - Operation of hangings and lighting. - The blocking function blocks operation of the auxiliary unit and deactivates automatic mode. - Activate/deactivate automatic mode. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit. - Adjustbable night mode. Status LED and function LED are not lit up continuously. Functions with the Gira System 3000 app - Operation of hangings and lighting with status feedback. - Display the current hanging position or dimmer setting. - Programming of up to 40 individual switching times. - Blind or slat positions or switching and dimming values can be stored for each switching time. - Switching times can be copied to other devices. - Switching at sunrise or sunset (astro function). - Astro time can be optimised by determining the location. - Astro time shift adjustable. - Random function. - Automatic date and time refresh when connecting smartphones or tablets. - Password protection possible for time programs and configuration. - Save a curtain position, curtain runtime, slat reversal time. - Changeover to inverse operation possible for blind inserts. - Maximum brightness and minimum brightness adjustable for dimming insert. - Optional:Sun protection and twilight functions are possible with System 3000 brightness and temperature sensor Bluetooth®. Technische Daten: Accuracy - Per month: ± 10 s Power reserve: approx. 4 h Wireless frequency: 2.402 to 2.480 GHz Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -5 °C to +45 °C Hinweise: - The time is updated upon connection to the Gira System 3000 app. Fabrikat: Gira Bestell-Nr. 5381 70 pure white glossy Menge: 0 Stk Einzelpreis: 123.17 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 70 p.white m(lac.) S3000 blind timer/timer BT [538172] System 3000 blind timer and timer BT System 70 Switches and push buttons pure white matt (lacquered) Merkmale: - Manual and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Functions on the top unit - Operation of hangings and lighting. - The blocking function blocks operation of the auxiliary unit and deactivates automatic mode. - Activate/deactivate automatic mode. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit. - Adjustbable night mode. Status LED and function LED are not lit up continuously. Functions with the Gira System 3000 app - Operation of hangings and lighting with status feedback. - Display the current hanging position or dimmer setting. - Programming of up to 40 individual switching times. - Blind or slat positions or switching and dimming values can be stored for each switching time. - Switching times can be copied to other devices. - Switching at sunrise or sunset (astro function). - Astro time can be optimised by determining the location. - Astro time shift adjustable. - Random function. - Automatic date and time refresh when connecting smartphones or tablets. - Password protection possible for time programs and configuration. - Save a curtain position, curtain runtime, slat reversal time. - Changeover to inverse operation possible for blind inserts. - Maximum brightness and minimum brightness adjustable for dimming insert. - Optional:Sun protection and twilight functions are possible with System 3000 brightness and temperature sensor Bluetooth®. Technische Daten: Accuracy - Per month: ± 10 s Power reserve: approx. 4 h Wireless frequency: 2.402 to 2.480 GHz Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -5 °C to +45 °C Hinweise: - The time is updated upon connection to the Gira System 3000 app. Fabrikat: Gira Bestell-Nr. 5381 72 pure white matt (lacquered) Menge: 0 Stk Einzelpreis: 130.12 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 70 anthracite(lac.) S3000 blind timer/timer BT [538173] System 3000 blind timer and timer BT System 70 Switches and push buttons anthracite (lacquered) Merkmale: - Manual and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Functions on the top unit - Operation of hangings and lighting. - The blocking function blocks operation of the auxiliary unit and deactivates automatic mode. - Activate/deactivate automatic mode. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit. - Adjustbable night mode. Status LED and function LED are not lit up continuously. Functions with the Gira System 3000 app - Operation of hangings and lighting with status feedback. - Display the current hanging position or dimmer setting. - Programming of up to 40 individual switching times. - Blind or slat positions or switching and dimming values can be stored for each switching time. - Switching times can be copied to other devices. - Switching at sunrise or sunset (astro function). - Astro time can be optimised by determining the location. - Astro time shift adjustable. - Random function. - Automatic date and time refresh when connecting smartphones or tablets. - Password protection possible for time programs and configuration. - Save a curtain position, curtain runtime, slat reversal time. - Changeover to inverse operation possible for blind inserts. - Maximum brightness and minimum brightness adjustable for dimming insert. - Optional:Sun protection and twilight functions are possible with System 3000 brightness and temperature sensor Bluetooth®. Technische Daten: Accuracy - Per month: ± 10 s Power reserve: approx. 4 h Wireless frequency: 2.402 to 2.480 GHz Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -5 °C to +45 °C Hinweise: - The time is updated upon connection to the Gira System 3000 app. Fabrikat: Gira Bestell-Nr. 5381 73 anthracite (lacquered) Menge: 0 Stk Einzelpreis: 130.12 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 70 black m(lac.) S3000 blind timer/timer BT [538174] System 3000 blind timer and timer BT System 70 Switches and push buttons black matt (lacquered) Merkmale: - Manual and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Functions on the top unit - Operation of hangings and lighting. - The blocking function blocks operation of the auxiliary unit and deactivates automatic mode. - Activate/deactivate automatic mode. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit. - Adjustbable night mode. Status LED and function LED are not lit up continuously. Functions with the Gira System 3000 app - Operation of hangings and lighting with status feedback. - Display the current hanging position or dimmer setting. - Programming of up to 40 individual switching times. - Blind or slat positions or switching and dimming values can be stored for each switching time. - Switching times can be copied to other devices. - Switching at sunrise or sunset (astro function). - Astro time can be optimised by determining the location. - Astro time shift adjustable. - Random function. - Automatic date and time refresh when connecting smartphones or tablets. - Password protection possible for time programs and configuration. - Save a curtain position, curtain runtime, slat reversal time. - Changeover to inverse operation possible for blind inserts. - Maximum brightness and minimum brightness adjustable for dimming insert. - Optional:Sun protection and twilight functions are possible with System 3000 brightness and temperature sensor Bluetooth®. Technische Daten: Accuracy - Per month: ± 10 s Power reserve: approx. 4 h Wireless frequency: 2.402 to 2.480 GHz Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -5 °C to +45 °C Hinweise: - The time is updated upon connection to the Gira System 3000 app. Fabrikat: Gira Bestell-Nr. 5381 74 black matt (lacquered) Menge: 0 Stk Einzelpreis: 130.12 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 70 grey m(lac.) S3000 blind timer/timer BT [538176] System 3000 blind timer and timer BT System 70 Switches and push buttons grey matt (lacquered) Merkmale: - Manual and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. - Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. - Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit. Functions on the top unit - Operation of hangings and lighting. - The blocking function blocks operation of the auxiliary unit and deactivates automatic mode. - Activate/deactivate automatic mode. - The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. - Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit. - Adjustbable night mode. Status LED and function LED are not lit up continuously. Functions with the Gira System 3000 app - Operation of hangings and lighting with status feedback. - Display the current hanging position or dimmer setting. - Programming of up to 40 individual switching times. - Blind or slat positions or switching and dimming values can be stored for each switching time. - Switching times can be copied to other devices. - Switching at sunrise or sunset (astro function). - Astro time can be optimised by determining the location. - Astro time shift adjustable. - Random function. - Automatic date and time refresh when connecting smartphones or tablets. - Password protection possible for time programs and configuration. - Save a curtain position, curtain runtime, slat reversal time. - Changeover to inverse operation possible for blind inserts. - Maximum brightness and minimum brightness adjustable for dimming insert. - Optional:Sun protection and twilight functions are possible with System 3000 brightness and temperature sensor Bluetooth®. Technische Daten: Accuracy - Per month: ± 10 s Power reserve: approx. 4 h Wireless frequency: 2.402 to 2.480 GHz Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -5 °C to +45 °C Hinweise: - The time is updated upon connection to the Gira System 3000 app. Fabrikat: Gira Bestell-Nr. 5381 76 grey matt (lacquered) Menge: 0 Stk Einzelpreis: 130.12 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx