Gira System 70 p.white S3000 mot.det.top 1.10 m Komfort BT [537470] System 3000 motion detector top unit 1.10 m Komfort BT System 70 Switches and push buttons pure white glossy Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Device facilitates manual switchover between automatic, always-on and always-off. With System 3000 switching insert - Short-term operation With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. - Basic light function. - Night light function. Functions with the Gira System 3000 app - Set the brightness threshold. - Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %). - Set the delay time. - Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours. - Presence simulation. - Switch-off pre-warning. - Day mode. - Walking test. - Time-switch function. - Automatic signal mode (flashing). - Manual signal mode (flashing). Technical data: Angle of detection: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 0, 25, 50, 75, 100% Protection class - System 55, System 70: IP20 - TX_44: IP44 Delay time: 10 s bis 60 min Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -20 °C to +45 °C Notes: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Scope of supply: - Clip-on panel to limit the detection range is included with delivery. Make: Gira Order No. 5374 70 pure white glossy Quantity: 0 Stk Individual price: 120.66 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 70 p.white m(lac.) S3000 mot.det.top 1.10 m Komfort BT [537472] System 3000 motion detector top unit 1.10 m Komfort BT System 70 Switches and push buttons pure white matt (lacquered) Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Device facilitates manual switchover between automatic, always-on and always-off. With System 3000 switching insert - Short-term operation With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. - Basic light function. - Night light function. Functions with the Gira System 3000 app - Set the brightness threshold. - Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %). - Set the delay time. - Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours. - Presence simulation. - Switch-off pre-warning. - Day mode. - Walking test. - Time-switch function. - Automatic signal mode (flashing). - Manual signal mode (flashing). Technical data: Angle of detection: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 0, 25, 50, 75, 100% Protection class - System 55, System 70: IP20 - TX_44: IP44 Delay time: 10 s bis 60 min Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -20 °C to +45 °C Notes: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Scope of supply: - Clip-on panel to limit the detection range is included with delivery. Make: Gira Order No. 5374 72 pure white matt (lacquered) Quantity: 0 Stk Individual price: 127.63 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 70 anthracite(lac.) S3000 mot.det.top 1.10 m Komfort BT [537473] System 3000 motion detector top unit 1.10 m Komfort BT System 70 Switches and push buttons anthracite (lacquered) Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Device facilitates manual switchover between automatic, always-on and always-off. With System 3000 switching insert - Short-term operation With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. - Basic light function. - Night light function. Functions with the Gira System 3000 app - Set the brightness threshold. - Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %). - Set the delay time. - Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours. - Presence simulation. - Switch-off pre-warning. - Day mode. - Walking test. - Time-switch function. - Automatic signal mode (flashing). - Manual signal mode (flashing). Technical data: Angle of detection: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 0, 25, 50, 75, 100% Protection class - System 55, System 70: IP20 - TX_44: IP44 Delay time: 10 s bis 60 min Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -20 °C to +45 °C Notes: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Scope of supply: - Clip-on panel to limit the detection range is included with delivery. Make: Gira Order No. 5374 73 anthracite (lacquered) Quantity: 0 Stk Individual price: 127.63 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 70 black m(lac.) S3000 mot.det.top 1.10 m Komfort BT [537474] System 3000 motion detector top unit 1.10 m Komfort BT System 70 Switches and push buttons black matt (lacquered) Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Device facilitates manual switchover between automatic, always-on and always-off. With System 3000 switching insert - Short-term operation With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. - Basic light function. - Night light function. Functions with the Gira System 3000 app - Set the brightness threshold. - Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %). - Set the delay time. - Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours. - Presence simulation. - Switch-off pre-warning. - Day mode. - Walking test. - Time-switch function. - Automatic signal mode (flashing). - Manual signal mode (flashing). Technical data: Angle of detection: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 0, 25, 50, 75, 100% Protection class - System 55, System 70: IP20 - TX_44: IP44 Delay time: 10 s bis 60 min Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -20 °C to +45 °C Notes: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Scope of supply: - Clip-on panel to limit the detection range is included with delivery. Make: Gira Order No. 5374 74 black matt (lacquered) Quantity: 0 Stk Individual price: 127.63 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira System 70 grey m(lac.) S3000 mot.det.top 1.10 m Komfort BT [537476] System 3000 motion detector top unit 1.10 m Komfort BT System 70 Switches and push buttons grey matt (lacquered) Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Device facilitates manual switchover between automatic, always-on and always-off. With System 3000 switching insert - Short-term operation With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. - Basic light function. - Night light function. Functions with the Gira System 3000 app - Set the brightness threshold. - Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %). - Set the delay time. - Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours. - Presence simulation. - Switch-off pre-warning. - Day mode. - Walking test. - Time-switch function. - Automatic signal mode (flashing). - Manual signal mode (flashing). Technical data: Angle of detection: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 0, 25, 50, 75, 100% Protection class - System 55, System 70: IP20 - TX_44: IP44 Delay time: 10 s bis 60 min Mounting height up to 1.10 m - Range of detection forwards: Max. 32 m - Range to each side: Max. 19 m Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Ambient temperature: -20 °C to +45 °C Notes: - The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit. Scope of supply: - Clip-on panel to limit the detection range is included with delivery. Make: Gira Order No. 5374 76 grey matt (lacquered) Quantity: 0 Stk Individual price: 127.63 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx