System 70 p.white rocker 1-g blank [537270] Rocker, 1-gang blank System 70 Button for Gira One and KNX pure white glossy Features: - Button for operating the Gira One system. - Integrated temperature sensor for measuring the room temperature. - Programming and start-up with the Gira Project Assistant (GPA), from version 5.0. - Encrypted data transfer between the Gira One devices. Operating functions - Switching of devices, such as lights, socket outlets or pumps. - Dimming of lights. - Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings). - Convenient group control of switching, dimming, shading and ventilation devices. - Calling up of scene variants. - Use as a staircase button to activate the staircase function for switching and dimming devices. - Floor-call button when combined with the Gira G1. - Control of Sonos audio devices. - Controls Hue devices. - Control of eNet devices - Door or garage door opener function. - Boost function. Room temperature - Temperature adjustment for the integrated temperature sensor. LED display - Brightness value of the status LED can be set to 5 different levels, as well as off. - Colour of the status LED (red, green, blue) can be set. - Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display. Technical data: Gira One Medium: Twisted pair (TP),YCYM 2 x 2 x 0.8 Test voltage: 4 kV (KNX/EIB bus line) Connection: Connection and junction terminal Protection class: III Installation depth: 15 mm Ambient temperature: -5 °C to +50 °C Current consumption: 8 - 12 mA Notes: - Can be updated via the Gira Project Assistant (GPA) - The rockers are optionally interchangeable with alternative versions. Make: Gira Order No. 5372 70 pure white glossy Quantity: 0 Stk Individual price: 7.52 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 70 p.white m(lac.) rocker 1-g blank [537272] Rocker, 1-gang blank System 70 Button for Gira One and KNX pure white matt (lacquered) Features: - Button for operating the Gira One system. - Integrated temperature sensor for measuring the room temperature. - Programming and start-up with the Gira Project Assistant (GPA), from version 5.0. - Encrypted data transfer between the Gira One devices. Operating functions - Switching of devices, such as lights, socket outlets or pumps. - Dimming of lights. - Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings). - Convenient group control of switching, dimming, shading and ventilation devices. - Calling up of scene variants. - Use as a staircase button to activate the staircase function for switching and dimming devices. - Floor-call button when combined with the Gira G1. - Control of Sonos audio devices. - Controls Hue devices. - Control of eNet devices - Door or garage door opener function. - Boost function. Room temperature - Temperature adjustment for the integrated temperature sensor. LED display - Brightness value of the status LED can be set to 5 different levels, as well as off. - Colour of the status LED (red, green, blue) can be set. - Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display. Technical data: Gira One Medium: Twisted pair (TP),YCYM 2 x 2 x 0.8 Test voltage: 4 kV (KNX/EIB bus line) Connection: Connection and junction terminal Protection class: III Installation depth: 15 mm Ambient temperature: -5 °C to +50 °C Current consumption: 8 - 12 mA Notes: - Can be updated via the Gira Project Assistant (GPA) - The rockers are optionally interchangeable with alternative versions. Make: Gira Order No. 5372 72 pure white matt (lacquered) Quantity: 0 Stk Individual price: 12.13 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 70 anthracite(lac.) rocker 1-g blank [537273] Rocker, 1-gang blank System 70 Button for Gira One and KNX anthracite (lacquered) Features: - Button for operating the Gira One system. - Integrated temperature sensor for measuring the room temperature. - Programming and start-up with the Gira Project Assistant (GPA), from version 5.0. - Encrypted data transfer between the Gira One devices. Operating functions - Switching of devices, such as lights, socket outlets or pumps. - Dimming of lights. - Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings). - Convenient group control of switching, dimming, shading and ventilation devices. - Calling up of scene variants. - Use as a staircase button to activate the staircase function for switching and dimming devices. - Floor-call button when combined with the Gira G1. - Control of Sonos audio devices. - Controls Hue devices. - Control of eNet devices - Door or garage door opener function. - Boost function. Room temperature - Temperature adjustment for the integrated temperature sensor. LED display - Brightness value of the status LED can be set to 5 different levels, as well as off. - Colour of the status LED (red, green, blue) can be set. - Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display. Technical data: Gira One Medium: Twisted pair (TP),YCYM 2 x 2 x 0.8 Test voltage: 4 kV (KNX/EIB bus line) Connection: Connection and junction terminal Protection class: III Installation depth: 15 mm Ambient temperature: -5 °C to +50 °C Current consumption: 8 - 12 mA Notes: - Can be updated via the Gira Project Assistant (GPA) - The rockers are optionally interchangeable with alternative versions. Make: Gira Order No. 5372 73 anthracite (lacquered) Quantity: 0 Stk Individual price: 12.13 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 70 black m(lac.) rocker 1-g blank [537274] Rocker, 1-gang blank System 70 Button for Gira One and KNX black matt (lacquered) Features: - Button for operating the Gira One system. - Integrated temperature sensor for measuring the room temperature. - Programming and start-up with the Gira Project Assistant (GPA), from version 5.0. - Encrypted data transfer between the Gira One devices. Operating functions - Switching of devices, such as lights, socket outlets or pumps. - Dimming of lights. - Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings). - Convenient group control of switching, dimming, shading and ventilation devices. - Calling up of scene variants. - Use as a staircase button to activate the staircase function for switching and dimming devices. - Floor-call button when combined with the Gira G1. - Control of Sonos audio devices. - Controls Hue devices. - Control of eNet devices - Door or garage door opener function. - Boost function. Room temperature - Temperature adjustment for the integrated temperature sensor. LED display - Brightness value of the status LED can be set to 5 different levels, as well as off. - Colour of the status LED (red, green, blue) can be set. - Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display. Technical data: Gira One Medium: Twisted pair (TP),YCYM 2 x 2 x 0.8 Test voltage: 4 kV (KNX/EIB bus line) Connection: Connection and junction terminal Protection class: III Installation depth: 15 mm Ambient temperature: -5 °C to +50 °C Current consumption: 8 - 12 mA Notes: - Can be updated via the Gira Project Assistant (GPA) - The rockers are optionally interchangeable with alternative versions. Make: Gira Order No. 5372 74 black matt (lacquered) Quantity: 0 Stk Individual price: 12.13 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 70 grey m(lac.) rocker 1-g blank [537276] Rocker, 1-gang blank System 70 Button for Gira One and KNX grey matt (lacquered) Features: - Button for operating the Gira One system. - Integrated temperature sensor for measuring the room temperature. - Programming and start-up with the Gira Project Assistant (GPA), from version 5.0. - Encrypted data transfer between the Gira One devices. Operating functions - Switching of devices, such as lights, socket outlets or pumps. - Dimming of lights. - Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings). - Convenient group control of switching, dimming, shading and ventilation devices. - Calling up of scene variants. - Use as a staircase button to activate the staircase function for switching and dimming devices. - Floor-call button when combined with the Gira G1. - Control of Sonos audio devices. - Controls Hue devices. - Control of eNet devices - Door or garage door opener function. - Boost function. Room temperature - Temperature adjustment for the integrated temperature sensor. LED display - Brightness value of the status LED can be set to 5 different levels, as well as off. - Colour of the status LED (red, green, blue) can be set. - Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display. Technical data: Gira One Medium: Twisted pair (TP),YCYM 2 x 2 x 0.8 Test voltage: 4 kV (KNX/EIB bus line) Connection: Connection and junction terminal Protection class: III Installation depth: 15 mm Ambient temperature: -5 °C to +50 °C Current consumption: 8 - 12 mA Notes: - Can be updated via the Gira Project Assistant (GPA) - The rockers are optionally interchangeable with alternative versions. Make: Gira Order No. 5372 76 grey matt (lacquered) Quantity: 0 Stk Individual price: 12.13 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx