System 55 cr.white btn rocker 2-g blank/arrows OneKNX [517501] Button with rocker, 2-gang blank / arrow symbols for Gira One and KNX System 55 Gira operating devices for KNX cream white glossy Merkmale: Function in the Gira One system - Button for operating the Gira One system. - Integrated temperature sensor for measuring the room temperature. - Programming and start-up with the Gira Project Assistant (GPA), from version 5.0. - Encrypted data transfer between the Gira One devices. Operating functions - Switching of devices, such as lights, socket outlets or pumps. - Dimming of lights. - Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings). - Convenient group control of switching, dimming, shading and ventilation devices. - Calling up of scene variants. - Use as a staircase button to activate the staircase function for switching and dimming devices. - Floor-call button when combined with the Gira G1. - Control of Sonos audio devices. - Controls Hue devices. - Controls eNet devices. - Door or garage door opener function. - Boost function. Room temperature - Temperature adjustment for the integrated temperature sensor. LED display - Brightness value of the status LED can be set to 5 different levels, as well as off. - Colour of the status LED (red, green, blue) can be set. - Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display. Function in the Gira KNX system - Button for KNX with integrated bus coupler. - Integrated temperature sensor. - Rocker function or button function can be set for each operating surface. - Control of up to four functions possible using the button function of the KNX button. Operating functions - The button or rocker function operating concept can be parametrised. - Switching, dimming and colour temperature, colour control and brightness, blinds, value transmitter, scene auxiliary unit, two-channel operation and controller auxiliary unit. - Switching: The command when pressing and / or releasing is adjustable (No reaction, Switch on, Switch off, Switch over). - Dimming and colour temperature: Brightness and/or colour temperature, the command when pressing, the time between switching and dimming, the dimming in different steps, the telegram repetition if pressed for a long time and the sending of a stop telegram at the end of pressing can be set. - Colour control and brightness: Colour cycle or brightness adjustment, the command when pressing, the time between switching and dimming, the start value, the increment and the time between two telegrams can be set. - Blinds: The command when pressed and the operating concept are adjustable. The operating concept can be adapted in the times for short and long actuation and slat adjustment. - Value transmitter: The mode of operation (1-byte, 2-byte, 3-byte or 6-byte value transmitter) and the value are adjustable. - Scene auxiliary unit: The mode of operation (with or without memory function) and the scene number are adjustable. - 2-channel operation: Up to two telegrams can be sent to the KNX by pressing a button. The operating concept can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately. - Controller auxiliary unit: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and setpoint adjustment) can be set. - Function for disabling individual buttons and rockers. Controller auxiliary unit properties - The controller auxiliary unit can be parametrised as the function of a rocker or button. Control of a room temperature controller (operating modes, presence function and setpoint adjustment). - Evaluation of the controller status via status LED. - Temperature measurement can be activated. Measurement of the room temperature with an internal sensor or optionally by creating a measured value of the internally measured temperature with an external temperature. Functions of the status LEDs - The function selection is made for each status LED. The following functions can be parametrised: always OFF, always ON, actuation display, telegram acknowledgement, status display, control with separate LED object, operating mode display, controller status display, presence status display and setpoint adjustment. - Colour can be parametrised. The colour selection is performed either for all status LEDs or separately for each status LED of the device. The status LEDs can light up optionally in red, green or blue. - The brightness of the status LED can be adjusted in five steps. With night-time reduction, the brightness of the status LEDs can be reduced in the night hours by means of a communication object. Technische Daten: Gira One Medium: Twisted pair (TP),YCYM 2 x 2 x 0.8 KNX medium: TP256 Test voltage: 4 kV (KNX/EIB bus line) Connection - Gira One: Connection and junction terminal - KNX: Connection and junction terminal Protection class: III Installation depth: 15 mm Ambient temperature: -5 °C to +50 °C Hinweise: - Can be updated via the Gira Project Assistant (GPA). - KNX Data Secure compatible. - Firmware can be updated using the Gira ETS Service App (additional software). - For use when using Gira TX_44, adapter frame IP20 and the cover from System 55. - The rockers are optionally interchangeable with alternative versions. Lieferumfang: - Connection and junction terminal for KNX included with delivery. - Support ring with screws included with delivery. Fabrikat: Gira Bestell-Nr. 5175 01 cream white glossy Menge: 0 Stk Einzelpreis: 98.74 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white btn rocker 2-g blank/arrows OneKNX [517503] Button with rocker, 2-gang blank / arrow symbols for Gira One and KNX System 55 Gira operating devices for KNX pure white glossy Merkmale: Function in the Gira One system - Button for operating the Gira One system. - Integrated temperature sensor for measuring the room temperature. - Programming and start-up with the Gira Project Assistant (GPA), from version 5.0. - Encrypted data transfer between the Gira One devices. Operating functions - Switching of devices, such as lights, socket outlets or pumps. - Dimming of lights. - Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings). - Convenient group control of switching, dimming, shading and ventilation devices. - Calling up of scene variants. - Use as a staircase button to activate the staircase function for switching and dimming devices. - Floor-call button when combined with the Gira G1. - Control of Sonos audio devices. - Controls Hue devices. - Controls eNet devices. - Door or garage door opener function. - Boost function. Room temperature - Temperature adjustment for the integrated temperature sensor. LED display - Brightness value of the status LED can be set to 5 different levels, as well as off. - Colour of the status LED (red, green, blue) can be set. - Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display. Function in the Gira KNX system - Button for KNX with integrated bus coupler. - Integrated temperature sensor. - Rocker function or button function can be set for each operating surface. - Control of up to four functions possible using the button function of the KNX button. Operating functions - The button or rocker function operating concept can be parametrised. - Switching, dimming and colour temperature, colour control and brightness, blinds, value transmitter, scene auxiliary unit, two-channel operation and controller auxiliary unit. - Switching: The command when pressing and / or releasing is adjustable (No reaction, Switch on, Switch off, Switch over). - Dimming and colour temperature: Brightness and/or colour temperature, the command when pressing, the time between switching and dimming, the dimming in different steps, the telegram repetition if pressed for a long time and the sending of a stop telegram at the end of pressing can be set. - Colour control and brightness: Colour cycle or brightness adjustment, the command when pressing, the time between switching and dimming, the start value, the increment and the time between two telegrams can be set. - Blinds: The command when pressed and the operating concept are adjustable. The operating concept can be adapted in the times for short and long actuation and slat adjustment. - Value transmitter: The mode of operation (1-byte, 2-byte, 3-byte or 6-byte value transmitter) and the value are adjustable. - Scene auxiliary unit: The mode of operation (with or without memory function) and the scene number are adjustable. - 2-channel operation: Up to two telegrams can be sent to the KNX by pressing a button. The operating concept can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately. - Controller auxiliary unit: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and setpoint adjustment) can be set. - Function for disabling individual buttons and rockers. Controller auxiliary unit properties - The controller auxiliary unit can be parametrised as the function of a rocker or button. Control of a room temperature controller (operating modes, presence function and setpoint adjustment). - Evaluation of the controller status via status LED. - Temperature measurement can be activated. Measurement of the room temperature with an internal sensor or optionally by creating a measured value of the internally measured temperature with an external temperature. Functions of the status LEDs - The function selection is made for each status LED. The following functions can be parametrised: always OFF, always ON, actuation display, telegram acknowledgement, status display, control with separate LED object, operating mode display, controller status display, presence status display and setpoint adjustment. - Colour can be parametrised. The colour selection is performed either for all status LEDs or separately for each status LED of the device. The status LEDs can light up optionally in red, green or blue. - The brightness of the status LED can be adjusted in five steps. With night-time reduction, the brightness of the status LEDs can be reduced in the night hours by means of a communication object. Technische Daten: Gira One Medium: Twisted pair (TP),YCYM 2 x 2 x 0.8 KNX medium: TP256 Test voltage: 4 kV (KNX/EIB bus line) Connection - Gira One: Connection and junction terminal - KNX: Connection and junction terminal Protection class: III Installation depth: 15 mm Ambient temperature: -5 °C to +50 °C Hinweise: - Can be updated via the Gira Project Assistant (GPA). - KNX Data Secure compatible. - Firmware can be updated using the Gira ETS Service App (additional software). - For use when using Gira TX_44, adapter frame IP20 and the cover from System 55. - The rockers are optionally interchangeable with alternative versions. Lieferumfang: - Connection and junction terminal for KNX included with delivery. - Support ring with screws included with delivery. Fabrikat: Gira Bestell-Nr. 5175 03 pure white glossy Menge: 0 Stk Einzelpreis: 98.74 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m btn rocker 2-g blank/arrows OneKNX [517527] Button with rocker, 2-gang blank / arrow symbols for Gira One and KNX System 55 Gira operating devices for KNX pure white matt Merkmale: Function in the Gira One system - Button for operating the Gira One system. - Integrated temperature sensor for measuring the room temperature. - Programming and start-up with the Gira Project Assistant (GPA), from version 5.0. - Encrypted data transfer between the Gira One devices. Operating functions - Switching of devices, such as lights, socket outlets or pumps. - Dimming of lights. - Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings). - Convenient group control of switching, dimming, shading and ventilation devices. - Calling up of scene variants. - Use as a staircase button to activate the staircase function for switching and dimming devices. - Floor-call button when combined with the Gira G1. - Control of Sonos audio devices. - Controls Hue devices. - Controls eNet devices. - Door or garage door opener function. - Boost function. Room temperature - Temperature adjustment for the integrated temperature sensor. LED display - Brightness value of the status LED can be set to 5 different levels, as well as off. - Colour of the status LED (red, green, blue) can be set. - Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display. Function in the Gira KNX system - Button for KNX with integrated bus coupler. - Integrated temperature sensor. - Rocker function or button function can be set for each operating surface. - Control of up to four functions possible using the button function of the KNX button. Operating functions - The button or rocker function operating concept can be parametrised. - Switching, dimming and colour temperature, colour control and brightness, blinds, value transmitter, scene auxiliary unit, two-channel operation and controller auxiliary unit. - Switching: The command when pressing and / or releasing is adjustable (No reaction, Switch on, Switch off, Switch over). - Dimming and colour temperature: Brightness and/or colour temperature, the command when pressing, the time between switching and dimming, the dimming in different steps, the telegram repetition if pressed for a long time and the sending of a stop telegram at the end of pressing can be set. - Colour control and brightness: Colour cycle or brightness adjustment, the command when pressing, the time between switching and dimming, the start value, the increment and the time between two telegrams can be set. - Blinds: The command when pressed and the operating concept are adjustable. The operating concept can be adapted in the times for short and long actuation and slat adjustment. - Value transmitter: The mode of operation (1-byte, 2-byte, 3-byte or 6-byte value transmitter) and the value are adjustable. - Scene auxiliary unit: The mode of operation (with or without memory function) and the scene number are adjustable. - 2-channel operation: Up to two telegrams can be sent to the KNX by pressing a button. The operating concept can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately. - Controller auxiliary unit: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and setpoint adjustment) can be set. - Function for disabling individual buttons and rockers. Controller auxiliary unit properties - The controller auxiliary unit can be parametrised as the function of a rocker or button. Control of a room temperature controller (operating modes, presence function and setpoint adjustment). - Evaluation of the controller status via status LED. - Temperature measurement can be activated. Measurement of the room temperature with an internal sensor or optionally by creating a measured value of the internally measured temperature with an external temperature. Functions of the status LEDs - The function selection is made for each status LED. The following functions can be parametrised: always OFF, always ON, actuation display, telegram acknowledgement, status display, control with separate LED object, operating mode display, controller status display, presence status display and setpoint adjustment. - Colour can be parametrised. The colour selection is performed either for all status LEDs or separately for each status LED of the device. The status LEDs can light up optionally in red, green or blue. - The brightness of the status LED can be adjusted in five steps. With night-time reduction, the brightness of the status LEDs can be reduced in the night hours by means of a communication object. Technische Daten: Gira One Medium: Twisted pair (TP),YCYM 2 x 2 x 0.8 KNX medium: TP256 Test voltage: 4 kV (KNX/EIB bus line) Connection - Gira One: Connection and junction terminal - KNX: Connection and junction terminal Protection class: III Installation depth: 15 mm Ambient temperature: -5 °C to +50 °C Hinweise: - Can be updated via the Gira Project Assistant (GPA). - KNX Data Secure compatible. - Firmware can be updated using the Gira ETS Service App (additional software). - For use when using Gira TX_44, adapter frame IP20 and the cover from System 55. - The rockers are optionally interchangeable with alternative versions. Lieferumfang: - Connection and junction terminal for KNX included with delivery. - Support ring with screws included with delivery. Fabrikat: Gira Bestell-Nr. 5175 27 pure white matt Menge: 0 Stk Einzelpreis: 98.74 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite btn rocker 2-g blank/arrows OneKNX [517528] Button with rocker, 2-gang blank / arrow symbols for Gira One and KNX System 55 Gira operating devices for KNX anthracite Merkmale: Function in the Gira One system - Button for operating the Gira One system. - Integrated temperature sensor for measuring the room temperature. - Programming and start-up with the Gira Project Assistant (GPA), from version 5.0. - Encrypted data transfer between the Gira One devices. Operating functions - Switching of devices, such as lights, socket outlets or pumps. - Dimming of lights. - Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings). - Convenient group control of switching, dimming, shading and ventilation devices. - Calling up of scene variants. - Use as a staircase button to activate the staircase function for switching and dimming devices. - Floor-call button when combined with the Gira G1. - Control of Sonos audio devices. - Controls Hue devices. - Controls eNet devices. - Door or garage door opener function. - Boost function. Room temperature - Temperature adjustment for the integrated temperature sensor. LED display - Brightness value of the status LED can be set to 5 different levels, as well as off. - Colour of the status LED (red, green, blue) can be set. - Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display. Function in the Gira KNX system - Button for KNX with integrated bus coupler. - Integrated temperature sensor. - Rocker function or button function can be set for each operating surface. - Control of up to four functions possible using the button function of the KNX button. Operating functions - The button or rocker function operating concept can be parametrised. - Switching, dimming and colour temperature, colour control and brightness, blinds, value transmitter, scene auxiliary unit, two-channel operation and controller auxiliary unit. - Switching: The command when pressing and / or releasing is adjustable (No reaction, Switch on, Switch off, Switch over). - Dimming and colour temperature: Brightness and/or colour temperature, the command when pressing, the time between switching and dimming, the dimming in different steps, the telegram repetition if pressed for a long time and the sending of a stop telegram at the end of pressing can be set. - Colour control and brightness: Colour cycle or brightness adjustment, the command when pressing, the time between switching and dimming, the start value, the increment and the time between two telegrams can be set. - Blinds: The command when pressed and the operating concept are adjustable. The operating concept can be adapted in the times for short and long actuation and slat adjustment. - Value transmitter: The mode of operation (1-byte, 2-byte, 3-byte or 6-byte value transmitter) and the value are adjustable. - Scene auxiliary unit: The mode of operation (with or without memory function) and the scene number are adjustable. - 2-channel operation: Up to two telegrams can be sent to the KNX by pressing a button. The operating concept can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately. - Controller auxiliary unit: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and setpoint adjustment) can be set. - Function for disabling individual buttons and rockers. Controller auxiliary unit properties - The controller auxiliary unit can be parametrised as the function of a rocker or button. Control of a room temperature controller (operating modes, presence function and setpoint adjustment). - Evaluation of the controller status via status LED. - Temperature measurement can be activated. Measurement of the room temperature with an internal sensor or optionally by creating a measured value of the internally measured temperature with an external temperature. Functions of the status LEDs - The function selection is made for each status LED. The following functions can be parametrised: always OFF, always ON, actuation display, telegram acknowledgement, status display, control with separate LED object, operating mode display, controller status display, presence status display and setpoint adjustment. - Colour can be parametrised. The colour selection is performed either for all status LEDs or separately for each status LED of the device. The status LEDs can light up optionally in red, green or blue. - The brightness of the status LED can be adjusted in five steps. With night-time reduction, the brightness of the status LEDs can be reduced in the night hours by means of a communication object. Technische Daten: Gira One Medium: Twisted pair (TP),YCYM 2 x 2 x 0.8 KNX medium: TP256 Test voltage: 4 kV (KNX/EIB bus line) Connection - Gira One: Connection and junction terminal - KNX: Connection and junction terminal Protection class: III Installation depth: 15 mm Ambient temperature: -5 °C to +50 °C Hinweise: - Can be updated via the Gira Project Assistant (GPA). - KNX Data Secure compatible. - Firmware can be updated using the Gira ETS Service App (additional software). - For use when using Gira TX_44, adapter frame IP20 and the cover from System 55. - The rockers are optionally interchangeable with alternative versions. Lieferumfang: - Connection and junction terminal for KNX included with delivery. - Support ring with screws included with delivery. Fabrikat: Gira Bestell-Nr. 5175 28 anthracite Menge: 0 Stk Einzelpreis: 101.30 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. btn rocker 2-g blank/arrows OneKNX [517526] Button with rocker, 2-gang blank / arrow symbols for Gira One and KNX System 55 Gira operating devices for KNX colour aluminium Merkmale: Function in the Gira One system - Button for operating the Gira One system. - Integrated temperature sensor for measuring the room temperature. - Programming and start-up with the Gira Project Assistant (GPA), from version 5.0. - Encrypted data transfer between the Gira One devices. Operating functions - Switching of devices, such as lights, socket outlets or pumps. - Dimming of lights. - Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings). - Convenient group control of switching, dimming, shading and ventilation devices. - Calling up of scene variants. - Use as a staircase button to activate the staircase function for switching and dimming devices. - Floor-call button when combined with the Gira G1. - Control of Sonos audio devices. - Controls Hue devices. - Controls eNet devices. - Door or garage door opener function. - Boost function. Room temperature - Temperature adjustment for the integrated temperature sensor. LED display - Brightness value of the status LED can be set to 5 different levels, as well as off. - Colour of the status LED (red, green, blue) can be set. - Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display. Function in the Gira KNX system - Button for KNX with integrated bus coupler. - Integrated temperature sensor. - Rocker function or button function can be set for each operating surface. - Control of up to four functions possible using the button function of the KNX button. Operating functions - The button or rocker function operating concept can be parametrised. - Switching, dimming and colour temperature, colour control and brightness, blinds, value transmitter, scene auxiliary unit, two-channel operation and controller auxiliary unit. - Switching: The command when pressing and / or releasing is adjustable (No reaction, Switch on, Switch off, Switch over). - Dimming and colour temperature: Brightness and/or colour temperature, the command when pressing, the time between switching and dimming, the dimming in different steps, the telegram repetition if pressed for a long time and the sending of a stop telegram at the end of pressing can be set. - Colour control and brightness: Colour cycle or brightness adjustment, the command when pressing, the time between switching and dimming, the start value, the increment and the time between two telegrams can be set. - Blinds: The command when pressed and the operating concept are adjustable. The operating concept can be adapted in the times for short and long actuation and slat adjustment. - Value transmitter: The mode of operation (1-byte, 2-byte, 3-byte or 6-byte value transmitter) and the value are adjustable. - Scene auxiliary unit: The mode of operation (with or without memory function) and the scene number are adjustable. - 2-channel operation: Up to two telegrams can be sent to the KNX by pressing a button. The operating concept can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately. - Controller auxiliary unit: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and setpoint adjustment) can be set. - Function for disabling individual buttons and rockers. Controller auxiliary unit properties - The controller auxiliary unit can be parametrised as the function of a rocker or button. Control of a room temperature controller (operating modes, presence function and setpoint adjustment). - Evaluation of the controller status via status LED. - Temperature measurement can be activated. Measurement of the room temperature with an internal sensor or optionally by creating a measured value of the internally measured temperature with an external temperature. Functions of the status LEDs - The function selection is made for each status LED. The following functions can be parametrised: always OFF, always ON, actuation display, telegram acknowledgement, status display, control with separate LED object, operating mode display, controller status display, presence status display and setpoint adjustment. - Colour can be parametrised. The colour selection is performed either for all status LEDs or separately for each status LED of the device. The status LEDs can light up optionally in red, green or blue. - The brightness of the status LED can be adjusted in five steps. With night-time reduction, the brightness of the status LEDs can be reduced in the night hours by means of a communication object. Technische Daten: Gira One Medium: Twisted pair (TP),YCYM 2 x 2 x 0.8 KNX medium: TP256 Test voltage: 4 kV (KNX/EIB bus line) Connection - Gira One: Connection and junction terminal - KNX: Connection and junction terminal Protection class: III Installation depth: 15 mm Ambient temperature: -5 °C to +50 °C Hinweise: - Can be updated via the Gira Project Assistant (GPA). - KNX Data Secure compatible. - Firmware can be updated using the Gira ETS Service App (additional software). - For use when using Gira TX_44, adapter frame IP20 and the cover from System 55. - The rockers are optionally interchangeable with alternative versions. Lieferumfang: - Connection and junction terminal for KNX included with delivery. - Support ring with screws included with delivery. Fabrikat: Gira Bestell-Nr. 5175 26 colour aluminium Menge: 0 Stk Einzelpreis: 104.35 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m btn rocker 2-g blank/arrows OneKNX [5175005] Button with rocker, 2-gang blank / arrow symbols for Gira One and KNX System 55 Gira operating devices for KNX black matt Merkmale: Function in the Gira One system - Button for operating the Gira One system. - Integrated temperature sensor for measuring the room temperature. - Programming and start-up with the Gira Project Assistant (GPA), from version 5.0. - Encrypted data transfer between the Gira One devices. Operating functions - Switching of devices, such as lights, socket outlets or pumps. - Dimming of lights. - Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings). - Convenient group control of switching, dimming, shading and ventilation devices. - Calling up of scene variants. - Use as a staircase button to activate the staircase function for switching and dimming devices. - Floor-call button when combined with the Gira G1. - Control of Sonos audio devices. - Controls Hue devices. - Controls eNet devices. - Door or garage door opener function. - Boost function. Room temperature - Temperature adjustment for the integrated temperature sensor. LED display - Brightness value of the status LED can be set to 5 different levels, as well as off. - Colour of the status LED (red, green, blue) can be set. - Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display. Function in the Gira KNX system - Button for KNX with integrated bus coupler. - Integrated temperature sensor. - Rocker function or button function can be set for each operating surface. - Control of up to four functions possible using the button function of the KNX button. Operating functions - The button or rocker function operating concept can be parametrised. - Switching, dimming and colour temperature, colour control and brightness, blinds, value transmitter, scene auxiliary unit, two-channel operation and controller auxiliary unit. - Switching: The command when pressing and / or releasing is adjustable (No reaction, Switch on, Switch off, Switch over). - Dimming and colour temperature: Brightness and/or colour temperature, the command when pressing, the time between switching and dimming, the dimming in different steps, the telegram repetition if pressed for a long time and the sending of a stop telegram at the end of pressing can be set. - Colour control and brightness: Colour cycle or brightness adjustment, the command when pressing, the time between switching and dimming, the start value, the increment and the time between two telegrams can be set. - Blinds: The command when pressed and the operating concept are adjustable. The operating concept can be adapted in the times for short and long actuation and slat adjustment. - Value transmitter: The mode of operation (1-byte, 2-byte, 3-byte or 6-byte value transmitter) and the value are adjustable. - Scene auxiliary unit: The mode of operation (with or without memory function) and the scene number are adjustable. - 2-channel operation: Up to two telegrams can be sent to the KNX by pressing a button. The operating concept can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately. - Controller auxiliary unit: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and setpoint adjustment) can be set. - Function for disabling individual buttons and rockers. Controller auxiliary unit properties - The controller auxiliary unit can be parametrised as the function of a rocker or button. Control of a room temperature controller (operating modes, presence function and setpoint adjustment). - Evaluation of the controller status via status LED. - Temperature measurement can be activated. Measurement of the room temperature with an internal sensor or optionally by creating a measured value of the internally measured temperature with an external temperature. Functions of the status LEDs - The function selection is made for each status LED. The following functions can be parametrised: always OFF, always ON, actuation display, telegram acknowledgement, status display, control with separate LED object, operating mode display, controller status display, presence status display and setpoint adjustment. - Colour can be parametrised. The colour selection is performed either for all status LEDs or separately for each status LED of the device. The status LEDs can light up optionally in red, green or blue. - The brightness of the status LED can be adjusted in five steps. With night-time reduction, the brightness of the status LEDs can be reduced in the night hours by means of a communication object. Technische Daten: Gira One Medium: Twisted pair (TP),YCYM 2 x 2 x 0.8 KNX medium: TP256 Test voltage: 4 kV (KNX/EIB bus line) Connection - Gira One: Connection and junction terminal - KNX: Connection and junction terminal Protection class: III Installation depth: 15 mm Ambient temperature: -5 °C to +50 °C Hinweise: - Can be updated via the Gira Project Assistant (GPA). - KNX Data Secure compatible. - Firmware can be updated using the Gira ETS Service App (additional software). - For use when using Gira TX_44, adapter frame IP20 and the cover from System 55. - The rockers are optionally interchangeable with alternative versions. Lieferumfang: - Connection and junction terminal for KNX included with delivery. - Support ring with screws included with delivery. Fabrikat: Gira Bestell-Nr. 5175 005 black matt Menge: 0 Stk Einzelpreis: 104.35 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m btn rocker 2-g blank/arrows OneKNX [5175015] Button with rocker, 2-gang blank / arrow symbols for Gira One and KNX System 55 Gira operating devices for KNX grey matt Merkmale: Function in the Gira One system - Button for operating the Gira One system. - Integrated temperature sensor for measuring the room temperature. - Programming and start-up with the Gira Project Assistant (GPA), from version 5.0. - Encrypted data transfer between the Gira One devices. Operating functions - Switching of devices, such as lights, socket outlets or pumps. - Dimming of lights. - Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings). - Convenient group control of switching, dimming, shading and ventilation devices. - Calling up of scene variants. - Use as a staircase button to activate the staircase function for switching and dimming devices. - Floor-call button when combined with the Gira G1. - Control of Sonos audio devices. - Controls Hue devices. - Controls eNet devices. - Door or garage door opener function. - Boost function. Room temperature - Temperature adjustment for the integrated temperature sensor. LED display - Brightness value of the status LED can be set to 5 different levels, as well as off. - Colour of the status LED (red, green, blue) can be set. - Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display. Function in the Gira KNX system - Button for KNX with integrated bus coupler. - Integrated temperature sensor. - Rocker function or button function can be set for each operating surface. - Control of up to four functions possible using the button function of the KNX button. Operating functions - The button or rocker function operating concept can be parametrised. - Switching, dimming and colour temperature, colour control and brightness, blinds, value transmitter, scene auxiliary unit, two-channel operation and controller auxiliary unit. - Switching: The command when pressing and / or releasing is adjustable (No reaction, Switch on, Switch off, Switch over). - Dimming and colour temperature: Brightness and/or colour temperature, the command when pressing, the time between switching and dimming, the dimming in different steps, the telegram repetition if pressed for a long time and the sending of a stop telegram at the end of pressing can be set. - Colour control and brightness: Colour cycle or brightness adjustment, the command when pressing, the time between switching and dimming, the start value, the increment and the time between two telegrams can be set. - Blinds: The command when pressed and the operating concept are adjustable. The operating concept can be adapted in the times for short and long actuation and slat adjustment. - Value transmitter: The mode of operation (1-byte, 2-byte, 3-byte or 6-byte value transmitter) and the value are adjustable. - Scene auxiliary unit: The mode of operation (with or without memory function) and the scene number are adjustable. - 2-channel operation: Up to two telegrams can be sent to the KNX by pressing a button. The operating concept can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately. - Controller auxiliary unit: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and setpoint adjustment) can be set. - Function for disabling individual buttons and rockers. Controller auxiliary unit properties - The controller auxiliary unit can be parametrised as the function of a rocker or button. Control of a room temperature controller (operating modes, presence function and setpoint adjustment). - Evaluation of the controller status via status LED. - Temperature measurement can be activated. Measurement of the room temperature with an internal sensor or optionally by creating a measured value of the internally measured temperature with an external temperature. Functions of the status LEDs - The function selection is made for each status LED. The following functions can be parametrised: always OFF, always ON, actuation display, telegram acknowledgement, status display, control with separate LED object, operating mode display, controller status display, presence status display and setpoint adjustment. - Colour can be parametrised. The colour selection is performed either for all status LEDs or separately for each status LED of the device. The status LEDs can light up optionally in red, green or blue. - The brightness of the status LED can be adjusted in five steps. With night-time reduction, the brightness of the status LEDs can be reduced in the night hours by means of a communication object. Technische Daten: Gira One Medium: Twisted pair (TP),YCYM 2 x 2 x 0.8 KNX medium: TP256 Test voltage: 4 kV (KNX/EIB bus line) Connection - Gira One: Connection and junction terminal - KNX: Connection and junction terminal Protection class: III Installation depth: 15 mm Ambient temperature: -5 °C to +50 °C Hinweise: - Can be updated via the Gira Project Assistant (GPA). - KNX Data Secure compatible. - Firmware can be updated using the Gira ETS Service App (additional software). - For use when using Gira TX_44, adapter frame IP20 and the cover from System 55. - The rockers are optionally interchangeable with alternative versions. Lieferumfang: - Connection and junction terminal for KNX included with delivery. - Support ring with screws included with delivery. Fabrikat: Gira Bestell-Nr. 5175 015 grey matt Menge: 0 Stk Einzelpreis: 104.35 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel btn rocker 2-g blank/arrows OneKNX [5175600] Button with rocker, 2-gang blank / arrow symbols for Gira One and KNX System 55 Gira operating devices for KNX stainless steel Merkmale: Function in the Gira One system - Button for operating the Gira One system. - Integrated temperature sensor for measuring the room temperature. - Programming and start-up with the Gira Project Assistant (GPA), from version 5.0. - Encrypted data transfer between the Gira One devices. Operating functions - Switching of devices, such as lights, socket outlets or pumps. - Dimming of lights. - Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings). - Convenient group control of switching, dimming, shading and ventilation devices. - Calling up of scene variants. - Use as a staircase button to activate the staircase function for switching and dimming devices. - Floor-call button when combined with the Gira G1. - Control of Sonos audio devices. - Controls Hue devices. - Controls eNet devices. - Door or garage door opener function. - Boost function. Room temperature - Temperature adjustment for the integrated temperature sensor. LED display - Brightness value of the status LED can be set to 5 different levels, as well as off. - Colour of the status LED (red, green, blue) can be set. - Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display. Function in the Gira KNX system - Button for KNX with integrated bus coupler. - Integrated temperature sensor. - Rocker function or button function can be set for each operating surface. - Control of up to four functions possible using the button function of the KNX button. Operating functions - The button or rocker function operating concept can be parametrised. - Switching, dimming and colour temperature, colour control and brightness, blinds, value transmitter, scene auxiliary unit, two-channel operation and controller auxiliary unit. - Switching: The command when pressing and / or releasing is adjustable (No reaction, Switch on, Switch off, Switch over). - Dimming and colour temperature: Brightness and/or colour temperature, the command when pressing, the time between switching and dimming, the dimming in different steps, the telegram repetition if pressed for a long time and the sending of a stop telegram at the end of pressing can be set. - Colour control and brightness: Colour cycle or brightness adjustment, the command when pressing, the time between switching and dimming, the start value, the increment and the time between two telegrams can be set. - Blinds: The command when pressed and the operating concept are adjustable. The operating concept can be adapted in the times for short and long actuation and slat adjustment. - Value transmitter: The mode of operation (1-byte, 2-byte, 3-byte or 6-byte value transmitter) and the value are adjustable. - Scene auxiliary unit: The mode of operation (with or without memory function) and the scene number are adjustable. - 2-channel operation: Up to two telegrams can be sent to the KNX by pressing a button. The operating concept can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately. - Controller auxiliary unit: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and setpoint adjustment) can be set. - Function for disabling individual buttons and rockers. Controller auxiliary unit properties - The controller auxiliary unit can be parametrised as the function of a rocker or button. Control of a room temperature controller (operating modes, presence function and setpoint adjustment). - Evaluation of the controller status via status LED. - Temperature measurement can be activated. Measurement of the room temperature with an internal sensor or optionally by creating a measured value of the internally measured temperature with an external temperature. Functions of the status LEDs - The function selection is made for each status LED. The following functions can be parametrised: always OFF, always ON, actuation display, telegram acknowledgement, status display, control with separate LED object, operating mode display, controller status display, presence status display and setpoint adjustment. - Colour can be parametrised. The colour selection is performed either for all status LEDs or separately for each status LED of the device. The status LEDs can light up optionally in red, green or blue. - The brightness of the status LED can be adjusted in five steps. With night-time reduction, the brightness of the status LEDs can be reduced in the night hours by means of a communication object. Technische Daten: Gira One Medium: Twisted pair (TP),YCYM 2 x 2 x 0.8 KNX medium: TP256 Test voltage: 4 kV (KNX/EIB bus line) Connection - Gira One: Connection and junction terminal - KNX: Connection and junction terminal Protection class: III Installation depth: 15 mm Ambient temperature: -5 °C to +50 °C Hinweise: - Can be updated via the Gira Project Assistant (GPA). - KNX Data Secure compatible. - Firmware can be updated using the Gira ETS Service App (additional software). - For use when using Gira TX_44, adapter frame IP20 and the cover from System 55. - The rockers are optionally interchangeable with alternative versions. Lieferumfang: - Connection and junction terminal for KNX included with delivery. - Support ring with screws included with delivery. Fabrikat: Gira Bestell-Nr. 5175 600 stainless steel Menge: 0 Stk Einzelpreis: 110.96 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx