System 55 cr.white RF Multi op.top 2-g arrows KNX [510801]
RF Multi operating top unit, 2-gang arrow symbols for KNX
Gira System 3000
cream white glossy
Features:
- RF Multi operating top unit for KNX for controlling System 3000 inserts as
well as remote KNX devices using KNX RF.
- Rocker function or button function can be set for each operating surface.
- Control of up to four functions possible using the button function of the RF
Multi operating top unit for KNX.
- KNX RF actuator in combination with System 3000 inserts.
- Operation on switching, dimming, blind or room temperature controller
insert, as well as the System 3000 three-wire auxiliary insert.
- Integrated temperature sensor.
- Integrated repeater mode.
Room temperature measurement
- The RF Multi operating top unit has an internal temperature sensor, which
makes it possible to measure and forward the local room temperature.
- Temperature measurements are only possible in combination with the following
inserts: Order no. 5403 00, order no. 5405 00, order no. 5406 00, order no.
5414 00, order no. 5415 00, order no. 5395 00, order no. 5409 00.
- For order no. 540500, care must be taken to ensure that the connected loads
do not exceed 40 W.
Operating functions depend on which flush-mounted insert is used
- The RF Multi operating top unit can be operated with the System 3000
three-wire auxiliary unit as a KNX RF operating device powered by 230 V.
- The button or rocker function operating concept can be parametrised.
- Switching, dimming and colour temperature, colour control and brightness,
blinds, value transmitter, scene auxiliary unit, two-channel operation and
controller auxiliary unit.
- Switching: The command when pressing and / or releasing is adjustable (No
reaction, Switch on, Switch off, Switch over).
- Dimming and colour temperature: Brightness and/or colour temperature, the
command when pressing, the time between switching and dimming, the dimming in
different steps, the telegram repetition if pressed for a long time and the
sending of a stop telegram at the end of pressing can be set.
- Colour control and brightness: Colour cycle or brightness adjustment, the
command when pressing, the time between switching and dimming, the start
value, the increment and the time between two telegrams can be set.
- Blinds: The command when pressed and the operating concept are adjustable.
The operating concept can be adapted in the times for short and long actuation
and slat adjustment.
- Value transmitter: The mode of operation (1 byte, 2 byte, 3 byte or
6 byte value transmitter) and the value are adjustable.
- Scene auxiliary unit: The mode of operation (with or without memory
function) and the scene number are adjustable.
- 2-channel operation: Up to two telegrams can be sent to the KNX by pressing
a button. The operating concept can be set and the time for short and long
actuation can be adjusted. The mode of operation of the channels can be set
separately.
- Controller auxiliary unit: The mode of operation (operating mode
switch-over, forced operating mode switch-over, presence function and setpoint
adjustment) can be set.
- Function for disabling individual buttons and rockers.
Controller auxiliary unit properties
- The controller auxiliary unit can be parametrised as the function of a
rocker or button. Control of a room temperature controller (operating modes,
presence function and setpoint adjustment).
- Evaluation of the controller status via status LED.
- Temperature measurement can be activated. Measurement of the room
temperature with an internal sensor or optionally by creating a measured value
of the internally measured temperature with an external temperature.
Functions of the status LEDs
- The function selection is made for each status LED. The following functions
can be parametrised: always OFF, always ON, actuation display, telegram
acknowledgement, status display, control with separate LED object, operating
mode display, controller status display, presence status display and setpoint
adjustment.
- Colour can be parametrised. The colour selection is performed either for all
status LEDs or separately for each status LED of the device. The status LEDs
can light up optionally in red, green or blue.
- The status LEDs have six adjustable brightness levels. With night-time
reduction, the brightness of the status LEDs can be reduced in the night hours
via a communication object.
Switching actuator functions
- The RF Multi operating top unit can be operated with System 3000 switching
inserts.
- Switching actuator channel 1-gang/2-gang.
- Temperature detection possible with order no. 5403 00 and order no.
5405 00.
- Insert function selection for switching: NO/NC operation, staircase
function, scene function (16 scenes), blocking function, time delays.
Auxiliary input can be used as an additional operating point for the System
3000 insert or for wireless control of other KNX devices as a sensor.
Dimming actuator and DALI actuator functions
- The RF Multi operating top unit can be operated with System 3000 dimming
inserts.
- Temperature detection with order no. 5406 00.
- Selection of functions for the insert for dimming:Dimming behaviour and
dimming characteristics can be set, soft-on and soft-off function, fading
function, staircase light function with switch-off pre-warning, scene function
(16 scenes), disable function, time delays.Auxiliary input can be used as an
additional operating point for the System 3000 insert or for wireless control
of other KNX devices as a sensor.
Jaloezieactorfunctions
- The RF Multi operating top unit can be operated with System 3000 blind
inserts.
- Blind actuator channel 1-gang.
- Temperature detection possible.
- Selection of functions for the insert for the blind controller:
Type of
curtain can be selected, safety function (wind, rain and frost alarm), sun
protection function, fabric stretching function for awnings, end position
correction for ventilation function, automatic runtime detection using the KNX
bus, scene function (16 scenes), disable function.
Heating actuator functions
- The RF Multi operating top unit can be operated with System 3000 room
temperature controller inserts.
- Heating actuator channel 1-gang with order no. 5403 00, order no. 5405 00,
order no. 5395 00.
- Insert function selection for room temperature controller: Control of 230 V
servos, heating mode, cooling mode, heating and cooling mode, switchover to
heating or cooling mode via communication object or auxiliary input. PWM and
2-point controller, absolute and relative setpoint setting, heating
requirement control incl. cascading, valve protection function, cyclical
monitoring of the floor temperature, service mode for valve output, frost
protection function (automatic or via communication object), temperature
sensor calibration, boost function, summer and winter compensation, scene
function (16 scenes). Auxiliary input is used to switch between heating and
cooling mode. Alternatively, the auxiliary input can be used as an additional
operating point for the System 3000 insert or for wireless control of other
KNX devices as a sensor.
Technical data:
KNX medium: RF1.R
Wireless frequency: 868.0 to 868.6 MHz
Transmission power: max. 20 mW
Transmission range: approx. 100 m
Ambient temperature: -5 °C to +45 °C
Notes:
- KNX Data Secure compatible.
- Firmware can be updated using the Gira ETS Service App (additional
software).
- The range can be reduced when using metal cover frames.
- For use when using Gira TX_44, adapter frame IP20 and the cover from System
55.
- The rockers are optionally interchangeable with alternative versions.
Make: Gira
Order No. 5108 01 cream white glossy
Quantity: 0 Stk
Individual price: 74.07 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
System 55 p.white RF Multi op.top 2-g arrows KNX [510803]
RF Multi operating top unit, 2-gang arrow symbols for KNX
Gira System 3000
pure white glossy
Features:
- RF Multi operating top unit for KNX for controlling System 3000 inserts as
well as remote KNX devices using KNX RF.
- Rocker function or button function can be set for each operating surface.
- Control of up to four functions possible using the button function of the RF
Multi operating top unit for KNX.
- KNX RF actuator in combination with System 3000 inserts.
- Operation on switching, dimming, blind or room temperature controller
insert, as well as the System 3000 three-wire auxiliary insert.
- Integrated temperature sensor.
- Integrated repeater mode.
Room temperature measurement
- The RF Multi operating top unit has an internal temperature sensor, which
makes it possible to measure and forward the local room temperature.
- Temperature measurements are only possible in combination with the following
inserts: Order no. 5403 00, order no. 5405 00, order no. 5406 00, order no.
5414 00, order no. 5415 00, order no. 5395 00, order no. 5409 00.
- For order no. 540500, care must be taken to ensure that the connected loads
do not exceed 40 W.
Operating functions depend on which flush-mounted insert is used
- The RF Multi operating top unit can be operated with the System 3000
three-wire auxiliary unit as a KNX RF operating device powered by 230 V.
- The button or rocker function operating concept can be parametrised.
- Switching, dimming and colour temperature, colour control and brightness,
blinds, value transmitter, scene auxiliary unit, two-channel operation and
controller auxiliary unit.
- Switching: The command when pressing and / or releasing is adjustable (No
reaction, Switch on, Switch off, Switch over).
- Dimming and colour temperature: Brightness and/or colour temperature, the
command when pressing, the time between switching and dimming, the dimming in
different steps, the telegram repetition if pressed for a long time and the
sending of a stop telegram at the end of pressing can be set.
- Colour control and brightness: Colour cycle or brightness adjustment, the
command when pressing, the time between switching and dimming, the start
value, the increment and the time between two telegrams can be set.
- Blinds: The command when pressed and the operating concept are adjustable.
The operating concept can be adapted in the times for short and long actuation
and slat adjustment.
- Value transmitter: The mode of operation (1 byte, 2 byte, 3 byte or
6 byte value transmitter) and the value are adjustable.
- Scene auxiliary unit: The mode of operation (with or without memory
function) and the scene number are adjustable.
- 2-channel operation: Up to two telegrams can be sent to the KNX by pressing
a button. The operating concept can be set and the time for short and long
actuation can be adjusted. The mode of operation of the channels can be set
separately.
- Controller auxiliary unit: The mode of operation (operating mode
switch-over, forced operating mode switch-over, presence function and setpoint
adjustment) can be set.
- Function for disabling individual buttons and rockers.
Controller auxiliary unit properties
- The controller auxiliary unit can be parametrised as the function of a
rocker or button. Control of a room temperature controller (operating modes,
presence function and setpoint adjustment).
- Evaluation of the controller status via status LED.
- Temperature measurement can be activated. Measurement of the room
temperature with an internal sensor or optionally by creating a measured value
of the internally measured temperature with an external temperature.
Functions of the status LEDs
- The function selection is made for each status LED. The following functions
can be parametrised: always OFF, always ON, actuation display, telegram
acknowledgement, status display, control with separate LED object, operating
mode display, controller status display, presence status display and setpoint
adjustment.
- Colour can be parametrised. The colour selection is performed either for all
status LEDs or separately for each status LED of the device. The status LEDs
can light up optionally in red, green or blue.
- The status LEDs have six adjustable brightness levels. With night-time
reduction, the brightness of the status LEDs can be reduced in the night hours
via a communication object.
Switching actuator functions
- The RF Multi operating top unit can be operated with System 3000 switching
inserts.
- Switching actuator channel 1-gang/2-gang.
- Temperature detection possible with order no. 5403 00 and order no.
5405 00.
- Insert function selection for switching: NO/NC operation, staircase
function, scene function (16 scenes), blocking function, time delays.
Auxiliary input can be used as an additional operating point for the System
3000 insert or for wireless control of other KNX devices as a sensor.
Dimming actuator and DALI actuator functions
- The RF Multi operating top unit can be operated with System 3000 dimming
inserts.
- Temperature detection with order no. 5406 00.
- Selection of functions for the insert for dimming:Dimming behaviour and
dimming characteristics can be set, soft-on and soft-off function, fading
function, staircase light function with switch-off pre-warning, scene function
(16 scenes), disable function, time delays.Auxiliary input can be used as an
additional operating point for the System 3000 insert or for wireless control
of other KNX devices as a sensor.
Jaloezieactorfunctions
- The RF Multi operating top unit can be operated with System 3000 blind
inserts.
- Blind actuator channel 1-gang.
- Temperature detection possible.
- Selection of functions for the insert for the blind controller:
Type of
curtain can be selected, safety function (wind, rain and frost alarm), sun
protection function, fabric stretching function for awnings, end position
correction for ventilation function, automatic runtime detection using the KNX
bus, scene function (16 scenes), disable function.
Heating actuator functions
- The RF Multi operating top unit can be operated with System 3000 room
temperature controller inserts.
- Heating actuator channel 1-gang with order no. 5403 00, order no. 5405 00,
order no. 5395 00.
- Insert function selection for room temperature controller: Control of 230 V
servos, heating mode, cooling mode, heating and cooling mode, switchover to
heating or cooling mode via communication object or auxiliary input. PWM and
2-point controller, absolute and relative setpoint setting, heating
requirement control incl. cascading, valve protection function, cyclical
monitoring of the floor temperature, service mode for valve output, frost
protection function (automatic or via communication object), temperature
sensor calibration, boost function, summer and winter compensation, scene
function (16 scenes). Auxiliary input is used to switch between heating and
cooling mode. Alternatively, the auxiliary input can be used as an additional
operating point for the System 3000 insert or for wireless control of other
KNX devices as a sensor.
Technical data:
KNX medium: RF1.R
Wireless frequency: 868.0 to 868.6 MHz
Transmission power: max. 20 mW
Transmission range: approx. 100 m
Ambient temperature: -5 °C to +45 °C
Notes:
- KNX Data Secure compatible.
- Firmware can be updated using the Gira ETS Service App (additional
software).
- The range can be reduced when using metal cover frames.
- For use when using Gira TX_44, adapter frame IP20 and the cover from System
55.
- The rockers are optionally interchangeable with alternative versions.
Make: Gira
Order No. 5108 03 pure white glossy
Quantity: 0 Stk
Individual price: 74.07 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
System 55 p.white m RF Multi op.top 2-g arrows KNX [510827]
RF Multi operating top unit, 2-gang arrow symbols for KNX
Gira System 3000
pure white matt
Features:
- RF Multi operating top unit for KNX for controlling System 3000 inserts as
well as remote KNX devices using KNX RF.
- Rocker function or button function can be set for each operating surface.
- Control of up to four functions possible using the button function of the RF
Multi operating top unit for KNX.
- KNX RF actuator in combination with System 3000 inserts.
- Operation on switching, dimming, blind or room temperature controller
insert, as well as the System 3000 three-wire auxiliary insert.
- Integrated temperature sensor.
- Integrated repeater mode.
Room temperature measurement
- The RF Multi operating top unit has an internal temperature sensor, which
makes it possible to measure and forward the local room temperature.
- Temperature measurements are only possible in combination with the following
inserts: Order no. 5403 00, order no. 5405 00, order no. 5406 00, order no.
5414 00, order no. 5415 00, order no. 5395 00, order no. 5409 00.
- For order no. 540500, care must be taken to ensure that the connected loads
do not exceed 40 W.
Operating functions depend on which flush-mounted insert is used
- The RF Multi operating top unit can be operated with the System 3000
three-wire auxiliary unit as a KNX RF operating device powered by 230 V.
- The button or rocker function operating concept can be parametrised.
- Switching, dimming and colour temperature, colour control and brightness,
blinds, value transmitter, scene auxiliary unit, two-channel operation and
controller auxiliary unit.
- Switching: The command when pressing and / or releasing is adjustable (No
reaction, Switch on, Switch off, Switch over).
- Dimming and colour temperature: Brightness and/or colour temperature, the
command when pressing, the time between switching and dimming, the dimming in
different steps, the telegram repetition if pressed for a long time and the
sending of a stop telegram at the end of pressing can be set.
- Colour control and brightness: Colour cycle or brightness adjustment, the
command when pressing, the time between switching and dimming, the start
value, the increment and the time between two telegrams can be set.
- Blinds: The command when pressed and the operating concept are adjustable.
The operating concept can be adapted in the times for short and long actuation
and slat adjustment.
- Value transmitter: The mode of operation (1 byte, 2 byte, 3 byte or
6 byte value transmitter) and the value are adjustable.
- Scene auxiliary unit: The mode of operation (with or without memory
function) and the scene number are adjustable.
- 2-channel operation: Up to two telegrams can be sent to the KNX by pressing
a button. The operating concept can be set and the time for short and long
actuation can be adjusted. The mode of operation of the channels can be set
separately.
- Controller auxiliary unit: The mode of operation (operating mode
switch-over, forced operating mode switch-over, presence function and setpoint
adjustment) can be set.
- Function for disabling individual buttons and rockers.
Controller auxiliary unit properties
- The controller auxiliary unit can be parametrised as the function of a
rocker or button. Control of a room temperature controller (operating modes,
presence function and setpoint adjustment).
- Evaluation of the controller status via status LED.
- Temperature measurement can be activated. Measurement of the room
temperature with an internal sensor or optionally by creating a measured value
of the internally measured temperature with an external temperature.
Functions of the status LEDs
- The function selection is made for each status LED. The following functions
can be parametrised: always OFF, always ON, actuation display, telegram
acknowledgement, status display, control with separate LED object, operating
mode display, controller status display, presence status display and setpoint
adjustment.
- Colour can be parametrised. The colour selection is performed either for all
status LEDs or separately for each status LED of the device. The status LEDs
can light up optionally in red, green or blue.
- The status LEDs have six adjustable brightness levels. With night-time
reduction, the brightness of the status LEDs can be reduced in the night hours
via a communication object.
Switching actuator functions
- The RF Multi operating top unit can be operated with System 3000 switching
inserts.
- Switching actuator channel 1-gang/2-gang.
- Temperature detection possible with order no. 5403 00 and order no.
5405 00.
- Insert function selection for switching: NO/NC operation, staircase
function, scene function (16 scenes), blocking function, time delays.
Auxiliary input can be used as an additional operating point for the System
3000 insert or for wireless control of other KNX devices as a sensor.
Dimming actuator and DALI actuator functions
- The RF Multi operating top unit can be operated with System 3000 dimming
inserts.
- Temperature detection with order no. 5406 00.
- Selection of functions for the insert for dimming:Dimming behaviour and
dimming characteristics can be set, soft-on and soft-off function, fading
function, staircase light function with switch-off pre-warning, scene function
(16 scenes), disable function, time delays.Auxiliary input can be used as an
additional operating point for the System 3000 insert or for wireless control
of other KNX devices as a sensor.
Jaloezieactorfunctions
- The RF Multi operating top unit can be operated with System 3000 blind
inserts.
- Blind actuator channel 1-gang.
- Temperature detection possible.
- Selection of functions for the insert for the blind controller:
Type of
curtain can be selected, safety function (wind, rain and frost alarm), sun
protection function, fabric stretching function for awnings, end position
correction for ventilation function, automatic runtime detection using the KNX
bus, scene function (16 scenes), disable function.
Heating actuator functions
- The RF Multi operating top unit can be operated with System 3000 room
temperature controller inserts.
- Heating actuator channel 1-gang with order no. 5403 00, order no. 5405 00,
order no. 5395 00.
- Insert function selection for room temperature controller: Control of 230 V
servos, heating mode, cooling mode, heating and cooling mode, switchover to
heating or cooling mode via communication object or auxiliary input. PWM and
2-point controller, absolute and relative setpoint setting, heating
requirement control incl. cascading, valve protection function, cyclical
monitoring of the floor temperature, service mode for valve output, frost
protection function (automatic or via communication object), temperature
sensor calibration, boost function, summer and winter compensation, scene
function (16 scenes). Auxiliary input is used to switch between heating and
cooling mode. Alternatively, the auxiliary input can be used as an additional
operating point for the System 3000 insert or for wireless control of other
KNX devices as a sensor.
Technical data:
KNX medium: RF1.R
Wireless frequency: 868.0 to 868.6 MHz
Transmission power: max. 20 mW
Transmission range: approx. 100 m
Ambient temperature: -5 °C to +45 °C
Notes:
- KNX Data Secure compatible.
- Firmware can be updated using the Gira ETS Service App (additional
software).
- The range can be reduced when using metal cover frames.
- For use when using Gira TX_44, adapter frame IP20 and the cover from System
55.
- The rockers are optionally interchangeable with alternative versions.
Make: Gira
Order No. 5108 27 pure white matt
Quantity: 0 Stk
Individual price: 74.07 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
System 55 anthracite RF Multi op.top 2-g arrows KNX [510828]
RF Multi operating top unit, 2-gang arrow symbols for KNX
Gira System 3000
anthracite
Features:
- RF Multi operating top unit for KNX for controlling System 3000 inserts as
well as remote KNX devices using KNX RF.
- Rocker function or button function can be set for each operating surface.
- Control of up to four functions possible using the button function of the RF
Multi operating top unit for KNX.
- KNX RF actuator in combination with System 3000 inserts.
- Operation on switching, dimming, blind or room temperature controller
insert, as well as the System 3000 three-wire auxiliary insert.
- Integrated temperature sensor.
- Integrated repeater mode.
Room temperature measurement
- The RF Multi operating top unit has an internal temperature sensor, which
makes it possible to measure and forward the local room temperature.
- Temperature measurements are only possible in combination with the following
inserts: Order no. 5403 00, order no. 5405 00, order no. 5406 00, order no.
5414 00, order no. 5415 00, order no. 5395 00, order no. 5409 00.
- For order no. 540500, care must be taken to ensure that the connected loads
do not exceed 40 W.
Operating functions depend on which flush-mounted insert is used
- The RF Multi operating top unit can be operated with the System 3000
three-wire auxiliary unit as a KNX RF operating device powered by 230 V.
- The button or rocker function operating concept can be parametrised.
- Switching, dimming and colour temperature, colour control and brightness,
blinds, value transmitter, scene auxiliary unit, two-channel operation and
controller auxiliary unit.
- Switching: The command when pressing and / or releasing is adjustable (No
reaction, Switch on, Switch off, Switch over).
- Dimming and colour temperature: Brightness and/or colour temperature, the
command when pressing, the time between switching and dimming, the dimming in
different steps, the telegram repetition if pressed for a long time and the
sending of a stop telegram at the end of pressing can be set.
- Colour control and brightness: Colour cycle or brightness adjustment, the
command when pressing, the time between switching and dimming, the start
value, the increment and the time between two telegrams can be set.
- Blinds: The command when pressed and the operating concept are adjustable.
The operating concept can be adapted in the times for short and long actuation
and slat adjustment.
- Value transmitter: The mode of operation (1 byte, 2 byte, 3 byte or
6 byte value transmitter) and the value are adjustable.
- Scene auxiliary unit: The mode of operation (with or without memory
function) and the scene number are adjustable.
- 2-channel operation: Up to two telegrams can be sent to the KNX by pressing
a button. The operating concept can be set and the time for short and long
actuation can be adjusted. The mode of operation of the channels can be set
separately.
- Controller auxiliary unit: The mode of operation (operating mode
switch-over, forced operating mode switch-over, presence function and setpoint
adjustment) can be set.
- Function for disabling individual buttons and rockers.
Controller auxiliary unit properties
- The controller auxiliary unit can be parametrised as the function of a
rocker or button. Control of a room temperature controller (operating modes,
presence function and setpoint adjustment).
- Evaluation of the controller status via status LED.
- Temperature measurement can be activated. Measurement of the room
temperature with an internal sensor or optionally by creating a measured value
of the internally measured temperature with an external temperature.
Functions of the status LEDs
- The function selection is made for each status LED. The following functions
can be parametrised: always OFF, always ON, actuation display, telegram
acknowledgement, status display, control with separate LED object, operating
mode display, controller status display, presence status display and setpoint
adjustment.
- Colour can be parametrised. The colour selection is performed either for all
status LEDs or separately for each status LED of the device. The status LEDs
can light up optionally in red, green or blue.
- The status LEDs have six adjustable brightness levels. With night-time
reduction, the brightness of the status LEDs can be reduced in the night hours
via a communication object.
Switching actuator functions
- The RF Multi operating top unit can be operated with System 3000 switching
inserts.
- Switching actuator channel 1-gang/2-gang.
- Temperature detection possible with order no. 5403 00 and order no.
5405 00.
- Insert function selection for switching: NO/NC operation, staircase
function, scene function (16 scenes), blocking function, time delays.
Auxiliary input can be used as an additional operating point for the System
3000 insert or for wireless control of other KNX devices as a sensor.
Dimming actuator and DALI actuator functions
- The RF Multi operating top unit can be operated with System 3000 dimming
inserts.
- Temperature detection with order no. 5406 00.
- Selection of functions for the insert for dimming:Dimming behaviour and
dimming characteristics can be set, soft-on and soft-off function, fading
function, staircase light function with switch-off pre-warning, scene function
(16 scenes), disable function, time delays.Auxiliary input can be used as an
additional operating point for the System 3000 insert or for wireless control
of other KNX devices as a sensor.
Jaloezieactorfunctions
- The RF Multi operating top unit can be operated with System 3000 blind
inserts.
- Blind actuator channel 1-gang.
- Temperature detection possible.
- Selection of functions for the insert for the blind controller:
Type of
curtain can be selected, safety function (wind, rain and frost alarm), sun
protection function, fabric stretching function for awnings, end position
correction for ventilation function, automatic runtime detection using the KNX
bus, scene function (16 scenes), disable function.
Heating actuator functions
- The RF Multi operating top unit can be operated with System 3000 room
temperature controller inserts.
- Heating actuator channel 1-gang with order no. 5403 00, order no. 5405 00,
order no. 5395 00.
- Insert function selection for room temperature controller: Control of 230 V
servos, heating mode, cooling mode, heating and cooling mode, switchover to
heating or cooling mode via communication object or auxiliary input. PWM and
2-point controller, absolute and relative setpoint setting, heating
requirement control incl. cascading, valve protection function, cyclical
monitoring of the floor temperature, service mode for valve output, frost
protection function (automatic or via communication object), temperature
sensor calibration, boost function, summer and winter compensation, scene
function (16 scenes). Auxiliary input is used to switch between heating and
cooling mode. Alternatively, the auxiliary input can be used as an additional
operating point for the System 3000 insert or for wireless control of other
KNX devices as a sensor.
Technical data:
KNX medium: RF1.R
Wireless frequency: 868.0 to 868.6 MHz
Transmission power: max. 20 mW
Transmission range: approx. 100 m
Ambient temperature: -5 °C to +45 °C
Notes:
- KNX Data Secure compatible.
- Firmware can be updated using the Gira ETS Service App (additional
software).
- The range can be reduced when using metal cover frames.
- For use when using Gira TX_44, adapter frame IP20 and the cover from System
55.
- The rockers are optionally interchangeable with alternative versions.
Make: Gira
Order No. 5108 28 anthracite
Quantity: 0 Stk
Individual price: 76.68 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
System 55 c.alum.(lac.) RF Multi op.top 2-g arrows KNX [510826]
RF Multi operating top unit, 2-gang arrow symbols for KNX
Gira System 3000
colour aluminium (lacquered)
Features:
- RF Multi operating top unit for KNX for controlling System 3000 inserts as
well as remote KNX devices using KNX RF.
- Rocker function or button function can be set for each operating surface.
- Control of up to four functions possible using the button function of the RF
Multi operating top unit for KNX.
- KNX RF actuator in combination with System 3000 inserts.
- Operation on switching, dimming, blind or room temperature controller
insert, as well as the System 3000 three-wire auxiliary insert.
- Integrated temperature sensor.
- Integrated repeater mode.
Room temperature measurement
- The RF Multi operating top unit has an internal temperature sensor, which
makes it possible to measure and forward the local room temperature.
- Temperature measurements are only possible in combination with the following
inserts: Order no. 5403 00, order no. 5405 00, order no. 5406 00, order no.
5414 00, order no. 5415 00, order no. 5395 00, order no. 5409 00.
- For order no. 540500, care must be taken to ensure that the connected loads
do not exceed 40 W.
Operating functions depend on which flush-mounted insert is used
- The RF Multi operating top unit can be operated with the System 3000
three-wire auxiliary unit as a KNX RF operating device powered by 230 V.
- The button or rocker function operating concept can be parametrised.
- Switching, dimming and colour temperature, colour control and brightness,
blinds, value transmitter, scene auxiliary unit, two-channel operation and
controller auxiliary unit.
- Switching: The command when pressing and / or releasing is adjustable (No
reaction, Switch on, Switch off, Switch over).
- Dimming and colour temperature: Brightness and/or colour temperature, the
command when pressing, the time between switching and dimming, the dimming in
different steps, the telegram repetition if pressed for a long time and the
sending of a stop telegram at the end of pressing can be set.
- Colour control and brightness: Colour cycle or brightness adjustment, the
command when pressing, the time between switching and dimming, the start
value, the increment and the time between two telegrams can be set.
- Blinds: The command when pressed and the operating concept are adjustable.
The operating concept can be adapted in the times for short and long actuation
and slat adjustment.
- Value transmitter: The mode of operation (1 byte, 2 byte, 3 byte or
6 byte value transmitter) and the value are adjustable.
- Scene auxiliary unit: The mode of operation (with or without memory
function) and the scene number are adjustable.
- 2-channel operation: Up to two telegrams can be sent to the KNX by pressing
a button. The operating concept can be set and the time for short and long
actuation can be adjusted. The mode of operation of the channels can be set
separately.
- Controller auxiliary unit: The mode of operation (operating mode
switch-over, forced operating mode switch-over, presence function and setpoint
adjustment) can be set.
- Function for disabling individual buttons and rockers.
Controller auxiliary unit properties
- The controller auxiliary unit can be parametrised as the function of a
rocker or button. Control of a room temperature controller (operating modes,
presence function and setpoint adjustment).
- Evaluation of the controller status via status LED.
- Temperature measurement can be activated. Measurement of the room
temperature with an internal sensor or optionally by creating a measured value
of the internally measured temperature with an external temperature.
Functions of the status LEDs
- The function selection is made for each status LED. The following functions
can be parametrised: always OFF, always ON, actuation display, telegram
acknowledgement, status display, control with separate LED object, operating
mode display, controller status display, presence status display and setpoint
adjustment.
- Colour can be parametrised. The colour selection is performed either for all
status LEDs or separately for each status LED of the device. The status LEDs
can light up optionally in red, green or blue.
- The status LEDs have six adjustable brightness levels. With night-time
reduction, the brightness of the status LEDs can be reduced in the night hours
via a communication object.
Switching actuator functions
- The RF Multi operating top unit can be operated with System 3000 switching
inserts.
- Switching actuator channel 1-gang/2-gang.
- Temperature detection possible with order no. 5403 00 and order no.
5405 00.
- Insert function selection for switching: NO/NC operation, staircase
function, scene function (16 scenes), blocking function, time delays.
Auxiliary input can be used as an additional operating point for the System
3000 insert or for wireless control of other KNX devices as a sensor.
Dimming actuator and DALI actuator functions
- The RF Multi operating top unit can be operated with System 3000 dimming
inserts.
- Temperature detection with order no. 5406 00.
- Selection of functions for the insert for dimming:Dimming behaviour and
dimming characteristics can be set, soft-on and soft-off function, fading
function, staircase light function with switch-off pre-warning, scene function
(16 scenes), disable function, time delays.Auxiliary input can be used as an
additional operating point for the System 3000 insert or for wireless control
of other KNX devices as a sensor.
Jaloezieactorfunctions
- The RF Multi operating top unit can be operated with System 3000 blind
inserts.
- Blind actuator channel 1-gang.
- Temperature detection possible.
- Selection of functions for the insert for the blind controller:
Type of
curtain can be selected, safety function (wind, rain and frost alarm), sun
protection function, fabric stretching function for awnings, end position
correction for ventilation function, automatic runtime detection using the KNX
bus, scene function (16 scenes), disable function.
Heating actuator functions
- The RF Multi operating top unit can be operated with System 3000 room
temperature controller inserts.
- Heating actuator channel 1-gang with order no. 5403 00, order no. 5405 00,
order no. 5395 00.
- Insert function selection for room temperature controller: Control of 230 V
servos, heating mode, cooling mode, heating and cooling mode, switchover to
heating or cooling mode via communication object or auxiliary input. PWM and
2-point controller, absolute and relative setpoint setting, heating
requirement control incl. cascading, valve protection function, cyclical
monitoring of the floor temperature, service mode for valve output, frost
protection function (automatic or via communication object), temperature
sensor calibration, boost function, summer and winter compensation, scene
function (16 scenes). Auxiliary input is used to switch between heating and
cooling mode. Alternatively, the auxiliary input can be used as an additional
operating point for the System 3000 insert or for wireless control of other
KNX devices as a sensor.
Technical data:
KNX medium: RF1.R
Wireless frequency: 868.0 to 868.6 MHz
Transmission power: max. 20 mW
Transmission range: approx. 100 m
Ambient temperature: -5 °C to +45 °C
Notes:
- KNX Data Secure compatible.
- Firmware can be updated using the Gira ETS Service App (additional
software).
- The range can be reduced when using metal cover frames.
- For use when using Gira TX_44, adapter frame IP20 and the cover from System
55.
- The rockers are optionally interchangeable with alternative versions.
Make: Gira
Order No. 5108 26 colour aluminium (lacquered)
Quantity: 0 Stk
Individual price: 79.79 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
System 55 black m(lac.) RF Multi op.top 2-g arrows KNX [5108005]
RF Multi operating top unit, 2-gang arrow symbols for KNX
Gira System 3000
black matt (lacquered)
Features:
- RF Multi operating top unit for KNX for controlling System 3000 inserts as
well as remote KNX devices using KNX RF.
- Rocker function or button function can be set for each operating surface.
- Control of up to four functions possible using the button function of the RF
Multi operating top unit for KNX.
- KNX RF actuator in combination with System 3000 inserts.
- Operation on switching, dimming, blind or room temperature controller
insert, as well as the System 3000 three-wire auxiliary insert.
- Integrated temperature sensor.
- Integrated repeater mode.
Room temperature measurement
- The RF Multi operating top unit has an internal temperature sensor, which
makes it possible to measure and forward the local room temperature.
- Temperature measurements are only possible in combination with the following
inserts: Order no. 5403 00, order no. 5405 00, order no. 5406 00, order no.
5414 00, order no. 5415 00, order no. 5395 00, order no. 5409 00.
- For order no. 540500, care must be taken to ensure that the connected loads
do not exceed 40 W.
Operating functions depend on which flush-mounted insert is used
- The RF Multi operating top unit can be operated with the System 3000
three-wire auxiliary unit as a KNX RF operating device powered by 230 V.
- The button or rocker function operating concept can be parametrised.
- Switching, dimming and colour temperature, colour control and brightness,
blinds, value transmitter, scene auxiliary unit, two-channel operation and
controller auxiliary unit.
- Switching: The command when pressing and / or releasing is adjustable (No
reaction, Switch on, Switch off, Switch over).
- Dimming and colour temperature: Brightness and/or colour temperature, the
command when pressing, the time between switching and dimming, the dimming in
different steps, the telegram repetition if pressed for a long time and the
sending of a stop telegram at the end of pressing can be set.
- Colour control and brightness: Colour cycle or brightness adjustment, the
command when pressing, the time between switching and dimming, the start
value, the increment and the time between two telegrams can be set.
- Blinds: The command when pressed and the operating concept are adjustable.
The operating concept can be adapted in the times for short and long actuation
and slat adjustment.
- Value transmitter: The mode of operation (1 byte, 2 byte, 3 byte or
6 byte value transmitter) and the value are adjustable.
- Scene auxiliary unit: The mode of operation (with or without memory
function) and the scene number are adjustable.
- 2-channel operation: Up to two telegrams can be sent to the KNX by pressing
a button. The operating concept can be set and the time for short and long
actuation can be adjusted. The mode of operation of the channels can be set
separately.
- Controller auxiliary unit: The mode of operation (operating mode
switch-over, forced operating mode switch-over, presence function and setpoint
adjustment) can be set.
- Function for disabling individual buttons and rockers.
Controller auxiliary unit properties
- The controller auxiliary unit can be parametrised as the function of a
rocker or button. Control of a room temperature controller (operating modes,
presence function and setpoint adjustment).
- Evaluation of the controller status via status LED.
- Temperature measurement can be activated. Measurement of the room
temperature with an internal sensor or optionally by creating a measured value
of the internally measured temperature with an external temperature.
Functions of the status LEDs
- The function selection is made for each status LED. The following functions
can be parametrised: always OFF, always ON, actuation display, telegram
acknowledgement, status display, control with separate LED object, operating
mode display, controller status display, presence status display and setpoint
adjustment.
- Colour can be parametrised. The colour selection is performed either for all
status LEDs or separately for each status LED of the device. The status LEDs
can light up optionally in red, green or blue.
- The status LEDs have six adjustable brightness levels. With night-time
reduction, the brightness of the status LEDs can be reduced in the night hours
via a communication object.
Switching actuator functions
- The RF Multi operating top unit can be operated with System 3000 switching
inserts.
- Switching actuator channel 1-gang/2-gang.
- Temperature detection possible with order no. 5403 00 and order no.
5405 00.
- Insert function selection for switching: NO/NC operation, staircase
function, scene function (16 scenes), blocking function, time delays.
Auxiliary input can be used as an additional operating point for the System
3000 insert or for wireless control of other KNX devices as a sensor.
Dimming actuator and DALI actuator functions
- The RF Multi operating top unit can be operated with System 3000 dimming
inserts.
- Temperature detection with order no. 5406 00.
- Selection of functions for the insert for dimming:Dimming behaviour and
dimming characteristics can be set, soft-on and soft-off function, fading
function, staircase light function with switch-off pre-warning, scene function
(16 scenes), disable function, time delays.Auxiliary input can be used as an
additional operating point for the System 3000 insert or for wireless control
of other KNX devices as a sensor.
Jaloezieactorfunctions
- The RF Multi operating top unit can be operated with System 3000 blind
inserts.
- Blind actuator channel 1-gang.
- Temperature detection possible.
- Selection of functions for the insert for the blind controller:
Type of
curtain can be selected, safety function (wind, rain and frost alarm), sun
protection function, fabric stretching function for awnings, end position
correction for ventilation function, automatic runtime detection using the KNX
bus, scene function (16 scenes), disable function.
Heating actuator functions
- The RF Multi operating top unit can be operated with System 3000 room
temperature controller inserts.
- Heating actuator channel 1-gang with order no. 5403 00, order no. 5405 00,
order no. 5395 00.
- Insert function selection for room temperature controller: Control of 230 V
servos, heating mode, cooling mode, heating and cooling mode, switchover to
heating or cooling mode via communication object or auxiliary input. PWM and
2-point controller, absolute and relative setpoint setting, heating
requirement control incl. cascading, valve protection function, cyclical
monitoring of the floor temperature, service mode for valve output, frost
protection function (automatic or via communication object), temperature
sensor calibration, boost function, summer and winter compensation, scene
function (16 scenes). Auxiliary input is used to switch between heating and
cooling mode. Alternatively, the auxiliary input can be used as an additional
operating point for the System 3000 insert or for wireless control of other
KNX devices as a sensor.
Technical data:
KNX medium: RF1.R
Wireless frequency: 868.0 to 868.6 MHz
Transmission power: max. 20 mW
Transmission range: approx. 100 m
Ambient temperature: -5 °C to +45 °C
Notes:
- KNX Data Secure compatible.
- Firmware can be updated using the Gira ETS Service App (additional
software).
- The range can be reduced when using metal cover frames.
- For use when using Gira TX_44, adapter frame IP20 and the cover from System
55.
- The rockers are optionally interchangeable with alternative versions.
Make: Gira
Order No. 5108 005 black matt (lacquered)
Quantity: 0 Stk
Individual price: 79.79 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx
System 55 grey m(lac.) RF Multi op.top 2-g arrows KNX [5108015]
RF Multi operating top unit, 2-gang arrow symbols for KNX
Gira System 3000
grey matt (lacquered)
Features:
- RF Multi operating top unit for KNX for controlling System 3000 inserts as
well as remote KNX devices using KNX RF.
- Rocker function or button function can be set for each operating surface.
- Control of up to four functions possible using the button function of the RF
Multi operating top unit for KNX.
- KNX RF actuator in combination with System 3000 inserts.
- Operation on switching, dimming, blind or room temperature controller
insert, as well as the System 3000 three-wire auxiliary insert.
- Integrated temperature sensor.
- Integrated repeater mode.
Room temperature measurement
- The RF Multi operating top unit has an internal temperature sensor, which
makes it possible to measure and forward the local room temperature.
- Temperature measurements are only possible in combination with the following
inserts: Order no. 5403 00, order no. 5405 00, order no. 5406 00, order no.
5414 00, order no. 5415 00, order no. 5395 00, order no. 5409 00.
- For order no. 540500, care must be taken to ensure that the connected loads
do not exceed 40 W.
Operating functions depend on which flush-mounted insert is used
- The RF Multi operating top unit can be operated with the System 3000
three-wire auxiliary unit as a KNX RF operating device powered by 230 V.
- The button or rocker function operating concept can be parametrised.
- Switching, dimming and colour temperature, colour control and brightness,
blinds, value transmitter, scene auxiliary unit, two-channel operation and
controller auxiliary unit.
- Switching: The command when pressing and / or releasing is adjustable (No
reaction, Switch on, Switch off, Switch over).
- Dimming and colour temperature: Brightness and/or colour temperature, the
command when pressing, the time between switching and dimming, the dimming in
different steps, the telegram repetition if pressed for a long time and the
sending of a stop telegram at the end of pressing can be set.
- Colour control and brightness: Colour cycle or brightness adjustment, the
command when pressing, the time between switching and dimming, the start
value, the increment and the time between two telegrams can be set.
- Blinds: The command when pressed and the operating concept are adjustable.
The operating concept can be adapted in the times for short and long actuation
and slat adjustment.
- Value transmitter: The mode of operation (1 byte, 2 byte, 3 byte or
6 byte value transmitter) and the value are adjustable.
- Scene auxiliary unit: The mode of operation (with or without memory
function) and the scene number are adjustable.
- 2-channel operation: Up to two telegrams can be sent to the KNX by pressing
a button. The operating concept can be set and the time for short and long
actuation can be adjusted. The mode of operation of the channels can be set
separately.
- Controller auxiliary unit: The mode of operation (operating mode
switch-over, forced operating mode switch-over, presence function and setpoint
adjustment) can be set.
- Function for disabling individual buttons and rockers.
Controller auxiliary unit properties
- The controller auxiliary unit can be parametrised as the function of a
rocker or button. Control of a room temperature controller (operating modes,
presence function and setpoint adjustment).
- Evaluation of the controller status via status LED.
- Temperature measurement can be activated. Measurement of the room
temperature with an internal sensor or optionally by creating a measured value
of the internally measured temperature with an external temperature.
Functions of the status LEDs
- The function selection is made for each status LED. The following functions
can be parametrised: always OFF, always ON, actuation display, telegram
acknowledgement, status display, control with separate LED object, operating
mode display, controller status display, presence status display and setpoint
adjustment.
- Colour can be parametrised. The colour selection is performed either for all
status LEDs or separately for each status LED of the device. The status LEDs
can light up optionally in red, green or blue.
- The status LEDs have six adjustable brightness levels. With night-time
reduction, the brightness of the status LEDs can be reduced in the night hours
via a communication object.
Switching actuator functions
- The RF Multi operating top unit can be operated with System 3000 switching
inserts.
- Switching actuator channel 1-gang/2-gang.
- Temperature detection possible with order no. 5403 00 and order no.
5405 00.
- Insert function selection for switching: NO/NC operation, staircase
function, scene function (16 scenes), blocking function, time delays.
Auxiliary input can be used as an additional operating point for the System
3000 insert or for wireless control of other KNX devices as a sensor.
Dimming actuator and DALI actuator functions
- The RF Multi operating top unit can be operated with System 3000 dimming
inserts.
- Temperature detection with order no. 5406 00.
- Selection of functions for the insert for dimming:Dimming behaviour and
dimming characteristics can be set, soft-on and soft-off function, fading
function, staircase light function with switch-off pre-warning, scene function
(16 scenes), disable function, time delays.Auxiliary input can be used as an
additional operating point for the System 3000 insert or for wireless control
of other KNX devices as a sensor.
Jaloezieactorfunctions
- The RF Multi operating top unit can be operated with System 3000 blind
inserts.
- Blind actuator channel 1-gang.
- Temperature detection possible.
- Selection of functions for the insert for the blind controller:
Type of
curtain can be selected, safety function (wind, rain and frost alarm), sun
protection function, fabric stretching function for awnings, end position
correction for ventilation function, automatic runtime detection using the KNX
bus, scene function (16 scenes), disable function.
Heating actuator functions
- The RF Multi operating top unit can be operated with System 3000 room
temperature controller inserts.
- Heating actuator channel 1-gang with order no. 5403 00, order no. 5405 00,
order no. 5395 00.
- Insert function selection for room temperature controller: Control of 230 V
servos, heating mode, cooling mode, heating and cooling mode, switchover to
heating or cooling mode via communication object or auxiliary input. PWM and
2-point controller, absolute and relative setpoint setting, heating
requirement control incl. cascading, valve protection function, cyclical
monitoring of the floor temperature, service mode for valve output, frost
protection function (automatic or via communication object), temperature
sensor calibration, boost function, summer and winter compensation, scene
function (16 scenes). Auxiliary input is used to switch between heating and
cooling mode. Alternatively, the auxiliary input can be used as an additional
operating point for the System 3000 insert or for wireless control of other
KNX devices as a sensor.
Technical data:
KNX medium: RF1.R
Wireless frequency: 868.0 to 868.6 MHz
Transmission power: max. 20 mW
Transmission range: approx. 100 m
Ambient temperature: -5 °C to +45 °C
Notes:
- KNX Data Secure compatible.
- Firmware can be updated using the Gira ETS Service App (additional
software).
- The range can be reduced when using metal cover frames.
- For use when using Gira TX_44, adapter frame IP20 and the cover from System
55.
- The rockers are optionally interchangeable with alternative versions.
Make: Gira
Order No. 5108 015 grey matt (lacquered)
Quantity: 0 Stk
Individual price: 79.79 £ (without VAT)
xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx