System 55 p.white hotel-card NO con. + N term. [314003] Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal Switches and push buttons pure white glossy Merkmale: - The hotel-card switch can perform security and energy saving functions, for example. - When the hotel card is removed, any devices which are still switched on are deactivated. - The electric circuit is only activated via the button once the card has been inserted. Technische Daten: Installation depth: 32 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Hinweise: - Further versions are available upon request. - The screw-in clamp piece provides increased theft protection. Fabrikat: Gira Bestell-Nr. 3140 03 pure white glossy Menge: 0 Stk Einzelpreis: 74.64 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m hotel-card NO con. + N term. [314027] Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal Switches and push buttons pure white matt Merkmale: - The hotel-card switch can perform security and energy saving functions, for example. - When the hotel card is removed, any devices which are still switched on are deactivated. - The electric circuit is only activated via the button once the card has been inserted. Technische Daten: Installation depth: 32 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Hinweise: - Further versions are available upon request. - The screw-in clamp piece provides increased theft protection. Fabrikat: Gira Bestell-Nr. 3140 27 pure white matt Menge: 0 Stk Einzelpreis: 74.64 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite hotel-card NO con. + N term. [314028] Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal Switches and push buttons anthracite Merkmale: - The hotel-card switch can perform security and energy saving functions, for example. - When the hotel card is removed, any devices which are still switched on are deactivated. - The electric circuit is only activated via the button once the card has been inserted. Technische Daten: Installation depth: 32 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Hinweise: - Further versions are available upon request. - The screw-in clamp piece provides increased theft protection. Fabrikat: Gira Bestell-Nr. 3140 28 anthracite Menge: 0 Stk Einzelpreis: 77.16 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. hotel-card NO con. + N term. [314026] Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal Switches and push buttons colour aluminium Merkmale: - The hotel-card switch can perform security and energy saving functions, for example. - When the hotel card is removed, any devices which are still switched on are deactivated. - The electric circuit is only activated via the button once the card has been inserted. Technische Daten: Installation depth: 32 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Hinweise: - Further versions are available upon request. - The screw-in clamp piece provides increased theft protection. Fabrikat: Gira Bestell-Nr. 3140 26 colour aluminium Menge: 0 Stk Einzelpreis: 81.08 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m hotel-card NO con. + N term. [3140005] Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal Switches and push buttons black matt Merkmale: - The hotel-card switch can perform security and energy saving functions, for example. - When the hotel card is removed, any devices which are still switched on are deactivated. - The electric circuit is only activated via the button once the card has been inserted. Technische Daten: Installation depth: 32 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Hinweise: - Further versions are available upon request. - The screw-in clamp piece provides increased theft protection. Fabrikat: Gira Bestell-Nr. 3140 005 black matt Menge: 0 Stk Einzelpreis: 81.08 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m hotel-card NO con. + N term. [3140015] Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal Switches and push buttons grey matt Merkmale: - The hotel-card switch can perform security and energy saving functions, for example. - When the hotel card is removed, any devices which are still switched on are deactivated. - The electric circuit is only activated via the button once the card has been inserted. Technische Daten: Installation depth: 32 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Hinweise: - Further versions are available upon request. - The screw-in clamp piece provides increased theft protection. Fabrikat: Gira Bestell-Nr. 3140 015 grey matt Menge: 0 Stk Einzelpreis: 81.08 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel(lac.) hotel-card NO con. + N term. [3140600] Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal Switches and push buttons stainless steel (lacquered) Merkmale: - The hotel-card switch can perform security and energy saving functions, for example. - When the hotel card is removed, any devices which are still switched on are deactivated. - The electric circuit is only activated via the button once the card has been inserted. Technische Daten: Installation depth: 32 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Hinweise: - Further versions are available upon request. - The screw-in clamp piece provides increased theft protection. Fabrikat: Gira Bestell-Nr. 3140 600 stainless steel (lacquered) Menge: 0 Stk Einzelpreis: 84.80 Euro (o. MwSt.) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx