System 55 p.white hotel-card NO con. + N term. [314003] Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal Switches and push buttons pure white glossy Features: - The hotel-card switch can perform security and energy saving functions, for example. - When the hotel card is removed, any devices which are still switched on are deactivated. - The electric circuit is only activated via the button once the card has been inserted. Technical data: Installation depth: 32 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Notes: - Further versions are available upon request. - The screw-in clamp piece provides increased theft protection. Make: Gira Order No. 3140 03 pure white glossy Quantity: 0 Stk Individual price: 74.64 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m hotel-card NO con. + N term. [314027] Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal Switches and push buttons pure white matt Features: - The hotel-card switch can perform security and energy saving functions, for example. - When the hotel card is removed, any devices which are still switched on are deactivated. - The electric circuit is only activated via the button once the card has been inserted. Technical data: Installation depth: 32 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Notes: - Further versions are available upon request. - The screw-in clamp piece provides increased theft protection. Make: Gira Order No. 3140 27 pure white matt Quantity: 0 Stk Individual price: 74.64 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthracite hotel-card NO con. + N term. [314028] Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal Switches and push buttons anthracite Features: - The hotel-card switch can perform security and energy saving functions, for example. - When the hotel card is removed, any devices which are still switched on are deactivated. - The electric circuit is only activated via the button once the card has been inserted. Technical data: Installation depth: 32 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Notes: - Further versions are available upon request. - The screw-in clamp piece provides increased theft protection. Make: Gira Order No. 3140 28 anthracite Quantity: 0 Stk Individual price: 77.16 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum.(lac.) hotel-card NO con. + N term. [314026] Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal Switches and push buttons colour aluminium (lacquered) Features: - The hotel-card switch can perform security and energy saving functions, for example. - When the hotel card is removed, any devices which are still switched on are deactivated. - The electric circuit is only activated via the button once the card has been inserted. Technical data: Installation depth: 32 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Notes: - Further versions are available upon request. - The screw-in clamp piece provides increased theft protection. Make: Gira Order No. 3140 26 colour aluminium (lacquered) Quantity: 0 Stk Individual price: 81.08 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m(lac.) hotel-card NO con. + N term. [3140005] Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal Switches and push buttons black matt (lacquered) Features: - The hotel-card switch can perform security and energy saving functions, for example. - When the hotel card is removed, any devices which are still switched on are deactivated. - The electric circuit is only activated via the button once the card has been inserted. Technical data: Installation depth: 32 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Notes: - Further versions are available upon request. - The screw-in clamp piece provides increased theft protection. Make: Gira Order No. 3140 005 black matt (lacquered) Quantity: 0 Stk Individual price: 81.08 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m(lac.) hotel-card NO con. + N term. [3140015] Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal Switches and push buttons grey matt (lacquered) Features: - The hotel-card switch can perform security and energy saving functions, for example. - When the hotel card is removed, any devices which are still switched on are deactivated. - The electric circuit is only activated via the button once the card has been inserted. Technical data: Installation depth: 32 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Notes: - Further versions are available upon request. - The screw-in clamp piece provides increased theft protection. Make: Gira Order No. 3140 015 grey matt (lacquered) Quantity: 0 Stk Individual price: 81.08 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel(lac.) hotel-card NO con. + N term. [3140600] Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal Switches and push buttons stainless steel (lacquered) Features: - The hotel-card switch can perform security and energy saving functions, for example. - When the hotel card is removed, any devices which are still switched on are deactivated. - The electric circuit is only activated via the button once the card has been inserted. Technical data: Installation depth: 32 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Notes: - Further versions are available upon request. - The screw-in clamp piece provides increased theft protection. Make: Gira Order No. 3140 600 stainless steel (lacquered) Quantity: 0 Stk Individual price: 84.80 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx