System 55 BS 76 cr.white switch BS 45 A CB 2-p [282101] British Standard switch (BS EN 60669-1) 45 A 250 V~ Circuit breaker, 2-pole Switches and buttons with support ring 76 x 76 mm cream white glossy Technical data: Installation depth: 16 mm Connection cross section - for conductors up to: 2 x 6 mm² or1 x 10 mm² Notes: - Individual device. Cannot be combined. Make: Gira Order No. 2821 01 cream white glossy Quantity: 0 Stk Individual price: 32.67 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 BS 76 p.white switch BS 45 A CB 2-p [282103] British Standard switch (BS EN 60669-1) 45 A 250 V~ Circuit breaker, 2-pole Switches and buttons with support ring 76 x 76 mm pure white glossy Technical data: Installation depth: 16 mm Connection cross section - for conductors up to: 2 x 6 mm² or1 x 10 mm² Notes: - Individual device. Cannot be combined. Make: Gira Order No. 2821 03 pure white glossy Quantity: 0 Stk Individual price: 32.67 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 BS 76 anthracite switch BS 45 A CB 2-p [282128] British Standard switch (BS EN 60669-1) 45 A 250 V~ Circuit breaker, 2-pole Switches and buttons with support ring 76 x 76 mm anthracite Technical data: Installation depth: 16 mm Connection cross section - for conductors up to: 2 x 6 mm² or1 x 10 mm² Notes: - Individual device. Cannot be combined. Make: Gira Order No. 2821 28 anthracite Quantity: 0 Stk Individual price: 35.08 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 BS 76 c.alum.(lac.) switch BS 45 A CB 2-p [282126] British Standard switch (BS EN 60669-1) 45 A 250 V~ Circuit breaker, 2-pole Switches and buttons with support ring 76 x 76 mm colour aluminium (lacquered) Technical data: Installation depth: 16 mm Connection cross section - for conductors up to: 2 x 6 mm² or1 x 10 mm² Notes: - Individual device. Cannot be combined. Make: Gira Order No. 2821 26 colour aluminium (lacquered) Quantity: 0 Stk Individual price: 38.75 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 BS 76 black m(lac.) switch BS 45 A CB 2-p [2821005] British Standard switch (BS EN 60669-1) 45 A 250 V~ Circuit breaker, 2-pole Switches and buttons with support ring 76 x 76 mm black matt (lacquered) Technical data: Installation depth: 16 mm Connection cross section - for conductors up to: 2 x 6 mm² or1 x 10 mm² Notes: - Individual device. Cannot be combined. Make: Gira Order No. 2821 005 black matt (lacquered) Quantity: 0 Stk Individual price: 38.75 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 BS 76 grey m(lac.) switch BS 45 A CB 2-p [2821015] British Standard switch (BS EN 60669-1) 45 A 250 V~ Circuit breaker, 2-pole Switches and buttons with support ring 76 x 76 mm grey matt (lacquered) Technical data: Installation depth: 16 mm Connection cross section - for conductors up to: 2 x 6 mm² or1 x 10 mm² Notes: - Individual device. Cannot be combined. Make: Gira Order No. 2821 015 grey matt (lacquered) Quantity: 0 Stk Individual price: 38.75 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 BS 76 stainl.steel(lac.) switch BS 45 A CB 2-p [2821600] British Standard switch (BS EN 60669-1) 45 A 250 V~ Circuit breaker, 2-pole Switches and buttons with support ring 76 x 76 mm stainless steel (lacquered) Technical data: Installation depth: 16 mm Connection cross section - for conductors up to: 2 x 6 mm² or1 x 10 mm² Notes: - Individual device. Cannot be combined. Make: Gira Order No. 2821 600 stainless steel (lacquered) Quantity: 0 Stk Individual price: 0.00 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx